Hinge Bases
Product name | Hinge Bases - U-Shaped |
Part number | HKPB6-H25 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Select a standard product that is easy to obtain as a fulcrum for the clevis cylinder.
Back to page top
Available sizes
■Hinge Bases - U-Shaped
Type | Material | Surface Treatment |
U-Shaped | 1045 Carbon Steel | Black Oxide |
Electroless Nickel Plating |
304 Stainless Steel | - |
■Sizes and Dimensions
Pin Dia. | Pin hole height in 1mm increments | U-shape dimensions |
2 | 15~20 | 4 |
3 | 20~25 | 6 |
4 | 8 |
5 | 25~30 |
6 | 10 |
8 | 30~40 |
10 |
12 | 12 |
13 |
14 | 35~45 |
15 | 16 |
16 |
20 | 40~50 | 20 |
25 | 30 |
Back to page top
Hinge Pin
Product name | Precision Pivot Pins - Flanged, Hex Socket Head, Threaded with Lock Nut |
Part number | CLBRU6-32 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Select a lock nut type, which can be firmly mounted as a clevis pin.
Back to page top
Available sizes
■Precision Pivot Pins - Flanged, Hex Socket Head, Threaded with Lock Nut
Material | Hardness | Surface Treatment | Included Nut Material |
Standard Nut | U Nut |
1045 Carbon Steel | - | Black Oxide | SWRCH Carbon Steel | 1018 Carbon Steel |
40-45HRC |
- | Electroless Nickel Plating | 304 Stainless Steel | 304 Stainless Steel |
40-45HRC |
Plating Hardness 750HV - | Hard Chrome Plating | SWRM Low Carbon Steel | 1018 Carbon Steel |
Plating Thickness 3μm or more |
304 Stainless Steel | - | - | 304 Stainless Steel | 304 Stainless Steel |
440C Stainless Steel | 45-50HRC |
45-50HRC Plating Hardness 750HV - | Hard Chrome Plating Plating Thickness 3μm or more |
■Sizes and Dimensions
Pin Dia. | Pin Section Length (Configurable in 0.1mm Increments) | Head O.D. | Head Height | Thread Length | Thread Dia. X Pitch |
φ4 | 10.0-50.0 | φ7 | 5 | 6 | M3×0.5 |
φ5 | 10.0-60.0 | φ9 | M4×0.7 |
φ6 | 10.0-100.0 | φ10 | 9 | M5×0.8 |
φ8 | 10.0-100.0 | φ13 | M6×1.0 |
φ10 | φ16 | 12 | M8×1.25 |
φ12 | 10.0-200.0 | φ18 | 16 | M10×1.5 |
φ13 | 20.0-200.0 | φ24 | 18 | M12×1.75 |
φ14 |
φ15 |
φ16 | 20.0-200.0 |
φ17 |
φ18 | 24 |
φ20 | φ27 | M16×2.0 |
φ22 | 20.0-200.0 |
φ25 | φ30 |
Back to page top
Accuracy Info
■Pivot Pin (Flanged with Hex Socket with a Nut: Pin O.D. Tolerance (g6))
Pin Dia. | Tolerance |
φ4-φ6 | -0.004 -0.012 |
φ8・φ10 | -0.005 -0.014 |
φ12-φ18 | -0.006 -0.017 |
φ20・φ22・φ25 | -0.007 -0.020 |
Back to page top
IDEA NOTE A mechanism that clamps/unclamps workpieces by pushing the cam follower on the side.
A cam follower is mounted on the pushed part of the turntable. When a part enters the turntable, the cam follower hits the side of the received part, unclamping the product.
IDEA NOTE Multiple workpieces can be set.
The vacant space in the turntable is used to house the flat spring. The mechanism has a space-saving structure and is capable of setting multiple work pieces. The current table can be expanded to 8 units.