Toggle Clamp
| Product name | Toggle Clamps -Horizontal Handle- |
| Part number | MC01-3 |
| Features | Hold Down, Flange Base Type. Low Profile-designed. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Improves workability with a single lever action
Back to page top
Available sizes
Toggle Clamps -Horizontal Handle-
| Main body material | 1018 Carbon Steel | 304 Stainless Steel |
| Surface treatment | Trivalent chromate | - |
| Clamping force(N) | 264.6 | 264.6 | 400 | 882 | 2352 | 264.6 | 264.6 | 882 | 2352 |
| Weight(g) | 30 | 35 | 60 | 130 | 265 | 30 | 35 | 130 | 265 |
| Arm open/close angle | 90° | 90° | 90° | 85° | 90° | 90° | 90° | 85° | 90° |
| Handle open/close angle | 75° | 75° | 75° | 73° | 65° | 75° | 75° | 73° | 65° |
| Overall width | 23.8 | 23.8 | 23.8 | 36 | 35 | 23.8 | 23.8 | 36 | 35 |
| Overall height(Clampled) | 17.3 | 17.3 | 34.6 | 37.8 | 47.6 | 17.3 | 17.3 | 37.8 | 47.6 |
| Overall height(Unclamped) | 48.3 | 48.3 | 78 | 96.8 | 110.2 | 48.3 | 48.3 | 96.8 | 110.2 |
| Overall length (Clamped) | 71 | 69.1 | 100.6 | 143.5 | 173 | 71 | 69.1 | 143.5 | 173 |
| Clamp position | Fixed | Variable | Variable | Variable | Variable | Fixed | Variable | Variable | Variable |
| Accessory | Nylon Bolt | Bolt with rubber Material: NBR Hardness: Shore A70 | Stainless steel bolt |
* Please see the product pages for shape details and dimensions.
Back to page top
Round Wire Coil Springs
| Product name | Round Wire Springs -Spring Constant 0.5~1.0 N/mm- |
| Part number | WL14-65 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Used to raise the measurement section when the toggle clamp is released.
Back to page top
Available sizes
■Round Wire Springs -Spring Constant 0.5~1.0 N/mm-
Deflection (Free length ratio) | Material | O.D. range | Free length range |
| Spring Steel (ASTM A228) | 304 Stainless Steel |
| 75% | ○ | ○ | φ3~16 | 5~70 |
| 60% | ○ | ○ | φ3~27 | 5~90 |
| 45% | ○ | ○ | φ3~27 | 5~90 |
| 40% | ○ | ○ | φ2~27 | 5~100 |
| 40% | ○ | ○ | φ3~27 | 5~80 |
| 35% | ○ | ○ | φ3~27 | 5~100 |
| 30% | ○ | ○ | φ4~27 | 5~100 |
| 25% | ○ | ○ | φ3~27 | 5~100 |
■Sizes and Dimensions
| O.D. | Free length | Coil wire DIA. | Solid length | Max. deflection | Load(N) |
| φ12 | 10 | φ0.8 | 4.8 | 4 | 4 |
| 15 | φ0.9 | 7.2 | 6 | 5.9 |
| 20 | φ0.9 | 7.2 | 8 | 7.8 |
| 25 | φ0.9 | 7.2 | 10 | 9.8 |
| 30 | φ1 | 10.5 | 12 | 11.8 |
| 35 | φ1 | 10.5 | 14 | 13.7 |
| 40 | φ1 | 10.5 | 16 | 15.7 |
| 45 | φ1.1 | 15.4 | 18 | 17.7 |
| 50 | φ1.1 | 15.4 | 20 | 19.6 |
| 55 | φ1.1 | 15.4 | 22 | 21.6 |
| 60 | φ1.2 | 22.8 | 24 | 23.5 |
| 65 | φ1.2 | 22.8 | 26 | 25.5 |
| 70 | φ1.2 | 22.8 | 28 | 27.5 |
| 80 | φ1.3 | 34.5 | 32 | 31.4 |
| φ13 | 10 | φ0.85 | 5.1 | 4 | 4 |
| 15 | φ0.9 | 6.3 | 6 | 5.9 |
| 20 | φ1 | 8.7 | 8 | 7.8 |
| 25 | φ1 | 8.7 | 10 | 9.8 |
| 30 | φ1.1 | 13.2 | 12 | 11.8 |
| 35 | φ1.1 | 13.2 | 14 | 13.7 |
| 40 | φ1.1 | 13.2 | 16 | 15.7 |
| 45 | φ1.1 | 13.2 | 18 | 17.7 |
| 50 | φ1.1 | 13.2 | 20 | 19.6 |
| 55 | φ1.1 | 13.2 | 22 | 21.6 |
| 60 | φ1.1 | 13.2 | 24 | 23.5 |
| 65 | φ1.2 | 18.6 | 26 | 25.5 |
| 70 | φ1.2 | 18.6 | 28 | 27.5 |
| 80 | φ1.4 | 37.8 | 32 | 31.4 |
| 90 | φ1.4 | 37.8 | 36 | 35.3 |
| φ14 | 15 | φ1 | 7.5 | 6 | 5.9 |
| 20 | φ1 | 7.5 | 8 | 7.8 |
| 25 | φ1 | 7.5 | 10 | 9.8 |
| 30 | φ1.1 | 11 | 12 | 11.8 |
| 35 | φ1.1 | 11 | 14 | 13.7 |
| 40 | φ1.1 | 11 | 16 | 15.7 |
| 45 | φ1.2 | 15.6 | 18 | 17.7 |
| 50 | φ1.2 | 15.6 | 20 | 19.6 |
| 55 | φ1.2 | 15.6 | 22 | 21.6 |
| 60 | φ1.2 | 15.6 | 24 | 23.5 |
| 65 | φ1.3 | 22.1 | 26 | 25.5 |
| 70 | φ1.3 | 22.1 | 28 | 27.5 |
| 80 | φ1.3 | 22.1 | 32 | 31.4 |
| 90 | φ1.5 | 43.5 | 36 | 35.3 |
| φ16 | 15 | φ1.1 | 8.2 | 6 | 5.9 |
| 20 | φ1.1 | 8.2 | 8 | 7.8 |
| 25 | φ1.2 | 10 | 10 | 9.8 |
| 30 | φ1.2 | 10 | 12 | 11.8 |
| 35 | φ1.2 | 10 | 14 | 13.7 |
| 40 | φ1.2 | 10 | 16 | 15.7 |
| 45 | φ1.4 | 21 | 18 | 17.7 |
| 50 | φ1.4 | 21 | 20 | 19.6 |
| 55 | φ1.4 | 21 | 22 | 21.6 |
| 60 | φ1.4 | 21 | 24 | 23.5 |
| 65 | φ1.5 | 29.7 | 26 | 25.5 |
| 70 | φ1.5 | 29.7 | 28 | 27.5 |
| 80 | φ1.5 | 29.7 | 32 | 31.4 |
| 90 | φ1.6 | 40 | 36 | 35.3 |
| φ18 | 20 | φ1.5 | 10 | 8 | 23.5 |
| 25 | φ1.6 | 12 | 10 | 29.4 |
| 30 | φ1.6 | 12 | 12 | 35.3 |
| 35 | φ1.7 | 16.2 | 14 | 41.2 |
| 40 | φ1.7 | 16.2 | 16 | 47.1 |
| 45 | φ1.8 | 19.8 | 18 | 53 |
| 50 | φ1.8 | 19.8 | 20 | 58.8 |
| 55 | φ1.8 | 19.8 | 22 | 64.7 |
| 60 | φ1.8 | 19.8 | 24 | 70.6 |
| 65 | φ2 | 32 | 26 | 76.5 |
| 70 | φ2 | 32 | 28 | 82.4 |
| 80 | φ2 | 32 | 32 | 94.1 |
| 90 | φ2.2 | 43 | 36 | 105.9 |
| 100 | φ2.2 | 43 | 40 | 117.7 |
*Other sizes are available. Please see the product pages.
Back to page top
Performance info.
■Spring constant of round wire coil spring, O.D. referenced type (N/mm)
| O.D. | Max deflection (Free length) Type |
| 75% | 60% | 45% | 40% | 40% | 35% | 30% | 25% |
| φ2 | - | - | - | 0.5 | - | - | - | - |
| φ3 | 0.1 | 0.3 | 0.5 | 1 | 1.5 | 2 | - | 3.9 |
| φ4 | 2.9 | 4.9 |
| φ5 | 2 | 2.9 | 5.9 | 9.8 |
| φ6 |
| φ8 |
| φ10 | 0.2 |
| φ12 |
| φ13 | 9.8 | 19.6 |
| φ14 |
| φ16 |
| φ18 | - | 0.5 | 1 | 2.9 | 3.9 | 4.9 | 14.7 | 29.4 |
| φ20 | - | - |
| φ22 | - | 29.4 |
| φ27 | - |
Back to page top
Technical calculations
■Coil spring load calculations
Load = Spring constant x Deflection
Back to page top
Height Adjust Pin
| Product name | Height Adjust Pins- Hex, B/F Standard |
| Part number | JPRA6-30.00 |
| Features | Can be used for height-adjusting. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Height accuracy is necessary for this application example.
Back to page top
Available sizes
■Height Adjust Pins- Hex, B/F Standard
| Material | Surface treatment | Hardness |
| 4137 Alloy Steel | − | Heat treated hardness 46~50HRC |
| Black oxide | Heat treated hardness 46~50HRC |
| Hard chrome plating | Heat treated hardness 46~50HRC |
| Plating thickness 3μm or more | Plating hardness 750HV~ |
| 304 Stainless Steel | − | − |
| 440C Stainless Steel | − | Heat treated hardness 50~55HRC |
■Sizes and Dimensions
Thread DIA. (Coarse) | Head height | Head Hex size | Under head thread length |
| (Configure in 0.01mm increments) |
| M3 | 2.00〜10.00 | 6 | 5 |
| M4 | 7 | 6 |
| M5 | 8 | 8 |
| M6 | 5.00〜30.00 | 10 | 8 |
| M8 | 13 | 10 |
| M10 | 10.00〜50.00 | 17 | 12 |
| M12 | 19 | 15 |
Back to page top
Accuracy Info
■Accuracy of height adjust pins threaded type (Hex)
Head height tolerance: +0.01/0
Back to page top
IDEA NOTE Up/down mechanism with springs and bushings + One touch holding.
The inspection instrument movements are guided by bushings and shafts, and raised by the springs. While inspecting, the toggle clamp pushes the inspection instrument down.