(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 300 design application ideas
collected from dozens of industries!
Log in to download free CAD models.
Download CAD for the entire application example!
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Work piece positioning and rotating mechanism.
Product name | Flat Belt Conveyor Full Belt Type, End Drive, 2-Slot Frame (Pulley Dia. 30mm) |
---|---|
Part number | CVSFA-90-1000-25-T100-SCM-100-W-A |
Suitable for selecting the ready-made product for automatic transfer.
■Flat Belt Conveyor Full Belt Type, End Drive, 2-Slot Frame (Pulley Dia. 30mm)
Part | Material | Surface Treatment |
---|---|---|
Frame | Aluminum | Anodize |
Motor Cover | Paint | |
Pulley Holder | 5052 Aluminum Alloy | Anodize |
1018 Carbon Steel | Trivalent Chromate |
■Belt Specification
Usage | Surface Material | Color Tone | Continuous Use Temperature °C |
---|---|---|---|
General Purpose | Polyurethane | Green | -10℃~80℃ |
White | |||
Sliding | Urethane Impregnated | Green | |
White | |||
Electronic Parts Conveyor | Conductive Polyurethane | Black | |
Food Conveyor | Polyurethane | White | |
Oil Resistant | Oil-Resistant Chloroethylene | Navy | 5℃~60℃ |
Non-Adhesive | Polyurethane | White | -10℃~80℃ |
No Belt |
■Sizes
Belt Width (10 mm increments) | Distance between pulleys (5 mm increments) | Motor | |||
---|---|---|---|---|---|
Output (W) | Voltage (V) | Specifications | Gearhead Reduction Ratio | ||
60~300 | 280~2000 | 6、25 | * Note | 12.5, 15, 18, 25, 30, 36, 50, 60, 75, 90, 100, 120, 150, 180 |
* Voltage and specification of a motor are varied with countries of sales.
■Conveying capacity of the conveyors (full belt single track, head drive φ30)
■Conveyor Selection Site
Product name | Urethane Rollers - Set Screw Holes |
---|---|
Part number | UMHSH20-5 |
Used as a mechanism that absorbs the shock of the work piece while rotating it.
■Urethane Rollers - Set Screw Holes
Material | Hardness | |
---|---|---|
Core | Lining | |
304 Stainless Steel | Urethane | Shore A90, Shore A70, Shore A50 |
5052 Aluminum Alloy |
■Sizes and Dimensions
Name No. | Roller O.D. | Shaft Bore Dia. | Core Material O.D. | Roller Width | Overall Length |
---|---|---|---|---|---|
15 | φ15 | φ4 | φ10 | 6 | 12 |
15-5 | φ5 | ||||
20 | φ20 | φ4 | φ16 | 6 | 12 |
20-5 | φ5 | ||||
25 | φ25 | φ6 | φ16 | 8 | 20 |
25−8 | φ8 | ||||
30 | φ30 | φ6 | φ16 | 8 | 20 |
30−8 | φ8 | ||||
35 | φ35 | φ8 | φ20 | 10 | 25 |
35−10 | φ10 | ||||
40 | φ40 | φ8 | φ25 | 10 | 25 |
40−10 | φ10 | ||||
50 | φ50 | φ10 | φ30 | 10 | 25 |
50−12 | φ12 |
■Accuracy of Urethane Rollers (Set Screw Type)
Shaft Bore Dia. Tolerance: H7
Product name | Silicon Rubber / Urethane Molded Bearings - Flat, with Threaded Shaft |
---|---|
Part number | UMSWH8-28 |
Suitable to rotate the work piece without damaging it.
■Silicon Rubber / Urethane Molded Bearings - Flat, with Threaded Shaft
Tire Section | Bearing Material | Shaft | |||
---|---|---|---|---|---|
Material | Hardness | Color | Material | Surface Treatment | |
Urethane | Shore A95 | Black | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating |
440C Stainless Steel | 303 Stainless Steel | − | |||
White | 52100 Bearing Steel | Carbon Steel | Trivalent Chromate | ||
440C Stainless Steel | 303 Stainless Steel | − | |||
Shore A90 | Black | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating | |
440C Stainless Steel | 303 Stainless Steel | − | |||
White | 52100 Bearing Steel | Carbon Steel | Trivalent Chromate | ||
440C Stainless Steel | 303 Stainless Steel | − | |||
Shore A70 | Black | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating | |
Shore A50 | Black | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating | |
White | 52100 Bearing Steel | Carbon Steel | Trivalent Chromate | ||
Silicon Rubber | Shore A70 | Light Gray | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating |
440C Stainless Steel | 303 Stainless Steel | − | |||
Antistatic Urethane | Shore A90 | Gray | 52100 Bearing Steel | Carbon Steel | Electroless Nickel Plating |
■Sizes and Dimensions
O.D. | Bearing | Screw Dia. (Coarse) | Thread Length | Roller Width |
---|---|---|---|---|
φ10 | W683ZZA | M3 | 4 | 3 |
φ12 | ||||
φ13 | W684AX50ZZ | M4 | 5 | 4 |
φ16 | 624ZZ | 5 | ||
WBC5−13ZZ | ||||
φ20 | 625ZZ | |||
696ZZ | M6 | 8 | ||
φ28 | 626ZZ | 6 | ||
608ZZ | 7 | |||
φ30 | 608ZZ | |||
6000ZZ | 8 | |||
φ40 | 6200ZZ | 9 | ||
6002ZZ | M10 | 12 | ||
φ45 | 6202ZZ | 11 | ||
6904ZZ | 9 | |||
φ55 | 6204ZZ | 14 | ||
φ65 | 6205ZZ | 15 |
■Load capacity of urethane molded bearings threaded, with flat A-Shape
O.D. | Bearing | Allowable Load N | ||||
---|---|---|---|---|---|---|
Urethane | Silicon | |||||
Shore A95 | Shore A90 | Shore A70 | Shore A50 | Shore A70 | ||
φ10 | W683ZZA | 38 | 28 | 9 | 4 | 7 |
φ12 | 53 | 34 | 10 | 6 | 9.8 | |
φ13 | W684AX50ZZ | 66 | 44 | 13 | 7 | 13 |
φ16 | 624ZZ | 79 | 59 | 16 | 6 | 18 |
WBC5−13ZZ | 79 | 16 | ||||
φ20 | 625ZZ | 102 | 78 | 20 | 9 | 24 |
696ZZ | 114 | 23 | 15 | |||
φ28 | 626ZZ | 218 | 157 | 44 | 39 | 47 |
608ZZ | 208 | 42 | 35 | |||
φ30 | 608ZZ | − | 176 | 81 | 65 | 53 |
6000ZZ | 94 | 51 | ||||
φ40 | 6200ZZ | − | 274 | 136 | 93 | 82 |
6002ZZ | 122 | 96 | ||||
φ45 | 6202ZZ | − | 343 | 109 | 102 | 103 |
6904ZZ | 130 | 98 | ||||
φ55 | 6204ZZ | − | 490 | 225 | 176 | 147 |
φ65 | 6205ZZ | − | 750 | 333 | 250 | 226 |
By using a full belt type conveyor, the mechanism is structured with the minimum possible width with respect to the workpiece diameter.
Thank you for downloading the data.
Click the Good IDEA! button when you find interesting design tips.
This data is utilized in order to list more useful application examples in the future.
* The part in the frame is a sub-assembly unit.
Copyright © MISUMI Corporation All Rights Reserved.