(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 300 design application ideas
collected from dozens of industries!
Log in to download free CAD models.
Download CAD for the entire application example!
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Blocking a workpiece by utilizing V groove.
Product name | Cam Followers - Hex Hole, No Seal, Flat Type |
---|---|
Part number | CFFAS6-16 |
Centering is achieved, even if with some misalignment, when cam follower hits somewhere in the range of inclined part of V Groove.
■Cam Followers - Hex Hole, No Seal, Flat Type
Usage | Main Body | Nut | |||
---|---|---|---|---|---|
Material | Seal | Material | Surface Treatment | ||
Not Provided | Provided | ||||
General | 52100 Bearing Steel | ○ | ○ | 1045 Carbon Steel | Black Oxide |
440C Stainless Steel | ○ | ○ | 304 Stainless Steel | - | |
Low Dust Generation | - | ○ |
■Sizes and Dimensions
Stud Dia. | Thread Dia. x Pitch | Outer Ring Dia. | Outer Ring Width | Overall Length |
---|---|---|---|---|
φ3 | M3×0.5 | φ10 | 7 | 17 |
φ4 | M4×0.7 | φ12 | 8 | 20 |
φ5 | M5×0.8 | φ13 | 9 | 23 |
φ6 | M6×1.0 | φ16 | 11 | 28 |
φ8 | M8x1.25 | φ19 | 11 | 32 |
φ10 | M10x1.25 | φ22 | 12 | 36 |
φ26 | ||||
φ12 | M12x1.5 | φ30 | 14 | 40 |
φ32 |
■Accuracy of Cam Followers
Stud Dia. Tolerance: h7
Outer Ring Width Tolerance: 0/-0.12
Outer Race Dia. Tolerance:
Outer Ring Dia. | Tolerance |
---|---|
φ10 | 0/-0.008 |
φ12 | |
φ13 | |
φ16 | |
φ19 | 0/-0.009 |
φ22 | |
φ26 | |
φ30 | |
φ32 | 0/-0.011 |
Cam Follower Load Rating and Rotational Speed
Stud Dia. - Outer Ring Dia. | Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Cor (kN) | Max. Allowable Load (kN) | Track Load Capacity (kN) | Max. Rotational Speed (rpm) | |
---|---|---|---|---|---|---|
With Seal | No Seal | |||||
φ3?φ10 | 1.47 | 1.18 | 0.36 | 1.37 | 32900 | 47000 |
φ4?φ12 | 2.06 | 2.05 | 0.78 | 1.76 | 25900 | 37000 |
φ5?φ13 | 3.14 | 2.77 | 1.42 | 2.25 | 20300 | 29000 |
φ6?φ16 | 3.59 | 3.58 | 2.11 | 3.43 | 17500 | 25000 |
φ8?φ19 | 4.17 | 4.65 | 4.73 | 4.02 | 14000 | 20000 |
φ10?φ22 | 5.33 | 6.78 | 5.81 | 4.7 | 11900 | 17000 |
φ10?φ26 | 5.49 | |||||
φ12?φ30 | 7.87 | 9.79 | 9.37 | 7.06 | 9800 | 14000 |
φ12?φ32 | 7.45 |
Product name | Oil Free Bushings I.D. F7 - Copper Alloy |
---|---|
Part number | MPBZ15-15 |
Features | The most standard type in the Copper Alloy series. |
Provides high friction resistance in the environment where oil film formation is discouraged by reciprocating motions or frequent starts and stops, without lubrication.
■Oil Free Bushings I.D. F7 - Copper Alloy
Material: High Tensile Brass Alloy, Solid Lubricant Embedded
■Sizes and Dimensions
I.D.(mm) | Overall Length | O.D. | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 9 | 10 | 12 | 15 | 16 | 19 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | 80 | 100 | ||
5 | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | - | - | - | - | - | - | 9 |
6 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | - | - | - | 10 |
8 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | - | - | 12 |
10 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | - | 14 |
12 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | 18 |
13 | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | - | 19 |
15 | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | 21 |
16 | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | 22 |
18 | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | - | 24 |
20 | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | 28 |
20A | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | - | 30 |
25 | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | 33 |
25A | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | - | 35 |
30 | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | 38 |
35 | - | - | - | - | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | - | 44 |
40 | - | - | - | - | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | 50 |
50 | - | - | - | - | - | - | - | - | - | ○ | ○ | ○ | ○ | ○ | ○ | ○ | - | 62 |
60 | - | - | - | - | - | - | - | - | - | - | - | - | ○ | ○ | ○ | ○ | - | 75 |
80 | - | - | - | - | - | - | - | - | - | - | - | - | - | ○ | ○ | ○ | - | 96 |
100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ○ | ○ | 120 |
■Accuracy of Oil Free Bushings (Copper Alloy Straight Standard Type)
I.D.(mm) | I.D. Tolerance (F7) | O.D. | O.D. Tolerance (m6) |
---|---|---|---|
5 | +0.022 +0.010 | 9 | +0.015 +0.006 |
6 | 10 | ||
8 | +0.028 +0.013 | 12 | +0.018 +0.007 |
10 | 14 | ||
12 | +0.034 +0.016 | 18 | |
13 | 19 | +0.021 +0.008 | |
15 | 21 | ||
16 | 22 | ||
18 | 24 | ||
20 | +0.041 +0.020 | 28 | |
20A | 30 | ||
25 | 33 | +0.025 +0.009 | |
25A | 35 | ||
30 | 38 | ||
35 | +0.050 +0.025 | 44 | |
40 | 50 | ||
50 | 62 | +0.030 +0.011 | |
60 | +0.060 +0.030 | 75 | |
80 | 96 | +0.035 +0.013 | |
100 | +0.071 +0.036 | 120 |
■Load Information of Oil Free Bushings (Copper Alloy Straight Standard Type)
Regular | Non-lubricated | |
---|---|---|
Maximum Allowable Load | 29.0N/mm² | |
Maximum Allowable Velocity | 60m/min | 30m/min |
Due to the compact size of the cylinder, it can be used in a tight space.
Even with a slight displacement, blocking is possible if the cam follower makes contact within the range of the oblique portion of the V groove.
Thank you for downloading the data.
Click the Good IDEA! button when you find interesting design tips.
This data is utilized in order to list more useful application examples in the future.
* The part in the frame is a sub-assembly unit.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
A flat plate used to press paper against the printing plate in a printing machine.
Copyright © MISUMI Corporation All Rights Reserved.