Roller plunger
Product name | Roller Plungers- Mounting Type, Vertical Mount |
Part number | TBPJ1A |
Features | Long Stroke |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Suitable for temporary table retention during operation.
Back to page top
Risk info.
Insufficient retaining force, durability
Back to page top
Available sizes
■Sizes and Dimensions
Load type | Roller facing direction | Roller O.D | Roller・Pin length (No load) | Stroke | Body length | Body width | Overall height | Roller・Pin shaft height |
For light loads | Side facing | φ14 | 25 | 5 | 48 | 38 | 25 | 12 |
φ19 | 27.5 |
For heavy loads | φ14 | 25 |
φ19 | 27.5 |
For light loads | Vertically facing | φ14 | 25 |
φ19 | 27.5 |
For heavy loads | φ14 | 25 |
φ19 | 27.5 |
Back to page top
Mechanism Info.
■Roller plunger (Mounting type) structure diagram
・The plunger has a bearing mounted on the tip of pin guided by a bushing, and is stroked by the spring load
・A screw for anti-rotation and stroke adjustment combination is mounted on the pin.
Back to page top
Performance info.
■Spring load of Roller Plunger (Mounting type)
Load type | Roller direction | Roller O.D | Load(N) |
min. | max. |
For light loads | Horizontal facing | φ14 | 3.0 | 5.1 |
φ19 |
For heavy loads | φ14 | 6.1 | 10.4 |
φ19 |
For light loads | Vertically facing | φ14 | 3.0 | 5.1 |
φ19 |
For heavy loads | φ14 | 6.1 | 10.4 |
φ19 |
*Min. load is an initial load, Max. load is when the pin is depressed
Back to page top
IDEA NOTE Wide block type linear guide is used.
To provide for larger mounting surface and higher rigidity during motion wide block linear guide type is used.
IDEA NOTE Retaining the guide block on the rail
In this manually operated unit, stopper pins are added to prevent guide block from sliding off the rail.
IDEA NOTE Workpiece fixture poka-yoke design
Design fixture to prevents incorrect placement of workpiece.