(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hand chuck is a device that chucks and handles workpieces using air or electric power as a drive source. Depending on the gripping method, it is divided into clamping or opening, and there are also parallel types, swing types, chuck types, etc. Of these types, the parallel type that sandwiches the li ...Readmore
A hand chuck is a device that chucks and handles workpieces using air or electric power as a drive source. Depending on the gripping method, it is divided into clamping or opening, and there are also parallel types, swing types, chuck types, etc. Of these types, the parallel type that sandwiches the linear guide has been used, which enables long grip gripping. It features high accuracy and long life. In addition, the clamping chuck type can reduce moment generation and blurring. It features high rigidity, and supports various workpiece diameters. It is important when selecting the points to confirm whether the operation method is double-acting or single-acting (whether it is always open / close), whether the body structure is square or cylindrical, the gripping force on the open and closed sides, etc. ▲ Close
Days to Ship |
|
---|
Parallel Type Air Gripper / Standard Type MHZ2 Series
SMC
SMC Parallel Type Air Gripper.
[Features]
· Uses a linear guide for high rigidity and high precision.
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Style Wide Opening Air Gripper MHL2 Series
SMC
[Features]
· Long stroke.
· Accommodates diverse workpiece diameters with a single unit.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Double-end type oil-impregnated resin bearings with a metal backing are used for all shafts.
· Built-in dust protection mechanism.
· High degree of mounting flexibility.
· Can be equipped with an auto switch.
Days to Ship: | 3 Days or more |
---|
Low Profile Air Gripper MHF2 Series
SMC
[Features]
· Low profile: Height is approximately 1/3 smaller (compared to product with equivalent gripping force from the MHZ2 Series).
· Contributes to device space saving measures.
· Reduces bending moments.
· Operates smoothly, providing improved accuracy.
· The stroke length can be selected.
& nbsp3 standard stroke lengths (short, middle and length) are available for each bore size.
& nbspYou can select the optimal stroke for each workpiece.
· Improved mounting repeatability.
· Piping from either direction.
· Easy positioning for mounting attachments.
· Wiring and piping can be centralized.
· High degree of mounting flexibility.
& nbspBracket not required.
& nbspCan help keep mounting height to a minimum.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
Days to Ship: | 3 Days or more |
---|
MISUMI
Compact Type Pneumatic Grippers with high precision, high rigidity, strong retaining force and excellent compactness
Days to Ship: | 9 Days or more |
---|
Parallel Type Air Gripper, Long Stroke MHZL2 Series
SMC
[Features]
· Accommodates diverse workpiece diameters with a single unit.
· Nearly double the standard stroke.
· Long stroke, yet also compact and lightweight.
Days to Ship: | 3 Days or more |
---|
Hand small model cross-roller parallel hand BHA series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on Hand small model cross-roller parallel hand BHA series see the sections below:
Days to Ship: | 9 Days or more |
---|
Angular Type Air Gripper / Standard Type MHC2 Series
SMC
SMC Angular Type Air Gripper.
[Features]
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Built-in variable throttle.
· A solid state auto switch with an indicator light can be mounted.
Days to Ship: | 3 Days or more |
---|
Parallel Type Air Gripper, 3-Finger Type, MHS3 Series
SMC
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
Days to Ship: | 3 Days or more |
---|
SMC
Rotary gripper suitable for holding and reversing workpieces on transfer lines.
[Features]
· Compact integration of gripping with rotation functions.
· Eliminates whirling of the piping and wiring caused by combining individual products (rotary table + adapter + air gripper).
· Compared with combined products, the longitudinal dimension is approximately 20% shorter.
· 2 types of angle rotation (90° and 180°) are now standard.
· Auto switches can be retrofitted using the magnet (equipped as standard).
Days to Ship: | 3 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Machine Engineering
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Square Shape
•Environment Application: Standard
Days to Ship: | 9 Days or more |
---|
Hand thin type long stroke parallel hand HLC series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Flat Shape)
For complete product overview and details on Hand thin type long stroke parallel hand HLC series see the sections below:
Days to Ship: | 27 Days or more |
---|
MHR3/MDHR3 Series 3-Finger Type Rotary Actuated Air Gripper
SMC
A hand chuck featuring high rigidity and a high degree of mounting direction flexibility.
[Features]
· High repeatability: ±0.01 mm.
· Utilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Use of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting direction flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy working-position detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both inner- and outer-diameter gripping.
Days to Ship: | Quote |
---|
Parallel Type Air Gripper, 3-Finger Type, With Dust Cover, MHSJ3 Series
SMC
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
Days to Ship: | Quote |
---|
Parallel Type Air Gripper, 3-Finger type, Through Hole, MHSH3 Series
SMC
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
Days to Ship: | 3 Days or more |
---|
Parallel Type Air Gripper, 3-Finger Type, Long Stroke, MHSL3 Series
SMC
Long stroke type that can grip workpieces of different diameters.
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
· Compatible with the mounting pitch for the standard type.
Days to Ship: | 3 Days or more |
---|
Electric Gripper 3-Jaw Type LEHS Series
SMC
[Features]
・ Easy setting: Set 2 items, position and thrust, to complete
・ Controller is preset with actuator specifications before shipment (Actuator and controller are sold as a set)
・ With fall prevention function (All series come with self-locking function)
・ Self-locking reduces power consumption
・ With grip confirmation function
・ Position/speed/force setting (64 points)
Days to Ship: | Quote |
---|
Chuck, Powerful Chuck, CKL Series
Konsei
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Special Shape
For complete product overview and details on Chuck, Powerful Chuck, CKL Series see the sections below:
Days to Ship: | 22 Days or more |
---|
Hand cross-roller parallel hand HK series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on Hand cross-roller parallel hand HK series see the sections below:
Days to Ship: | 22 Days or more |
---|
Hand rubber cover thin model parallel hand (cross-roller type) HLBG series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand rubber cover thin model parallel hand (cross-roller type) HLBG series see the sections below:
Days to Ship: | 22 Days or more |
---|
Hand thin model parallel hand (bush type) HLA series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand thin model parallel hand (bush type) HLA series see the sections below:
Days to Ship: | 9 Days or more |
---|
BHG Series Compact Cross Roller Parallel Hand
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on BHG Series Compact Cross Roller Parallel Hand see the sections below:
Days to Ship: | 9 Days or more |
---|
Robot peripheral equipment large auto hand changer KHA series
Konsei
For complete product overview and details on Robot peripheral equipment large auto hand changer KHA series see the sections below:
Days to Ship: | 21 Days or more |
---|
Robot peripheral equipment, rotation check, CKR series
Konsei
•Type: Main Body
•Number Of Fingers: 3 pcs.
•Main Body Shape: Cylindrical Shape
•Environment Application: Standard
Days to Ship: | 27 Days or more |
---|
Parallel Type Air Gripper, Standard Type, Compact (Without Auto Switch) MHZA2-6/MHZAJ2-6 Series
SMC
· Uses a linear guide for high rigidity and high precision.
Days to Ship: | 3 Days or more |
---|
Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series
SMC
[Features]
· High repeatability: ±0.01 mm.
& nbspUtilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Smaller profile.
& nbspUse of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy positioning and detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both internal and external gripping.
Days to Ship: | Quote |
---|
Wedge Cam Operation Slide Guide Air Gripper, 2-Finger Type, MHK2 Series
SMC
The wedge cam structure enables high-precision and high-rigidity.
Features a dust cover for improved load resistance and resistance to adverse environments.
[Features]
· Can be equipped with an auto switch.
· Includes a pinhole on the top surface for positioning.
· Features a built-in adjustment needle for adjusting the finger speed.
· High repeatability: ±0.01 mm.
· 2 types of finger material are available for use in different applications.
· 3 types of dust cover are available for use in different applications.
· Long stroke type now as standard.
Days to Ship: | 3 Days or more |
---|
Parallel Type Air Gripper, 4-Finger Type, MHS4 Series
SMC
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.
Days to Ship: | 3 Days or more |
---|
180° Angular Type Air Gripper MHY2 Series
SMC
[Features]
· Light and compact series in small bore sizes.
· Improved mounting repeatability.
· Can be equipped with auto switches in 4 locations.
· The reduced opening sizes help prevent contaminants from getting inside.
· Uses stainless steel as standard.
Days to Ship: | 3 Days or more |
---|
180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series
SMC
[Features]
· The unique seal construction allows for a shorter overall length and a constant grip strength when opening/closing.
· Can be equipped with auto switches in 4 locations.
· The key connection offers excellent impact-resistance.
· 2 types of finger option.
· Dustproof structure.
· Bearings equipped as standard.
Days to Ship: | 3 Days or more |
---|
MA3 Series Auto Hand Changing System (AHC)
SMC
The AHC system changes robot hand tools automatically to accommodate workpieces of different shapes, thus making it possible to adopt FMS on the assembly line.
[Features]
· No adjustment or teaching required when changing tools.
· Accelerated launch of assembly lines.
Days to Ship: | Quote |
---|
Machine Engineering
•How Grip: Pinch, Parallel Type
•Operating Pressure Range (mpa): 0.3::0.5
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Cylindrical Shape
Days to Ship: | 9 Days or more |
---|
Machine Engineering
•How Grip: Pinch, Parallel Type
•Operating Pressure Range (mpa): 0.3::0.5
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Cylindrical Shape
Days to Ship: | 9 Days or more |
---|
Nihon Pisco
•How to Grip : Pinch, Swing Type
•Operation Method : Single Acting Type (Normally Open)
•Main Body Shape : Cylindrical Shape
For complete product overview and details on Closed Chuck Shank Type see the sections below:
Days to Ship: | 8 Days or more |
---|
CK/CKB/CKD Series Long-stroke Chuck
Konsei
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Special Shape
For complete product overview and details on CK/CKB/CKD Series Long-stroke Chuck see the sections below:
Days to Ship: | 27 Days or more |
---|
CKA, CKB, and CKD Series Slim Chuck
Konsei
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Special Shape
For complete product overview and details on CKA, CKB, and CKD Series Slim Chuck see the sections below:
Days to Ship: | 27 Days or more |
---|
CKJ Series Thin Long-stroke Chuck
Konsei
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Main Body Shape : Special Shape
For complete product overview and details on CKJ Series Thin Long-stroke Chuck see the sections below:
Days to Ship: | 40 Days or more |
---|
Chucks: CKF Series Hollow Chuck
Konsei
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Hollow Shape
For complete product overview and details on Chucks: CKF Series Hollow Chuck see the sections below:
Days to Ship: | 27 Days or more |
---|
Hand mini parallel hand HMA series
Konsei
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Square Shape
•Environment Application: Standard
Days to Ship: | 22 Days or more |
---|
Handle linear guide hand LHA series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on Handle linear guide hand LHA series see the sections below:
Days to Ship: | 9 Days or more |
---|
Hand thin-type parallel hand HLD series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Flat Shape)
For complete product overview and details on Hand thin-type parallel hand HLD series see the sections below:
Days to Ship: | 38 Days or more |
---|
Hand thin-type wide-angle hand HMD series
Konsei
•How to Grip : Pinch, Swing Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand thin-type wide-angle hand HMD series see the sections below:
Days to Ship: | 27 Days or more |
---|
Hand side parallel hand HA series
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Cylindrical Shape, Square Shape
For complete product overview and details on Hand side parallel hand HA series see the sections below:
Days to Ship: | 9 Days or more |
---|
Hands: HMF Series Compact Crab Type Parallel Hand
Konsei
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Wide)
For complete product overview and details on Hands: HMF Series Compact Crab Type Parallel Hand see the sections below:
Days to Ship: | 22 Days or more |
---|
HB Series Single Fulcrum Handle
Konsei
•How to Grip : Open, Swing Type, Pinch, Swing Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on HB Series Single Fulcrum Handle see the sections below:
Days to Ship: | 22 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
How to Grip |
Number of Fingers |
Main Body Shape |
Operation Method |
Open Dimension L1(mm) |
Closed Dimension L2(mm) |
Gripping Force (Open side at 0.5Mpa)(N) |
Gripping Force (Closed side at 0.5Mpa)(N) |
Environment, Applications |
Maximum Gripping Force (Opening Side, Electric Type)(N) |
Additional Function |
Maximum Gripping Force (Closing Side, Electric Type)(N) |
Stroke Adjustment Mechanism |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | SMC | SMC | SMC | MISUMI | SMC | Konsei | SMC | SMC | SMC | MISUMI | Machine Engineering | Konsei | SMC | SMC | SMC | SMC | SMC | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Machine Engineering | Machine Engineering | Nihon Pisco | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei | Konsei |
Product Series | Parallel Type Air Gripper, 3-Finger Type, With Dust Cover, MHSJ3 Series | Parallel Type Air Gripper, 3-Finger type, Through Hole, MHSH3 Series | Parallel Type Air Gripper, 3-Finger Type, Long Stroke, MHSL3 Series | Hand rubber cover thin model parallel hand (cross-roller type) HLBG series | Robot peripheral equipment large auto hand changer KHA series | Parallel Type Air Gripper, Standard Type, Compact (Without Auto Switch) MHZA2-6/MHZAJ2-6 Series | Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series | Wedge Cam Operation Slide Guide Air Gripper, 2-Finger Type, MHK2 Series | |||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 9 Days or more | 3 Days or more | 9 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 9 Days or more | 27 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | Quote | 22 Days or more | 22 Days or more | 22 Days or more | 9 Days or more | 9 Days or more | 21 Days or more | 27 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 9 Days or more | 9 Days or more | 8 Days or more | 27 Days or more | 27 Days or more | 40 Days or more | 27 Days or more | 22 Days or more | 9 Days or more | 38 Days or more | 27 Days or more | 9 Days or more | 22 Days or more | 22 Days or more |
Type | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | - | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body (Powered) | Main Body | Main Body | Main Body | Main Body | Main Body | Related Components | Main Body | Main Body | Main Body | Main Body / Related Components | Main Body | Main Body | Main Body | Main Body / Related Components | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |
How to Grip | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Pinch, Chuck Type / Open, Parallel Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Swing Type / Open, Swing Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | - | Pinch, Parallel Type / Open, Parallel Type / Mechanical Hand | Pinch, Parallel Type / Open, Parallel Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type / Mechanical Hand | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | - | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Pinch, Chuck Type / Open, Parallel Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Swing Type | Pinch, Swing Type | Open, Chuck Type | Pinch, Parallel Type | Pinch, Parallel Type | Pinch, Swing Type | Pinch, Chuck Type / Open, Chuck Type | Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Chuck Type / Open, Chuck Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Swing Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Parallel Type / Open, Parallel Type | Pinch, Swing Type |
Number of Fingers | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 3 pcs. | 2 pcs. | - | 2 pcs. | 2 pcs. | 3 pcs. | 3 pcs. | 3 pcs. | 3 pcs. | 3 pcs. | 2 pcs. / 3 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | - | 3 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | Others | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 3 pcs. | 3 pcs. | 3 pcs. | 3 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. | 2 pcs. |
Main Body Shape | Square Shape | Square Shape (Wide) | Square Shape (Flat Shape) | Square Shape | Square Shape | Square Shape | Square Shape | Cylindrical Shape | Cylindrical Shape | - | Square Shape | Square Shape (Flat Shape) | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Special Shape | Square Shape | Square Shape | Square Shape | Square Shape | - | Cylindrical Shape | Square Shape / Square Shape (Flat Shape) | Cylindrical Shape | Square Shape | Cylindrical Shape | Square Shape | Square Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Special Shape | Special Shape | Special Shape | Hollow Shape | Square Shape | Square Shape | Square Shape (Flat Shape) | Square Shape | Square Shape | Square Shape (Wide) | Square Shape |
Operation Method | Double Acting / Single Acting Type (Normally Open) / Single Acting Type (Normally Closed) | Double Acting | Double Acting | Double Acting / Single Acting Type (Normally Open) | Double Acting / Single Acting Type (Normally Open) / Single Acting Type (Normally Closed) | Double Acting / Single Acting Type (Normally Open) | Double Acting / Single Acting Type (Normally Open) | Double Acting | Double Acting / Single Acting Type (Normally Open) / Single Acting Type (Normally Closed) | - | Double Acting / Single Acting Type (Normally Open) | - | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting / Single Acting Type (Normally Open) | Double Acting | - | - | Double Acting | - | - | Double Acting / Single Acting Type (Normally Open) / Single Acting Type (Normally Closed) | Double Acting | Double Acting / Single Acting Type (Normally Open) / Single Acting Type (Normally Closed) | Double Acting | Double Acting | Double Acting | Single Acting Type (Normally Closed) | Single Acting Type (Normally Open) | Double Acting / Single Acting Type (Normally Open) | Single Acting Type (Normally Open) | Double Acting | Single Acting Type (Normally Closed) | - | Double Acting | Double Acting | Double Acting | - | - | Double Acting | - | Single Acting Type (Normally Open) |
Open Dimension L1(mm) | 5 ~ 60 | 76 ~ 486 | 8 ~ 80 | - | 19.2 ~ 41.3 | - | - | - | 15.2 ~ 33.3 | - | 6.8 ~ 19 | - | - | 12.5 ~ 41 | 15.5 ~ 31 | 13.5 ~ 80 | - | - | - | - | - | - | - | - | 12 | 16 ~ 37 | 20 ~ 41 | 17 ~ 51 | - | - | - | 4 ~ 6 | 4 ~ 6 | - | - | - | - | - | - | - | - | - | - | - | - |
Closed Dimension L2(mm) | 1 ~ 30 | 56 ~ 286 | 0 | - | 11.2 ~ 19.3 | - | - | - | 11.2 ~ 19.3 | - | 6.8 ~ 12.8 | - | - | 7.5 ~ 31 | 7.5 ~ 23 | 8.5 ~ 48 | 35 | - | - | - | - | - | - | - | 8 | 10 ~ 16 | 9 ~ 19 | 13 ~ 35 | - | - | - | 0 | 0 | - | - | - | - | - | - | - | - | - | - | - | - |
Gripping Force (Open side at 0.5Mpa)(N) | 3.7 ~ 318 | 14 ~ 396 | 19 ~ 141 | - | 13 ~ 104 | - | - | 1,320 ~ 780 | 13 ~ 100 | - | 2 ~ 46 | - | 6.5 ~ 12 | 47 ~ 525 | 15 ~ 490 | 1,320 ~ 780 | - | - | - | - | - | - | - | - | 3.7 ~ 6.1 | 12 ~ 59 | 11 ~ 90 | 12 ~ 268 | - | - | - | - | - | 0.08 ~ 0.2 | - | - | - | - | - | - | - | - | - | - | - |
Gripping Force (Closed side at 0.5Mpa)(N) | 1.9 ~ 254 | 14 ~ 396 | 19 ~ 141 | - | 7.1 ~ 65 | - | - | 1,270 ~ 750 | 10 ~ 68 | - | 2 ~ 46 | - | 7 ~ 13 | 9 ~ 400 | 9 ~ 400 | 1,270 ~ 750 | - | - | - | - | - | - | - | - | 1.9 ~ 3.3 | 12 ~ 33 | 9 ~ 80 | 10 ~ 251 | 8 ~ 75 | 14.3 ~ 153.1 | - | - | - | 0.08 ~ 0.2 | - | - | - | - | - | - | - | - | - | - | - |
Environment, Applications | Standard | Dust Resistant | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Dust Resistant / Drip-Proof | Standard | Standard / Dust Resistant / Drip-Proof | - | Standard | Standard | Standard / Available in Cleanroom Environment | Dust Resistant / Drip-Proof | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Maximum Gripping Force (Opening Side, Electric Type)(N) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 130 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Additional Function | With Linear Guide | Bearing Support | With Linear Guide / Stroke Adjustment Function | Not Provided | With Linear Guide / High Accuracy | High Accuracy | Not Provided | Not Provided | Not Provided | - | Not Provided | With Linear Guide | With Linear Guide / Bearing Support | High Accuracy | High Accuracy | High Accuracy | High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Clamping Force Control / Speed Control | Not Provided | Bearing Support / High Accuracy | High Accuracy | Not Provided | Bearing Support / High Accuracy | - | Not Provided | With Linear Guide / High Accuracy | With Linear Guide / Bearing Support / High Accuracy | High Accuracy | High Accuracy | Not Provided | Speed Control | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | With Linear Guide / High Accuracy | Not Provided | Not Provided | Bearing Support | Not Provided | Not Provided |
Maximum Gripping Force (Closing Side, Electric Type)(N) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 130 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Stroke Adjustment Mechanism | Not Provided | Not Provided | Not Provided / Open Direction Adjustment / Close Direction Adjustment / Open/Close Dual Adjustment | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Open/Close Dual Adjustment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy