(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Easy setting: Set 2 items, position and thrust, to complete
・ Controller is preset with actuator specifications before shipment (Actuator and controller are sold as a set)
・ With fall prevention function (All series come with self-locking function)
・ Self-locking reduces power consumption
・ With grip confirmation function
・ Position/speed/force setting (64 points)
Part Number
Configured Part Number is shown.
LEHS40K3-12-R5C917
Type | Main Body (Powered) | How to Grip | Pinch, Chuck Type / Open, Chuck Type / Mechanical Hand |
---|---|---|---|
Number of Fingers | 3 pcs. | Main Body Shape | Cylindrical Shape |
Operation Method | Double Acting | Dimensions when closed(mm) | 35 |
Environment, Applications | Standard | Maximum Gripping Force (Opening Side, Electric Type)(N) | 130 |
Additional Function | High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Clamping Force Control / Speed Control | Maximum Gripping Force (Closing Side, Electric Type)(N) | 130 |
Stroke Adjustment Mechanism | Open/Close Dual Adjustment | Size | 40 |
Show More | |||
Stroke(mm) | 12 | Motor cable entry direction | Basic form (Entry on the left side) |
Actuator cable type | Robot cable | Actuator cable length | 5 m |
Controller / driver type | JXC91 (EtherNet/IP direct input) | Controller/driver mounting method | Screw mounting |
Communications plug | Without plug connector | Lead | Basic Type |
Show Less |
Type | Main Body (Powered) | How to Grip | Pinch, Chuck Type / Open, Chuck Type / Mechanical Hand | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Dimensions when closed(mm) | 35 |
Environment, Applications | Standard | Maximum Gripping Force (Opening Side, Electric Type)(N) | 130 | Additional Function | High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Clamping Force Control / Speed Control |
Maximum Gripping Force (Closing Side, Electric Type)(N) | 130 | Stroke Adjustment Mechanism | Open/Close Dual Adjustment | Size | 40 |
Stroke(mm) | 12 | Motor cable entry direction | Basic form (Entry on the left side) | Actuator cable type | Robot cable |
Actuator cable length | 5 m | Controller / driver type | JXC91 (EtherNet/IP direct input) | Controller/driver mounting method | Screw mounting |
Communications plug | Without plug connector | Lead | Basic Type |
Please check the type/dimensions/specifications of the part LEHS40K3-12-R5C917 in the Electric Gripper 3-Jaw Type LEHS Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy