(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chuck, Powerful Chuck, CKL Series

Chuck, Powerful Chuck, CKL Series
  • Volume Discount

•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Special Shape
For complete product overview and details on Chuck, Powerful Chuck, CKL Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CKL-20AS-J2
CKL-25AS-E24S2-NO
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHow to Grip Number of Fingers Operation Method Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty. Sensor Symbol
1 Piece(s)Available

27 Days or more

10Inserted Chuck Type / Chuck Type of Opening2 pcs.Double Acting2065NoNo-
1 Piece(s)Available

27 Days or more

10Inserted Chuck Type3 pcs.Normally Open2586Normally OpenContacting 2 Core Straight, 2E24

Loading...

  1. 1

Basic Information

Type Main Body Main Body Shape Special Forms Environment, Applications Standard
Additional Function No Stroke Adjustment Mechanism No Stroke Type Standard

Additional Products in this Category

Tech Support