(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series

180° Angular Air Gripper, Rack And Pinion Type, MHW2 Series
  • Volume Discount

[Features]
· The unique seal construction allows for a shorter overall length and a constant grip strength when opening/closing.
· Can be equipped with auto switches in 4 locations.
· The key connection offers excellent impact-resistance.
· 2 types of finger option.
· Dustproof structure.
· Bearings equipped as standard.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHW2-20D
MHW2-20D1
MHW2-20D1-M9BWL
MHW2-20D-M9BL
MHW2-20D-Y59AL
MHW2-20D-Y69BL
MHW2-25D
MHW2-25D1
MHW2-25D1-M9BL
MHW2-25D1-M9BWL
MHW2-25D1-M9NL
MHW2-25D1-Y59AL
MHW2-25D1-Y59BL
MHW2-25D-M9BL
MHW2-25D-M9BVL
MHW2-25D-M9BWL
MHW2-25D-M9BZ
MHW2-25D-M9PL
MHW2-25D-M9PWSDPC
MHW2-25D-X4
MHW2-25D-Y59AL
MHW2-32D
MHW2-32D1
MHW2-32D1-M9BAL
MHW2-32D1-M9BVL
MHW2-32D1-M9BWL
MHW2-32D1-Y59BL
MHW2-32D-M9BVL
MHW2-32D-Y59AL
MHW2-32TFD
MHW2-32TFD1
MHW2-32TFD-Y7PWVSDPC
MHW2-40D
MHW2-40D1
MHW2-40D-M9PWZ
MHW2-40D-X4
MHW2-40D-Y7BW
MHW2-40D-Y59BLS
MHW2-40D-Y69BLS
MHW2-40TFD
MHW2-40TFD1
MHW2-40TFD1-M9PWV
MHW2-40TFD-M9PWSDPC
MHW2-50D
MHW2-50D1
MHW2-50D1-M9BW
MHW2-50D1-M9BWL
MHW2-50D1-Y59A
MHW2-50D-M9BWL
MHW2-50TFD
MHW2-50TFD1
MHW2-50TND1
Part NumberMinimum order quantityVolume DiscountDays to Ship Claw Opening Angle A1
(deg)
Claw Closing Angle A2
(deg)
Gripping Force (Closed side at 0.5Mpa)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Made to order specifications Connector type for gripper opening/closing Port thread type
1 Piece(s)Available

3 Days

180-514.320Flat finger type (standard)Without auto switch (built-in magnet)NoneNone5NoneNoneM
1 Piece(s)Available

3 Days

180-514.320Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone5NoneNoneM
1 Piece(s)Available

Quote

--14.320Open/close direction tapped mountingM9BW2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--14.320Flat finger type (standard)M9B2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--14.320Flat finger type (standard)Y59A2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--14.320Flat finger type (standard)Y69B2 pcs.3 m5NoneNoneM
1 Piece(s)Available

3 Days

180-629.225Flat finger type (standard)Without auto switch (built-in magnet)NoneNone5NoneNoneM
1 Piece(s)Available

3 Days

180-629.225Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone5NoneNoneM
1 Piece(s)Available

Quote

--29.225Open/close direction tapped mountingM9B2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Open/close direction tapped mountingM9BW2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Open/close direction tapped mountingM9N2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Open/close direction tapped mountingY59A2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Open/close direction tapped mountingY59B2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9B2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9BV2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9BW2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9B2 pcs.5 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9P2 pcs.3 m5NoneNoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)M9PW2 pcs.0.5 m5NoneM12 4-pinM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)Without auto switch (built-in magnet)NoneNone5Heat resistance (100°C)NoneM
1 Piece(s)Available

Quote

--29.225Flat finger type (standard)Y59A2 pcs.3 m5NoneNoneM
1 Piece(s)Available

3 Days

180-553.732Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/8NoneNoneRc
1 Piece(s)Available

Quote

180-553.732Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Open/close direction tapped mountingM9BA2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Open/close direction tapped mountingM9BV2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

180-553.732Open/close direction tapped mountingM9BW2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Open/close direction tapped mountingY59B2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Flat finger type (standard)M9BV2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Flat finger type (standard)Y59A2 pcs.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--53.732Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/8NoneNoneG
1 Piece(s)Available

Quote

180-553.732Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/8NoneNoneG
1 Piece(s)Available

Quote

--53.732Flat finger type (standard)Y7PWV2 pcs.0.5 m1/8NoneM12 4-pinG
1 Piece(s)Available

3 Days

180-594.940Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/8NoneNoneRc
1 Piece(s)Available

Quote

180-594.940Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/8NoneNoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)M9PW2 pcs.5 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/8Heat resistance (100°C)NoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)Y7BW2 pcs.0.5 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)Y59B1 pc.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)Y69B1 pc.3 m1/8NoneNoneRc
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/8NoneNoneG
1 Piece(s)Available

Quote

--94.940Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/8NoneNoneG
1 Piece(s)Available

Quote

--94.940Open/close direction tapped mountingM9PWV2 pcs.0.5 m1/8NoneNoneG
1 Piece(s)Available

Quote

--94.940Flat finger type (standard)M9PW2 pcs.0.5 m1/8NoneM12 4-pinG
1 Piece(s)Available

Quote

180-4153.150Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/4NoneNoneRc
1 Piece(s)Available

Quote

--4153.150Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/4NoneNoneRc
1 Piece(s)Available

Quote

180-4153.150Open/close direction tapped mountingM9BW2 pcs.0.5 m1/4NoneNoneRc
1 Piece(s)Available

Quote

--4153.150Open/close direction tapped mountingM9BW2 pcs.3 m1/4NoneNoneRc
1 Piece(s)Available

Quote

--4153.150Open/close direction tapped mountingY59A2 pcs.0.5 m1/4NoneNoneRc
1 Piece(s)Available

Quote

--4153.150Flat finger type (standard)M9BW2 pcs.3 m1/4NoneNoneRc
1 Piece(s)Available

Quote

--4153.150Flat finger type (standard)Without auto switch (built-in magnet)NoneNone1/4NoneNoneG
1 Piece(s)Available

Quote

180-4153.150Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/4NoneNoneG
1 Piece(s)Available

Quote

--4153.150Open/close direction tapped mountingWithout auto switch (built-in magnet)NoneNone1/4NoneNoneNPT
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Claw Opening Angle A1
(deg)
Claw Closing Angle A2
(deg)
Gripping Force (Closed side at 0.5Mpa)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length Size Made to order specifications Connector type for gripper opening/closing Port thread type

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Swing Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Double Acting Environment, Applications Standard
Additional Function Speed Control Stroke Adjustment Mechanism Not Provided

Additional Products in this Category

Tech Support