(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Type Air Gripper, 3-Finger type, Through Hole, MHSH3 Series

Parallel Type Air Gripper, 3-Finger type, Through Hole, MHSH3 Series
  • Volume Discount

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHSH3-16D
MHSH3-16D-M9B
MHSH3-20D
MHSH3-20D-M9BV
MHSH3-25D
MHSH3-32D
MHSH3-32D-M9BAL
MHSH3-32D-M9BVL
MHSH3-32DA
MHSH3-32DA-M9BWVSDPC
MHSH3-32DA-X4
MHSH3-40D
MHSH3-40D-M9BVL
MHSH3-50D
MHSH3-63D
MHSH3-63DA
MHSH3-80D
MHSH3-80DA
MHSH3-80TFD-M9PWSAPC
MHSH3-80TND
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Port thread type Center pusher
1 Piece(s)Available

Quote

-7.515916Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

-7.515916M9B2 pcs.0.5 mNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

----20Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

----20M9BV2 pcs.0.5 mNoneNoneMWithout center pusher
1 Piece(s)Available

3 Days

---3625Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

--776232Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

--776232M9BA2 pcs.3 mNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

15.511.5776232M9BV2 pcs.3 mNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

--776232Without auto switch (built-in magnet)NoneNoneNoneNoneMCylinder type
1 Piece(s)Available

Quote

--776232M9BWV2 pcs.0.5 mNoneM12 4-pinMCylinder type
1 Piece(s)Available

Quote

15.511.5776232Without auto switch (built-in magnet)NoneNoneHeat resistance (100°C)NoneMCylinder type
1 Piece(s)Available

Quote

19151189740Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

---9740M9BV2 pcs.3 mNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

241818715550Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

312332928063Without auto switch (built-in magnet)NoneNoneNoneNoneMWithout center pusher
1 Piece(s)Available

Quote

--32928063Without auto switch (built-in magnet)NoneNoneNoneNoneMCylinder type
1 Piece(s)Available

Quote

--49040080Without auto switch (built-in magnet)NoneNoneNoneNoneRcWithout center pusher
1 Piece(s)Available

Quote

--49040080Without auto switch (built-in magnet)NoneNoneNoneNoneRcCylinder type
1 Piece(s)Available

Quote

--49040080M9PW2 pcs.0.5 mNoneM8 3-pinGWithout center pusher
1 Piece(s)Available

Quote

--49040080Without auto switch (built-in magnet)NoneNoneNoneNoneNPTWithout center pusher
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications Connector type for gripper opening/closing Port thread type Center pusher

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Chuck Type / Open, Chuck Type Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Environment, Applications Standard
Additional Function High Accuracy Stroke Adjustment Mechanism Not Provided

Additional Products in this Category

Tech Support