(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand thin model parallel hand (bush type) HLA series

Hand thin model parallel hand (bush type) HLA series
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape
For complete product overview and details on Hand thin model parallel hand (bush type) HLA series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
HLA-12AS
HLA-15AS
HLA-20AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Action Stroke
(mm)
1 Piece(s)Available

9 Days or more

101215
1 Piece(s)Available

9 Days or more

101520
1 Piece(s)Available

9 Days or more

102025
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Action Stroke
(mm)

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Option No Sensor Qty. No

Additional Products in this Category

Tech Support