(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Special Shape
For complete product overview and details on CKA, CKB, and CKD Series Slim Chuck see the sections below:
Part Number
Configured Part Number is shown.
CKA-15AS-NC
Type | Main Body | How to Grip | Chuck Type of Opening |
---|---|---|---|
Number of Fingers | 3 pcs. | Main Body Shape | Special Forms |
Operation Method | Normally Close | Environment, Applications | Standard |
Additional Function | No | Stroke Adjustment Mechanism | No |
Cylinder Dia.(φ) | 16 | Rod Diameter(φ) | 9 |
Action Stroke(mm) | 6 | Option | Normally Close |
Show More | |||
Sensor Qty. | No | RoHS | 10 |
Show Less |
Type | Main Body | How to Grip | Chuck Type of Opening | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Special Forms | Operation Method | Normally Close | Environment, Applications | Standard |
Additional Function | No | Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 16 |
Rod Diameter(φ) | 9 | Action Stroke(mm) | 6 | Option | Normally Close |
Sensor Qty. | No |
Please check the type/dimensions/specifications of the part CKA-15AS-NC in the CKA, CKB, and CKD Series Slim Chuck series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy