(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEPAC, Short Type

MEPAC, Short Type
  • Volume Discount

•How Grip: Pinch, Parallel Type
•Operating Pressure Range (mpa): 0.3::0.5
•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Cylindrical Shape

PDF

Part Number

Configured Part Number is shown.

Part Number
X9558B-NC
X9558B-NC-C
X9558B-NO
X9558B-NO-C
X9559B-NC
X9559B-NC-C
X9559B-NO
X9559B-NO-C
X9560B-NC
X9560B-NC-C
X9560B-NO
X9560B-NO-C
X9562B-NC
X9562B-NC-C
X9562B-NO
X9562B-NO-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Open Dimension L1
(mm)
Stroke
(mm)
Flap Open-Close Type Air Port Options Cylinder Dia.
(mm)
1 Piece(s)Available

15 Days or more

44Normally ClosedStandard Port8
1 Piece(s)Available

15 Days or more

44Normally ClosedCenter Port8
1 Piece(s)Available

18 Days or more

44Normally OpenStandard Port8
1 Piece(s)Available

15 Days or more

44Normally OpenCenter Port8
1 Piece(s)Available

15 Days or more

44Normally ClosedStandard Port10
1 Piece(s)Available

15 Days or more

44Normally ClosedCenter Port10
1 Piece(s)Available

9 Days or more

44Normally OpenStandard Port10
1 Piece(s)Available

9 Days or more

44Normally OpenCenter Port10
1 Piece(s)Available

15 Days or more

44Normally ClosedStandard Port12
1 Piece(s)Available

15 Days or more

44Normally ClosedCenter Port12
1 Piece(s)Available

9 Days or more

44Normally OpenStandard Port12
1 Piece(s)Available

9 Days or more

44Normally OpenCenter Port12
1 Piece(s)Available

15 Days or more

66Normally ClosedStandard Port16
1 Piece(s)Available

15 Days or more

66Normally ClosedCenter Port16
1 Piece(s)Available

15 Days or more

66Normally OpenStandard Port16
1 Piece(s)Available

15 Days or more

66Normally OpenCenter Port16

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Closed Dimension L2(mm) 0
Environment, Applications Standard Additional Function No Stroke Adjustment Mechanism No
Operating Pressure Range(MPa) 0.3::0.5 Float Sensor No Finger Option No
Sensor Qty. No Sensor specifications No Hinge pin Standard

Additional Products in this Category

Tech Support