(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Robot peripheral equipment, rotation check, CKR series

Robot peripheral equipment, rotation check, CKR series
  • Volume Discount

•Type: Main Body
•Number Of Fingers: 3 pcs.
•Main Body Shape: Cylindrical Shape
•Environment Application: Standard

PDF

Part Number

Configured Part Number is shown.

Part Number
CKR-20AS-ET2LS2
CKR-20AS-ET2S2
CKR-25AS
CKR-32AS-ET3S2
CKR-40AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Sensor Qty. Sensor Symbol
1 Piece(s)Available

27 Days or more

102065Non-contact 2 Core L-shaped, 2ET2L
1 Piece(s)Available

27 Days or more

102065Non-contact 2 Core Straight, 2ET2
1 Piece(s)Available

27 Days or more

102586No-
1 Piece(s)Available

27 Days or more

1032108Non-contact 3 Core Straight, 2ET3
1 Piece(s)Available

27 Days or more

10401210No-

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Chuck Type / Chuck Type of Opening Number of Fingers 3 pcs.
Main Body Shape Cylindrical Shape Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Option No

Additional Products in this Category

Tech Support