(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 300 design application ideas
collected from dozens of industries!
Log in to download free CAD models.
Download CAD for the entire application example!
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Pneumatic lifting mechanism.
Product name | Floating Connectors - Extra Short Threaded Stud Mount |
---|---|
Part number | FJCXS6-1.0 |
Features | Effective when there is limited distance between cylinder and operated object |
Effective when there is limited distance between the cylinder and the operated object.
■Floating Connectors - Extra Short Threaded Stud Mount
Body/Cover | Joint | Spring | Washer | |||||
---|---|---|---|---|---|---|---|---|
Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment | Hardness |
1045 Carbon Steel | Black Oxide | 1045 Carbon Steel | Black Oxide | 35〜45 HRC | 304 Stainless Steel−WPB | 304 Stainless Steel | Nitriding Treatment | 600HV〜 |
304 Stainless Steel | − | 420 Stainless Steel (440C Stainless Steel) | − |
■Sizes
Thread Dia. - Pitch | Tap Depth | Thread Length | Allowable Misalignment | Allowable Angular Misalignment | Body Thickness | Body Hex Size |
---|---|---|---|---|---|---|
M5-0.8 | 14.9 | 6 | 0.5 | 4° | 14 | 24 |
M6-1.0 | ||||||
M8-1.25 | 17.1 | 8.5 | 15.5 | 27 | ||
M10-1.25 | 21.9 | 10 | 19.5 | 30 | ||
M14-1.5 | 23.6 | 11 | 1 | 5° | 22 | 38 |
Product name | Oil Free Bushings - Multi - Layer LF |
---|---|
Part number | MDZB15-15 |
Features | Has a Thin wall and is compact. |
Suitable for linear motion applications that do not require high accuracy.
■Oil Free Bushings - Multi - Layer LF
Material |
---|
Ethylene Tetrafluoride Resin Layer with Filler Material Sintered Bronze Layer Steel-backed Metal Layer (SPCC: Tin Plating) |
■Sizes and Dimensions
I.D.(mm) | Length(mm) |
---|---|
3 | 3, (4), 5, (6) |
4 | (3), 4, (5), 6, (8) |
5 | (3), 4, 5, 6, (8) |
6 | (3), (4), 5, 6, 8, (10), (12) |
8 | (5), 6, 8, 10, 12, (15) |
10 | 6, 8, 10, 12, 15, (20) |
12 | 6, 8, 10, 12, 15, (20) |
13 | (8), 10, (12), 15, (20) |
15 | (8), 10, 12, 15, 20, (25) |
16 | 10, (12), 15, 20, (25) |
18 | 10, 12, 15, 20, (25), (30) |
20 | 10, 12, 15, 20, 25, (30) |
22 | 10, 12, 15, 20, (25), (30) |
25 | 10, 12, 15, 20, 25, (30), (35) |
30 | 12, 15, 20, 25, 30, (35), (40), (50) |
35 | 12*, 20, 25, 30, (35), 40, (50) |
40 | 12, (15), 20, 25, 30, (35), 40, (50) |
50 | 20, (25), 30, (35), 40, (50), (60) |
Length( ) is for Straight Type only
Length * is for Flanged Type only
■Multi-Layer LF Bushings Selection Steps
↓
↓
↓
■Internal Dia. Tolerance of Multi-Layer LF Bushings
I.D. (mm) | I.D. tolerance (mm) |
---|---|
3 | -0.025 -0.024 |
4 | -0.025 -0.037 |
5 | |
6 | |
8 | -0.025 -0.040 |
10 | |
12 | -0.025 -0.043 |
13 | |
15 | |
16 | |
18 | |
20 | -0.025 -0.046 |
22 | |
25 | |
30 | |
35 | -0.025 -0.050 |
40 | |
50 |
■Allowable properties of Multi-Layer LF Bushing (Reference values)
Non-lubricated | |
---|---|
Maximum Allowable Load | 49.0N/mm² |
Maximum Allowable Velocity | 0.65m/s |
Maximum Allowable PV Value | 3.60N/mm²・m/s |
Product name | Spur Gears - Pressure Angle 20Deg., Module 1.5 |
---|---|
Part number | GEAKB1.5-30-15-B-16N |
Selected to efficiently convert horizontal motion into multiple vertical motions.
■Spur Gears - Pressure Angle 20Deg., Module 1.5
Material | Surface Treatment | Accessory |
---|---|---|
1045 Carbon Steel | ― | Set Screw (4137 Alloy Steel Black Oxide) |
Black Oxide | ||
Electroless Nickel Plating | ||
304 Stainless Steel | ― | Set Screw(304 Stainless Steel ) |
■Sizes and Dimensions
Type | Module | Number of teeth | Shaft bore DIA. (1 mm Increment) | |
---|---|---|---|---|
Straight Bore Straight Bore + Tap | Keyway Keyway + Tap | |||
Straight Bore Straight Bore + Tap Keyway Keyway+Tap | 1.5 | 12 | 6-12 | 8N |
13 | 6-13 | |||
14 | 6-8 | |||
16 | 6-12 | 8N-12N | ||
17 | ||||
18 | 6-13 | |||
19 | 6-15 | |||
20 | 6-16 | |||
21 | ||||
22 | 6-17 | |||
23 | 6-18 | 8N-13N | ||
24 | 6-20 | 8N-15N | ||
25 | ||||
26 | 6-22 | 8N-17N | ||
27 | 6-23 | 8N-18N | ||
28 | ||||
29 | 6-24 | 8N-19N | ||
30 | ||||
34 | 6-28 | 8N-24N | ||
35 | ||||
36 | ||||
38 | 6-31 | 8N-28N | ||
40 | 8-31 | 10N-28N | ||
42 | ||||
44 | ||||
45 | ||||
46 | ||||
48 | 8-35 | 10N-31N | ||
50 | ||||
52 | ||||
54 | 12-35 | 12N-31N | ||
55 | ||||
56 | ||||
58 | ||||
60 | 12-38 | 12N-35N | ||
62 | ||||
64 | ||||
65 | ||||
66 | ||||
68 | ||||
70 | 12-45 | 12N-42N | ||
72 | ||||
75 | ||||
84 | ||||
85 | ||||
90 | ||||
95 | ||||
100 | ||||
120 | 12-49 | 12N-45N |
Gear specifications | Shaft Bore Specs. | |||
---|---|---|---|---|
Straight Bore | Straight Bore +Tap | Keyway | Keyway +Tap | |
Diameter Shape | ○ | ○ | ○ | |
No Hub | ○ | ○ | ||
With Hub | ○ | ○ | ○ | |
■Accuracy of Spur Gear
Gear accuracy: Previous JIS B 1702 4 Class (New JIS B 1702-1 - 8 class equivalent)
Shaft Bore Dia. Tolerance: H7
Use multiple rack and pinions in series to operate multiple lifters simultaneously.
Thank you for downloading the data.
Click the Good IDEA! button when you find interesting design tips.
This data is utilized in order to list more useful application examples in the future.
* The part in the frame is a sub-assembly unit.
Copyright © MISUMI Corporation All Rights Reserved.