(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Hollow Shape
For complete product overview and details on Chucks: CKF Series Hollow Chuck see the sections below:
Part Number
Configured Part Number is shown.
CKF-15AS-ET2LS2
Type | Main Body | How to Grip | Inserted Chuck Type / Chuck Type of Opening |
---|---|---|---|
Number of Fingers | 3 pcs. | Main Body Shape | Hollow Shape |
Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | No | Stroke Adjustment Mechanism | No |
Cylinder Dia.(φ) | 30 | Rod Diameter(φ) | 16 |
Action Stroke(mm) | 5 | Option | No |
Show More | |||
Sensor Qty. | Non-contact 2 Core L-shaped, 2 | Hollow Hole Diameter(φ) | 5.4 |
RoHS | 10 | - | - |
Show Less |
Type | Main Body | How to Grip | Inserted Chuck Type / Chuck Type of Opening | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Hollow Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | No | Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 30 |
Rod Diameter(φ) | 16 | Action Stroke(mm) | 5 | Option | No |
Sensor Qty. | Non-contact 2 Core L-shaped, 2 | Hollow Hole Diameter(φ) | 5.4 |
Please check the type/dimensions/specifications of the part CKF-15AS-ET2LS2 in the Chucks: CKF Series Hollow Chuck series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy