| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 19.2 | - | 13 | - | - | 10 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 19.2 | - | 13 | - | - | 10 | Basic type | Basic type | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Side tapped mounting | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Chuck Type / Open, Chuck Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Flat type fingers | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | M9B | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | M9B | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | Y7PV | 2 pcs. | 0.5 m | None | M12 4-pin |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | Basic type | Y69B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | 11.2 | 17 | 11 | 0.2~0.7 | 10 | Basic type | End boss type axial ported with ø4 one-touch fitting for coaxial tubing | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 19.2 | - | - | - | - | 10 | Basic type | End boss type axial ported with ø4 one-touch fitting for coaxial tubing | M9BWV | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 19.2 | 11.2 | - | 7.1 | 0.35~0.7 | 10 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 19.2 | - | - | 7.1 | - | 10 | Through holes in opening/closing direction | End boss type axial ported with M5 port | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 19.2 | - | - | 7.1 | - | 10 | Basic type | Basic type | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 26.9 | 14.9 | 38 | - | 0.25~0.7 | 16 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 26.9 | - | 38 | - | - | 16 | Basic type | End boss type axial ported with M5 port | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | 14.9 | 45 | 34 | 0.1~0.7 | 16 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | 14.9 | 45 | 34 | 0.1~0.7 | 16 | Side tapped mounting | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | 14.9 | 45 | 34 | 0.1~0.7 | 16 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | F8B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | M9BV | 2 pcs. | 1 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | M9BV | 1 pc. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | M9BW | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Through holes in opening/closing direction | Basic type | M9BWV | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Chuck Type / Open, Chuck Type | Double Acting | 26.9 | 14.9 | 45 | 34 | 0.1~0.7 | 16 | Flat type fingers | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Chuck Type / Open, Chuck Type | Double Acting | 26.9 | - | - | - | - | 16 | Flat type fingers | Basic type | M9BW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9B | 2 pcs. | 3 m | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9B | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9B | 2 pcs. | 0.5 m | None | M8 3-pin |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BV | 1 pc. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BW | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BW | 2 pcs. | 0.5 m | Heat resistance (100°C) | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BWV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9BWV | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9NW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | Basic type | M9NW | 2 pcs. | 3 m | Fluoroelastomer seal | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | 14.9 | 45 | 34 | 0.1~0.7 | 16 | Basic type | Basic type | Y59B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.9 | - | - | - | - | 16 | Basic type | End boss type side ported | M9B | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | 14.9 | - | 27 | 0.25~0.7 | 16 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Chuck Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Flat type fingers | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Basic type | Basic type | M9NV | 1 pc. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Basic type | Basic type | M9NV | 1 pc. | 1 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Basic type | Basic type | M9NV | 1 pc. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Basic type | Basic type | Y59A | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | 26.9 | - | - | 27 | - | 16 | Basic type | Basic type | Y59A | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Open, Parallel Type | Single Acting Type (Normally Closed) | 34.3 | 16.3 | 57 | - | 0.25~0.7 | 20 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 34.3 | - | 57 | - | - | 20 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 34.3 | 16.3 | 66 | 42 | 0.1~0.7 | 20 | Basic type | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 34.3 | 16.3 | 66 | 42 | 0.1~0.7 | 20 | Side tapped mounting | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 34.3 | - | - | - | - | 20 | Side tapped mounting | Basic type | M9BW | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 34.3 | 16.3 | 66 | 42 | 0.1~0.7 | 20 | Through holes in opening/closing direction | Basic type | Without auto switch | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 34.3 | - | - | - | - | 20 | Through holes in opening/closing direction | Basic type | M9B | 2 pcs. | 3 m | None | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy