(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Flat Shape)
For complete product overview and details on Hand thin type long stroke parallel hand HLC series see the sections below:
Part Number
Configured Part Number is shown.
HLC-16AS-L1-ET3LS2
Type | Main Body | How to Grip | Inserted Parallel Type / Parallel Type of Opening |
---|---|---|---|
Number of Fingers | 2 pcs. | Main Body Shape | Square type (flat type) |
Environment, Applications | Standard | Additional Function | With linear guide |
Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 16X2 |
Action Stroke(mm) | 80 | Stroke Type | Long Stroke Type |
Option | No | Sensor Qty. | Non-contact 3 Core L-shaped, 2 |
Show More | |||
Sensor Symbol | ET3L | RoHS | 10 |
Show Less |
Type | Main Body | How to Grip | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type (flat type) | Environment, Applications | Standard | Additional Function | With linear guide |
Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 16X2 | Action Stroke(mm) | 80 |
Stroke Type | Long Stroke Type | Option | No | Sensor Qty. | Non-contact 3 Core L-shaped, 2 |
Sensor Symbol | ET3L |
Please check the type/dimensions/specifications of the part HLC-16AS-L1-ET3LS2 in the Hand thin type long stroke parallel hand HLC series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy