(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand mini parallel hand HMA series

Hand mini parallel hand HMA series
  • Volume Discount

•Type: Main Body
•Number Of Fingers: 2 pcs.
•Main Body Shape: Square Shape
•Environment Application: Standard

PDF

Part Number

Configured Part Number is shown.

HMA-05AS

Part Number
HMA-05AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

22 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Environment, Applications Standard
Additional Function No Stroke Adjustment Mechanism No Cylinder Dia.(φ) 25
Rod Diameter(φ) 12 Action Stroke(mm) 15 Option No
Sensor Qty. No

Please check the type/dimensions/specifications of the part HMA-05AS in the Hand mini parallel hand HMA series series.

Additional Products in this Category

Tech Support