(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Profile Air Gripper MHF2 Series

Low Profile Air Gripper MHF2 Series

Click this image to zoom it.

  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
  • Low Profile Air Gripper MHF2 Series
  • Volume Discount

[Features]
· Low profile: Height is approximately 1/3 smaller (compared to product with equivalent gripping force from the MHZ2 Series).
· Contributes to device space saving measures.
· Reduces bending moments.
· Operates smoothly, providing improved accuracy.
· The stroke length can be selected.
& nbsp3 standard stroke lengths (short, middle and length) are available for each bore size.
& nbspYou can select the optimal stroke for each workpiece.
· Improved mounting repeatability.
· Piping from either direction.
· Easy positioning for mounting attachments.
· Wiring and piping can be centralized.
· High degree of mounting flexibility.
& nbspBracket not required.
& nbspCan help keep mounting height to a minimum.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHF2-8D
MHF2-8D1
MHF2-8D1-M9BL
MHF2-8D1-M9BWVL
MHF2-8D1-X83A2
MHF2-8D1R
MHF2-8D1R-M9BM
MHF2-8D1R-M9BWL
MHF2-8D1R-M9NV
MHF2-8D1R-X83C1
MHF2-8D2
MHF2-8D2-M9BL
MHF2-8D2-M9PW
MHF2-8D2R
MHF2-8D2R-M9B
MHF2-8D-M9B
MHF2-8D-M9BL
MHF2-8D-M9BLS
MHF2-8D-M9BS
MHF2-8D-M9BVL
MHF2-8D-M9BWVL
MHF2-8D-M9BZ
MHF2-8D-M9NL
MHF2-8D-M9PL
MHF2-8D-M9PZ
MHF2-8D-X83C2
MHF2-8DR
MHF2-8DR-X4
MHF2-8DR-X83C2
MHF2-12D
MHF2-12D1
MHF2-12D1-M9B
MHF2-12D1-M9BL
MHF2-12D1-M9BL3
MHF2-12D1-M9BM
MHF2-12D1-M9BVL-X5
MHF2-12D1-M9BWL
MHF2-12D1-M9NZ
MHF2-12D1-M9PL
MHF2-12D1-M9PWL
MHF2-12D1-X83A1
MHF2-12D1-X83A2
MHF2-12D1R
MHF2-12D1R-M9BL
MHF2-12D1R-M9BVZ3
MHF2-12D1R-X83A2
MHF2-12D1R-X83C2
MHF2-12D2
MHF2-12D2-M9BL
MHF2-12D2-M9BVS
MHF2-12D2-M9BWL
MHF2-12D2-M9BWVL
MHF2-12D2-M9NL
MHF2-12D2-M9PWSDPC
MHF2-12D2-X83A1
MHF2-12D2-X83A2
MHF2-12D2-X83C2
MHF2-12D2R
MHF2-12D2R-M9BL
MHF2-12D2R-X83C1
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Additional Function Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Stroke adjustment width
(mm)
1 Piece(s)Available

3 Days

801919With Linear GuideNot Provided0.15~0.78Axial pipingWithout auto switchNoneNone8NoneNoneNone
1 Piece(s)Available

3 Days

1601919With Linear GuideNot Provided0.15~0.78Axial pipingWithout auto switchNoneNone16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B2 pcs.3 m16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9BWV2 pcs.3 m16NoneNoneNone
1 Piece(s)Available

Quote

1601919With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment0.15~0.78Axial pipingWithout auto switchNoneNone16With adjuster for finger opening/closing width adjustmentNone10
1 Piece(s)Available

3 Days

1601919With Linear GuideNot Provided0.15~0.78Side pipingWithout auto switchNoneNone16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Side pipingM9B2 pcs.1 m16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Side pipingM9BW2 pcs.3 m16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Side pipingM9NV2 pcs.0.5 m16NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment-8Side pipingWithout auto switchNoneNone16With adjuster for finger opening/closing width adjustmentNone6
1 Piece(s)Available

3 Days

3201919With Linear GuideNot Provided0.15~0.78Axial pipingWithout auto switchNoneNone32NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B2 pcs.3 m32NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9PW2 pcs.0.5 m32NoneNoneNone
1 Piece(s)Available

3 Days

3201919With Linear GuideNot Provided0.15~0.78Side pipingWithout auto switchNoneNone32NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Side pipingM9B2 pcs.0.5 m32NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B2 pcs.0.5 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B2 pcs.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B1 pc.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B1 pc.0.5 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9BV2 pcs.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9BWV2 pcs.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9B2 pcs.5 m8NoneNoneNone
1 Piece(s)Available

Quote

801919With Linear GuideNot Provided0.15~0.78Axial pipingM9N2 pcs.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9P2 pcs.3 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Axial pipingM9P2 pcs.5 m8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment-8Axial pipingWithout auto switchNoneNone8With adjuster for finger opening/closing width adjustmentNone8
1 Piece(s)Available

3 Days

801919With Linear GuideNot Provided0.15~0.78Side pipingWithout auto switchNoneNone8NoneNoneNone
1 Piece(s)Available

Quote

--1919With Linear GuideNot Provided-8Side pipingWithout auto switchNoneNone8Heat resistance (100°C)NoneNone
1 Piece(s)Available

Quote

--1919With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment-8Side pipingWithout auto switchNoneNone8With adjuster for finger opening/closing width adjustmentNone8
1 Piece(s)Available

3 Days

1204848With Linear GuideNot Provided0.1~0.712Axial pipingWithout auto switchNoneNone12NoneNoneNone
1 Piece(s)Available

3 Days

2404848With Linear GuideNot Provided0.1~0.712Axial pipingWithout auto switchNoneNone24NoneNoneNone
1 Piece(s)Available

Quote

2404848With Linear GuideNot Provided0.1~0.712Axial pipingM9B2 pcs.0.5 m24NoneNoneNone
1 Piece(s)Available

Quote

2404848With Linear GuideNot Provided0.1~0.712Axial pipingM9B2 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9B3 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9B2 pcs.1 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9BV2 pcs.3 m24Fluoroelastomer sealNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9BW2 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9N2 pcs.5 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9P2 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9PW2 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

2404848With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment0.1~0.712Axial pipingWithout auto switchNoneNone24With adjuster for finger opening/closing width adjustmentNone8
1 Piece(s)Available

Quote

2404848With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment0.1~0.712Axial pipingWithout auto switchNoneNone24With adjuster for finger opening/closing width adjustmentNone14
1 Piece(s)Available

Quote

2404848With Linear GuideNot Provided0.1~0.712Side pipingWithout auto switchNoneNone24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Side pipingM9B2 pcs.3 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Side pipingM9BV3 pcs.5 m24NoneNoneNone
1 Piece(s)Available

Quote

----With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment-12Side pipingWithout auto switchNoneNone24With adjuster for finger opening/closing width adjustmentNone14
1 Piece(s)Available

Quote

2404848With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment0.1~0.712Side pipingWithout auto switchNoneNone24With adjuster for finger opening/closing width adjustmentNone14
1 Piece(s)Available

3 Days

4804848With Linear GuideNot Provided0.1~0.712Axial pipingWithout auto switchNoneNone48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9B2 pcs.3 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9BV1 pc.0.5 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9BW2 pcs.3 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9BWV2 pcs.3 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9N2 pcs.3 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Axial pipingM9PW2 pcs.0.5 m48NoneM12 4-pinNone
1 Piece(s)Available

Quote

4804848With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment0.1~0.712Axial pipingWithout auto switchNoneNone48With adjuster for finger opening/closing width adjustmentNone18
1 Piece(s)Available

Quote

----With Linear Guide / Stroke Adjustment FunctionOpen/Close Dual Adjustment-12Axial pipingWithout auto switchNoneNone48With adjuster for finger opening/closing width adjustmentNone28
1 Piece(s)Available

Quote

----With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment-12Axial pipingWithout auto switchNoneNone48With adjuster for finger opening/closing width adjustmentNone28
1 Piece(s)Available

3 Days

4804848With Linear GuideNot Provided0.1~0.712Side pipingWithout auto switchNoneNone48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear GuideNot Provided-12Side pipingM9B2 pcs.3 m48NoneNoneNone
1 Piece(s)Available

Quote

----With Linear Guide / Stroke Adjustment FunctionClose Direction Adjustment-12Side pipingWithout auto switchNoneNone48With adjuster for finger opening/closing width adjustmentNone18
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Additional Function Stroke Adjustment Mechanism Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Stroke
(mm)
Made to order specifications Connector type for gripper opening/closing Stroke adjustment width
(mm)

Loading...

Basic Information

Type Main body How to Grip Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Environment, Applications Standard

Additional Products in this Category

Tech Support