(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series

Rotary Actuated Air Gripper, 2-Finger Type, MHR2/MDHR2 Series
  • Volume Discount

[Features]
· High repeatability: ±0.01 mm.
& nbspUtilizes a parallel opening and closing mechanism with cross roller guide for a smooth action free from play, ensuring high precision and a long service life.
· Smaller profile.
& nbspUse of rotary actuators for part of the actuator makes it possible to have a more compact design.
· High degree of mounting flexibility.
· The D-M9 solid state auto switch with indicator light can be mounted for easy positioning and detecting.
· High rigidity type.
· Connection ports on 2 sides.
· Supports both internal and external gripping.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MDHR2-10R-M9BWVL
MDHR2-10R-M9N
MDHR2-10R-M9PSAPC
MDHR2-15R-M9NWV
MHR2-10E
MHR2-10R
MHR2-15E
MHR2-15R
MHR2-20E
MHR2-20R
MHR2-30R
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Connector type for gripper opening/closing Connection port location
1 Piece(s)Available

Quote

-----10M9BWV2 pcs.3 m6NoneDirection from body side face
1 Piece(s)Available

Quote

-----10M9N2 pcs.0.5 m6NoneDirection from body side face
1 Piece(s)Available

Quote

-----10M9P2 pcs.0.5 m6M8 3-pinDirection from body side face
1 Piece(s)Available

Quote

--25-0.15~0.615M9NWV2 pcs.0.5 m8NoneDirection from body side face
1 Piece(s)Available

Quote

-----10Without auto switchNoneNone6NoneAxial side
1 Piece(s)Available

Quote

161012120.2~0.610Without auto switchNoneNone6NoneDirection from body side face
1 Piece(s)Available

Quote

--25-0.15~0.615Without auto switchNoneNone8NoneAxial side
1 Piece(s)Available

Quote

--25-0.15~0.615Without auto switchNoneNone8NoneDirection from body side face
1 Piece(s)Available

Quote

---330.15~0.620Without auto switchNoneNone12NoneAxial side
1 Piece(s)Available

Quote

281634330.15~0.620Without auto switchNoneNone12NoneDirection from body side face
1 Piece(s)Available

Quote

37-59-0.15~0.630Without auto switchNoneNone18NoneDirection from body side face

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Environment, Applications Standard / Available in Cleanroom Environment
Additional Function With Linear Guide / Bearing Support / High Accuracy Stroke Adjustment Mechanism Not Provided Made to order specifications None

Additional Products in this Category

Tech Support