| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 13 | - | Without auto switch (built-in magnet) | None | None | 10 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Without auto switch (built-in magnet) | None | None | 10 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 3 m | 10 | 90 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 3 m | 10 | 90 | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 5 m | 10 | 90 | M9BV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9PV 3-wire (PNP) | 2 pcs. | 0.5 m | 10 | 90 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 15.2 | 11.2 | 18 | 10 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 10 | 90 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 15.2 | 11.2 | 18 | 10 | Without auto switch (built-in magnet) | None | None | 10 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 3 m | 10 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 3 m | 10 | 180 | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 15.2 | 11.2 | 18 | 10 | M9BV 2-wire | 2 pcs. | 3 m | 10 | 180 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9BV 2-wire | 2 pcs. | 5 m | 10 | 180 | M9BV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9NV 3-wire (NPN) | 2 pcs. | 3 m | 10 | 180 | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 10 | 180 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | M9PV 3-wire (PNP) | 1 pc. | 3 m | 10 | 180 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 15.2 | 11.2 | 18 | 10 | Without auto switch (built-in magnet) | None | None | 10 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 18 | 10 | Without auto switch (built-in magnet) | None | None | 10 | 180 | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | - | - | - | - | M9BV 2-wire | 2 pcs. | 3 m | 10 | 90 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | - | - | - | - | Without auto switch (built-in magnet) | None | None | 10 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | - | - | - | - | Without auto switch (built-in magnet) | None | None | 10 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 32 | - | M9BV 2-wire | 2 pcs. | 3 m | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 32 | - | Without auto switch (built-in magnet) | None | None | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 0.5 m | 16 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 3 m | 16 | 90 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 5 m | 16 | 90 | M9BV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9NV 3-wire (NPN) | 2 pcs. | 0.5 m | 16 | 90 | M9NV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9PV 3-wire (PNP) | 2 pcs. | 0.5 m | 16 | 90 | M9PV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 20.9 | 14.9 | 40 | 30 | M9PV 3-wire (PNP) | 2 pcs. | 0.5 m | 16 | 90 | M9PV | 2 pcs. | 0.5 m | M8 3-pin | M8 3-pin |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 20.9 | 14.9 | 40 | 30 | Without auto switch (built-in magnet) | None | None | 16 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 0.5 m | 16 | 180 | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 3 m | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 20.9 | 14.9 | 40 | 30 | M9BV 2-wire | 2 pcs. | 3 m | 16 | 180 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9BV 2-wire | 2 pcs. | 5 m | 16 | 180 | M9BV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9NV 3-wire (NPN) | 2 pcs. | 0.5 m | 16 | 180 | M9NV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9NV 3-wire (NPN) | 2 pcs. | 3 m | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9NV 3-wire (NPN) | 2 pcs. | 3 m | 16 | 180 | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 20.9 | 14.9 | 40 | 30 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 16 | 180 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | M9PV 3-wire (PNP) | 2 pcs. | 5 m | 16 | 180 | M9PV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 20.9 | 14.9 | 40 | 30 | Without auto switch (built-in magnet) | None | None | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 30 | Without auto switch (built-in magnet) | None | None | 16 | 180 | M9BV | 2 pcs. | 0.5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | - | - | - | 25 | Without auto switch (built-in magnet) | None | None | 16 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type | Single Acting Type (Normally Open) | - | - | - | 25 | Without auto switch (built-in magnet) | None | None | 16 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | 26.3 | 16.3 | 57 | - | Without auto switch (built-in magnet) | None | None | 20 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | 57 | - | Without auto switch (built-in magnet) | None | None | 20 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | M9BV 2-wire | 2 pcs. | 3 m | 20 | 90 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9NV 3-wire (NPN) | 2 pcs. | 3 m | 20 | 90 | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 20 | 90 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | Without auto switch (built-in magnet) | None | None | 20 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | M9BV 2-wire | 2 pcs. | 3 m | 20 | 180 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9BV 2-wire | 2 pcs. | 5 m | 20 | 180 | M9BV | 2 pcs. | 5 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9NV 3-wire (NPN) | 2 pcs. | 3 m | 20 | 180 | M9NV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | M9NV 3-wire (NPN) | 2 pcs. | 0.5 m | 20 | 180 | M9NV | 2 pcs. | 0.5 m | M8 3-pin | M8 3-pin |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9PV 3-wire (PNP) | 2 pcs. | 0.5 m | 20 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | - | 41 | M9PV 3-wire (PNP) | 2 pcs. | 0.5 m | 20 | 180 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 20 | 180 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 26.3 | 16.3 | 66 | 41 | Without auto switch (built-in magnet) | None | None | 20 | 180 | Without auto switch (built-in magnet) | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Open, Parallel Type | Single Acting Type (Normally Closed) | - | - | - | - | M9BV 2-wire | 2 pcs. | 3 m | 25 | 180 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | - | - | 100 | 68 | M9BV 2-wire | 2 pcs. | 3 m | 25 | 90 | M9BV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
Quote
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 33.3 | 19.3 | 100 | 68 | M9PV 3-wire (PNP) | 2 pcs. | 3 m | 25 | 90 | M9PV | 2 pcs. | 3 m | None | None |
| 1 Piece(s) | Available |
3 Days
| Pinch, Parallel Type / Open, Parallel Type | Double Acting | 33.3 | 19.3 | 100 | 68 | Without auto switch (built-in magnet) | None | None | 25 | 90 | Without auto switch (built-in magnet) | None | None | None | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy