(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SEE4LA Long High-Helix End Mill, 4-Flute, OK Coated
OKAZAKI
The high helical groove of the long blade enables a wide range of side milling and machining of deep sections.
Days to Ship: | 12 Days or more |
---|
Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES2 Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model
MISUMI
A long shank type that exhibits power in deep sections of a workpiece
Days to Ship: | 8 Days or more |
---|
SPSEE3A SP Series High Helix End Mill 3-Flute OK Coated
OKAZAKI
A multi-purpose 3-flute high torsion end mill with support from rough machining to finish machining.
Days to Ship: | 8 Days or more |
---|
Solid End Mill for Aluminum Machining (Long Shank) (Under Neck) AL-SEES3-LS Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Torsion/Short Model
MISUMI
The new "standard" square end mill with 45° spiral is available at an ultra-low price [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Torsion/Short Model
MISUMI
The new "standard" square end mill with 45° spiral is available at an ultra-low price [C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model
MISUMI
The short blade length of the blade diameter x 1.5 is capable of high speed and high feed machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Short Model
MISUMI
Thrusting in the Z direction, lateral driving and waging can be performed by this single unit
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/SR Flute Length
MISUMI
Can be used on rough surfaces. Intermediate blade length between short and regular
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model
MISUMI
Single unit capable of thrusting in the Z direction, lateral driving and waging.
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model
MISUMI
A long blade length that's capable of processing deep standing walls in a single shot
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Stub Model
MISUMI
The blade length type of 1.5 times the outer diameter that's capable of high-speed high feed machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-Functional Square End Mill, 4-Flute, 45° Spiral/Short Model
MISUMI
For durability, choose the 4-blade type among the multi-functional machining series
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model
MISUMI
Can be used on rough surfaces. Intermediate blade length between short and regular
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Regular Model
MISUMI
Choose the 4-blade type for durability in any processing, such as grooving and side milling
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Model
MISUMI
A long blade with rigid form that prevents chattering
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model
MISUMI
Popular long shank type is available at a reasonable price
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Short Model
MISUMI
Demonstrates phenomenal performance in processing the difficult-to-cut SUS304
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Regular Model
MISUMI
Ideal for the standing-wall finish of stainless steel
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/2D Flute Length (Short) Model
MISUMI
3-blade structure that's excellent in discharging chips
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Long Shank Model
MISUMI
Given the rounded edge on the blade rear end, it suppresses machining streaks
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-Functional Square End Mill, 4-Flute, 45° Spiral/Short Model, Thrust Z-Feed
MISUMI
MISUMI's original "Z mill" that's thoroughly focused on the thrusting performance
Days to Ship: | 8 Days or more |
---|
XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model
MISUMI
Introducing a standard model with 45° spiral in the popular XAL Series (C-Value)
Days to Ship: | 8 Days or more |
---|
XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Long Model
MISUMI
Introducing a long model with 45° spiral in the popular XAL Series (C-Value)
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 4-Flute Uneven Lead Square End Mill
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Suppresses chattering with unequal lead and unequal flutes
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Stable machining is possible while maintaining finished surface accuracy
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model)
MISUMI
Model: Square
Number Of Flutes: 4
Processing Application: Thrust (Z-Feed)
Work Material: Titanium
For complete product overview and details on VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model) see the sections below:
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Short Model)
MISUMI
[Features]
·Chattering is suppressed by unequal leads and unequal flutes. Stable machining is possible while maintaining finished surface accuracy
·Ultra-fine grain cemented carbide base material is used. Coating with excellent adhesion and heat resistance enables processing under high-speed conditions
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
HGGCNXS HG Coated Carbide NX Short Blade
S&K
Chip discharge is excellent and high speed machining is possible. A short blade which has adopted a new standard considering usability of the blade length.
Days to Ship: | 10 Days or more |
---|
S&K
[Features]
· Newly developed coating and new shape achieve a long life.
· Excellent chip discharge.
· Capable of high-speed machining.
· A new standard considering usability of the blade length is adopted.
Days to Ship: | 10 Days or more |
---|
SAGCXF SA Coated Carbide for GCX Groove
S&K
An end mill with excellent rigidity which makes it ideal for groove machining. Side processing is also possible.
Days to Ship: | 10 Days or more |
---|
SAGCX SA Coated Carbide 6-Flute
S&K
[Features]
· Excellent rigidity; ideal for high-speed machining.
· Achieves precision finishing with little tilt.
Days to Ship: | 10 Days or more |
---|
SAGCXL SA Coated Carbide 6-Flute Long Blade
S&K
Excellent rigidity; ideal for high-speed machining. Achieves precision finishing with little tilt. Enables a wide range of side machining, due to the long flute length.
[Features]
· SAGCX long blade end mill.
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
Days to Ship: | 10 Days or more |
---|
SAGCXLS SA Coated Carbide 6-Flute Long Shank
S&K
Excellent rigidity; ideal for high-speed machining. Achieves precision finishing with little tilt. The long shank allows for machining in deep sections.
[Features]
· SAGCX long blade, long shank end mill.
· Deep sections can be machined
Days to Ship: | 10 Days or more |
---|
SAE3 High-Helix End Mill for Aluminum, 3-Flute, Non-Coated
OKAZAKI
High torsion type 3-flute endmill for aluminum with sharp corners and a blade for aluminum.
Days to Ship: | 10 Days or more |
---|
SAE3D High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated
OKAZAKI
The weld prevention effect of the pure DLC coating provides an astonishingly long service life.
Days to Ship: | 10 Days or more |
---|
SAE3L Long High-Helix End Mill for Aluminum, 3-Flute, Non-Coated
OKAZAKI
A long shank type, it also features neck relief, enabling deep engraving operation.
Days to Ship: | 12 Days or more |
---|
SAE3LD Long High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated
OKAZAKI
Long high helical endmill for aluminum, 3-flute, pure DLC coating
Days to Ship: | 12 Days or more |
---|
SEE3 High-Helix End Mill, 3-Flute, Non-Coated
OKAZAKI
3-flute type with high-torsion grooves enables everything from rough machining to finishing
Days to Ship: | 12 Days or more |
---|
SEE4 High-Helix End Mill, 4-Flute, Non-Coated
OKAZAKI
An end mill with a high-torsion blade that reduces cutting resistance, which can be used for machining non-ferrous materials through to steel.
Days to Ship: | 12 Days or more |
---|
SEE4GH Ultra-Strong Mill, 4-Flute, OK Hard Coated
OKAZAKI
End mill with a unique reinforced blade type that enables heavy duty cutting and high speed machining. The OK hard coating enables machining of high-hardness materials
Days to Ship: | 12 Days or more |
---|
SEE4L Long High-Helix End Mill, 4-Flute, Non-Coated
OKAZAKI
The high helical groove of the long blade enables a wide range of side milling and machining of deep sections.
Days to Ship: | 9 Days or more |
---|
SEE4TL Reverse High-Helix End Mill, 4-Flute, Non-Coated
OKAZAKI
The reverse step design allows the protruding length to be freely adjusted.
Days to Ship: | 12 Days or more |
---|
SEE4TLA Reverse High-Helix End Mill, 4-Flute, OK Coated
OKAZAKI
The reverse step design eliminates shank interference when performing mold pocket processing.
Days to Ship: | 12 Days or more |
---|
SPSEE4A SP Series High Helix End Mill 4-Flute OK Coated
OKAZAKI
It is a high-torsion blade that reduces cutting resistance, realizing a finished surface with low tilt.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Coating |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Flute Shape |
Helix Angle (θ) |
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | OKAZAKI | DIJET | MISUMI | OKAZAKI | DIJET | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | S&K | S&K | S&K | S&K | S&K | S&K | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI |
Product Series | Solid End Mill for Aluminum Machining (Regular Blade) AL-SEES2 Type | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model | Solid End Mill for Aluminum Machining (Long Shank) (Under Neck) AL-SEES3-LS Type | XAL Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Torsion/Short Model | XAL Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Torsion/Short Model | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Stub Model | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Short Model | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/SR Flute Length | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model | TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Stub Model | TSC Series Carbide Multi-Functional Square End Mill, 4-Flute, 45° Spiral/Short Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/SR Flute Length Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Regular Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model | TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Short Model | TSC Series Carbide Square End Mill for Stainless Steel Machining, 3-Flute, 60° Spiral/Regular Model | DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/2D Flute Length (Short) Model | DLC Coated Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub, Long Shank Model | TSC Series Carbide Multi-Functional Square End Mill, 4-Flute, 45° Spiral/Short Model, Thrust Z-Feed | XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model | XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Long Model | VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model) | VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Short Model) | SAE3D High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated | SAE3L Long High-Helix End Mill for Aluminum, 3-Flute, Non-Coated | SAE3LD Long High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated | |||||||||||||||||
Days to Ship | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 9 Days or more | 12 Days or more | 12 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
Flute Diameter (D)(φ) | 3 ~ 20 | 0.4 ~ 30 | 2 ~ 20 | 3 ~ 20 | 3 ~ 22 | 1 ~ 12 | 2 ~ 20 | 1 ~ 12 | 1 ~ 20 | 3 ~ 16 | 1 ~ 20 | 2 ~ 20 | 1 ~ 16 | 1 ~ 20 | 3 ~ 16 | 1 ~ 20 | 2 ~ 20 | 2 ~ 22 | 3 ~ 16 | 3 ~ 12 | 1 ~ 12 | 5 ~ 22 | 3 ~ 12 | 1 ~ 12 | 1 ~ 20 | 2 ~ 20 | 3 ~ 25 | 3 ~ 20 | 5 ~ 20 | 3 ~ 25 | 3 ~ 25 | 3 ~ 32 | 3 ~ 30 | 6 ~ 30 | 3 ~ 20 | 3 ~ 20 | 3 ~ 20 | 3 ~ 20 | 3 ~ 20 | 3 ~ 25 | 3 ~ 20 | 3 ~ 20 | 5 ~ 22 | 5 ~ 22 | 3 ~ 25 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] | Aluminum[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○/◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○/◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[○] / Resin[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | Aluminum[◎] / Copper[○] | Aluminum[◎] / Copper[◎] | Aluminum[◎] / Copper[○] | Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] |
Flute Length (ℓ)(mm) | 15 ~ 80 | 0.8 ~ 65 | 3.5 ~ 30 | 10 ~ 45 | 5 ~ 33 | 1.5 ~ 26 | 5 ~ 38 | 1.5 ~ 18 | 3 ~ 38 | 5 ~ 40 | 4 ~ 56 | 5 ~ 75 | 1.5 ~ 24 | 3 ~ 38 | 5 ~ 40 | 4 ~ 56 | 5 ~ 75 | 3.5 ~ 30 | 7 ~ 35 | 10.5 ~ 38 | 2 ~ 24 | 9 ~ 33 | 8 ~ 26 | 4 ~ 48 | 5 ~ 75 | 6 ~ 45 | 8 ~ 38 | 7 ~ 26 | 13 ~ 38 | 10 ~ 62 | 10 ~ 50 | 10 ~ 65 | 15 ~ 100 | 12 ~ 55 | 10 ~ 45 | 10 ~ 45 | 10 ~ 45 | 10 ~ 45 | 10 ~ 45 | 10 ~ 50 | 10 ~ 45 | 15 ~ 80 | 8 ~ 32 | 8 ~ 32 | 10 ~ 50 |
Number of Flutes(sheet) | 4 | 2 | 3 | 3 | 3 | 3 | 4 | 3 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 4 | 4 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 3 ~ 4 | 3 ~ 4 | 6 | 6 | 6 | 3 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 4 | 4 |
Model | Highly-Helical | Square | Square | Highly-Helical | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Square | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical | Highly-Helical |
Coating | TiAlN | Non-Coated | For High Hardness (Silicone-Based) | TiAlN | Non-Coated | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | DLC | DLC | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | - | - | - | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | TiAlN | TiAlN | TiAlN | TiAlN | Non-Coated | DLC | Non-Coated | DLC | Non-Coated | Non-Coated | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | TiAlN | TiAlN |
Link Diameter (d)(mm) | 6 ~ 20 | 3 ~ 32 | 6 ~ 20 | 6 ~ 20 | 4 ~ 20 | 4 ~ 12 | 4 ~ 20 | 6 ~ 12 | 4 ~ 20 | 6 ~ 16 | 6 ~ 20 | 6 ~ 20 | 6 ~ 16 | 4 ~ 20 | 6 ~ 16 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 6 ~ 16 | 6 ~ 12 | 4 ~ 12 | 4 ~ 20 | 6 ~ 12 | 4 ~ 12 | 4 ~ 20 | 6 ~ 20 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 3 ~ 25 | 6 ~ 25 | 6 ~ 32 | 6 ~ 25 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 6 ~ 25 | 6 ~ 20 | 6 ~ 20 | 4 ~ 20 | 4 ~ 20 | 6 ~ 25 |
Overall Length (L)(mm) | 70 ~ 150 | 40 ~ 140 | 80 ~ 200 | 45 ~ 105 | 70 ~ 200 | 45 ~ 100 | 45 ~ 125 | 60 ~ 100 | 60 ~ 110 | 60 ~ 110 | 60 ~ 130 | 60 ~ 150 | 60 ~ 110 | 60 ~ 110 | 60 ~ 110 | 60 ~ 130 | 60 ~ 150 | 80 ~ 200 | 60 ~ 105 | 60 ~ 100 | 40 ~ 80 | 80 ~ 200 | 60 ~ 100 | 45 ~ 105 | 45 ~ 150 | 50 ~ 100 | 57 ~ 104 | 54 ~ 92 | 50 ~ 110 | 50 ~ 140 | 50 ~ 140 | 50 ~ 160 | 70 ~ 200 | 80 ~ 200 | 45 ~ 105 | 45 ~ 105 | 70 ~ 800 | 70 ~ 800 | 45 ~ 105 | 45 ~ 120 | 45 ~ 105 | 70 ~ 150 | 70 ~ 150 | 70 ~ 150 | 45 ~ 120 |
Length Under Neck (ℓ1)(mm) | - | - | 30 ~ 140 | - | - | - | - | 14 ~ 68 | 18 ~ 73 | 22 ~ 78 | 26 ~ 92 | 30 ~ 112 | 14 ~ 74 | 18 ~ 72 | 22 ~ 78 | 26 ~ 92 | 30 ~ 112 | 30 ~ 140 | - | - | 17 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 15 ~ 80 | 15 ~ 80 | - | - | - | - | - | - | - |
Processing Applications | Flat Surface / Side Surface / Countersunk | Side Surface / Groove | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Side Surface / Groove | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Side Surface | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Countersunk | Flat Surface / Side Surface / Countersunk | Flat Surface / Side Surface / Countersunk | Flat Surface / Side Surface / Countersunk |
Flute Shape | Sharp Corner | Sharp Corner | With Lead | Sharp Corner | Sharp Corner | With Lead | With Lead | With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | With Lead | With Lead | Sharp Corner / With Lead | With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | C Surface | C Surface | With Lead | Ultra-Small R | With Lead | With Lead | With Lead | - | - | - | With Lead | With Lead | With Lead | With Lead | With Lead | With Lead | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner | Sharp Corner |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | - | - | - | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) |
Loading...
[5-75/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy