(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SEE3 High-Helix End Mill, 3-Flute, Non-Coated

SEE3 High-Helix End Mill, 3-Flute, Non-Coated
  • Volume Discount

3-flute type with high-torsion grooves enables everything from rough machining to finishing

Part Number

Configured Part Number is shown.

Part Number
SEE3030
SEE3040
SEE3050
SEE3060
SEE3080
SEE3100
SEE3120
SEE3140
SEE3160
SEE3180
SEE3200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

12 Days or more

615650
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

12 Days or more

12301275
1 Piece(s)Available

12 Days or more

14341290
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

184016100
1 Piece(s)Available

12 Days or more

204520105

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 3 Type High Helical
Coating Non-Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support