(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4L Long High-Helix End Mill, 4-Flute, Non-Coated

SEE4L Long High-Helix End Mill, 4-Flute, Non-Coated
  • Volume Discount

The high helical groove of the long blade enables a wide range of side milling and machining of deep sections.

Part Number

Configured Part Number is shown.

Part Number
SEE4L030
SEE4L040
SEE4L050
SEE4L060
SEE4L080
SEE4L100
SEE4L120
SEE4L160
SEE4L200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

315670
1 Piece(s)Available

12 Days or more

420670
1 Piece(s)Available

12 Days or more

525680
1 Piece(s)Available

12 Days or more

630680
1 Piece(s)Available

12 Days or more

836890
1 Piece(s)Available

12 Days or more

104510100
1 Piece(s)Available

12 Days or more

125012110
1 Piece(s)Available

9 Days or more

166416140
1 Piece(s)Available

12 Days or more

208020150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type High Helical
Coating Non-Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support