(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Popular long shank type is available at a reasonable price
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Under Neck Diameter d1 |
Length Under Neck ℓ1 |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||||
TSC-LS-HEM4S (Standard) TSC-LS-HPEM4S (Sharp Edge) |
2 | — | 6 | 3.5 |
1.9 |
30 |
80 | 1 |
2.5 | — | 6 | 4.5 |
2.4 |
30 |
80 | 1 | |
3 | — | 6 | 5 |
2.9 |
30 |
80 | 1 | |
4 | — | 6 | 6 |
3.8 |
35 |
80 | 1 | |
5 | — | 6 | 8 |
4.8 |
50 |
100 | 1 | |
6 | — | 6 | 9 |
5.7 |
70 |
120 | 2 | |
7 | — | 6 | 12 | — | — | 135 | 3 | |
8 |
6 |
6 | 12 | — | — | 135 | 3 | |
8 | — | 8 | 12 |
7.6 |
85 |
135 | 2 | |
9 | — | 8 | 13 | — | — | 135 | 3 | |
10 |
8 |
8 | 15 | — | — | 150 | 3 | |
10 | — | 10 | 15 |
9.5 |
100 |
150 | 2 | |
11 | — | 10 | 18 | — | — | 160 | 3 | |
12 |
10 |
10 | 18 | — | — | 160 | 3 | |
12 | — | 12 | 18 |
11.5 |
108 |
160 | 2 | |
13 | — | 12 | 20 | — | — | 160 | 3 | |
16 | — | 16 | 24 |
15.5 |
120 |
180 | 2 | |
17 | — | 16 | 25 | — | — | 180 | 3 | |
18 | — | 16 | 26 | — | — | 180 | 3 | |
20 | — | 20 | 30 |
19.5 |
140 |
200 | 2 | |
22 | — | 20 | 30 | — | — | 200 | 3 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The unique tip pocket shape provides the same cutting depth as the 2-flute model.
● The rounded edge of the blade rear end suppresses machining streaks caused by the multi-stage machining of side surfaces. (Product in figure 3 only)
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy