(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
OSG
Next generation high torsion end mill with medium blade length, great chip discharge performance, and high blade rigidity. Applicable to a wide range of work materials.
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model
MISUMI
Popular DLC coated type of aluminum roughing
Days to Ship: | 8 Days or more |
---|
HLS, HM Coated 2-Flute Long Neck Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For High Hardness (Silicone-Based)
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
DCES DIA Coated, for Graphite Processing, 2-Flute Square
UNION TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
GUHRING
Shows excellent performance for machining aluminum or composite material such as CFRP.
Days to Ship: | 27 Days or more |
---|
Carbide 4-Flute / 6-Flute High-Hardness End Mill 45° E166TX
7 LEADERS
•Model: Highly-Helical
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: AlTiSiN
•Blade Diameter Tolerance (mm): 0~-0.02
Days to Ship: | 10 Days or more |
---|
Nachi-Fujikoshi
Variable split and variable leads have been used to suppress chatter which is likely to occur during high-speed and high-efficiency processing.
Days to Ship: | Same day or more |
---|
Show Stock Products
OSG
Sharp-edged.
For complete product overview and details on 2-Flute Short Type MG-EDS see the sections below:
Days to Ship: | 8 Days or more |
---|
Multi-Flute, Short (High Rigidity) FXS-EMS
OSG
High-speed machining end mill with extremely high tool rigidity. High speed machining of hardened steel is also possible.
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
Days to Ship: | 8 Days or more |
---|
Carbide End Mill for Rib KRE-2
KYOWASEIKO
Lineup of blade diameters from φ0.2 to φ6 in 0.1 increments. Longer neck section for deep machining.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Square End Mill, 4-Flute/3D Flute Length (Regular) Model
MISUMI
The Misumi's original fine intermediate blade length is available at a reasonable price[C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Square End Mill, 4-Flute/4D Flute Length (Long) Model
MISUMI
Compatible with deeper side milling
Days to Ship: | 8 Days or more |
---|
Long Neck for Copper Work, 2-Flute CURIB
Nachi-Fujikoshi
Ideal for fine processing of copper electrodes. Also suitable for aluminum. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
OSG
General purpose type 2-flute end mill with FX coating for excellent heat resistance. Can be used for a wide range of machining.
Days to Ship: | 8 Days or more |
---|
3-Flute, Short Type for Copper / Aluminum Alloy CA-ETS
OSG
With a wide chip pocket, which has been designed considering the sharpness and chip discharge, it realizes high efficiency machining of grooves and side faces.
Days to Ship: | 8 Days or more |
---|
Multi-Flute, Long Shank, Short (High Rigidity) FXS-LS-EMS
OSG
Long shank end mill with extremely high tool rigidity. Machining is possible with a wide range of materials, from general materials to hardened steel.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Short Type (Deep Rib Type) WX-LN-EDS
OSG
Ideal for rib groove machining or machining detailed components when there is a problem with interference, etc. Select the effective length according to the processing.
Days to Ship: | 8 Days or more |
---|
WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS
OSG
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications. Multiple variations available.
Days to Ship: | 8 Days or more |
---|
SSF120 CBN Super Surface End Mill
NS TOOL
•Model: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Flute Shape: Ultra-Small R
•Coating: Non-Coated
•Overall Length (L) (mm): 50
Days to Ship: | 8 Days or more |
---|
DLC-AZS DLC Coated, 3-Flute Long Neck Square
UNION TOOL
•Model: Long Neck Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: DLC
•Number Of Flutes (sheet): 3
Days to Ship: | 8 Days or more |
---|
Champion Solid, Semi-Long Blade End Mill NCM-4
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
Days to Ship: | 8 Days or more |
---|
Ultra-Fine Machining End Mill Micro Edge NSME230
NS TOOL
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Overall Length (L) (mm): 45
Days to Ship: | 8 Days or more |
---|
SAGCX SA Coated Carbide 6-Flute
S&K
[Features]
· Excellent rigidity; ideal for high-speed machining.
· Achieves precision finishing with little tilt.
Days to Ship: | 8 Days or more |
---|
Long Blade Square End Mill 2 Blades
ATOM
Abundant blade length variation that allows the optimal blade length to be selected. Ideal for resin modeling and non-ferrous component machining.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
High Efficiency Unequal Lead End Mill, 4-Flute, Regular, RF100 Diver
GUHRING
[Features]
· A single tool capable of all machining from drilling, ramping, and grooves to roughing and finishing.
· Furthermore, all of these processes can be done at high speed and high feed rate.
Days to Ship: | 10 Days or more |
---|
Carbide 4-Flute Variable Split Variable Lead End Mill with Neck 38°/41° F612HX
7 LEADERS
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 4
•Coating: AlTiCrN
Days to Ship: | 10 Days or more |
---|
End Mill with 2 Carbide Flutes 35° E122X
7 LEADERS
•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Number Of Flutes (sheet): 2
•Blade Diameter Tolerance (mm): 0~-0.02
Days to Ship: | 8 Days or more |
---|
CoroMill Plura HD, Carbide Solid End Mill (without Square Center-Cut, Hardness: 30 HRC or Less)
SANDVIK
[Features]
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Torsion/Short Model
MISUMI
The new "standard" square end mill with 45° spiral is available at an ultra-low price [C-Value]
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model
MISUMI
Popular XAL Series with the 4-blade structure that's ideal for side milling has been further reduced in price. [C-Value]
Days to Ship: | Same day or more |
---|
Show Stock Products
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Model
MISUMI
A long blade with rigid form that prevents chattering
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model
MISUMI
Popular long shank type is available at a reasonable price
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Roughing End Mill, Fine Pitch/Regular Model
MISUMI
The fine pitch achieves excellent surface roughness after machining
Days to Ship: | 8 Days or more |
---|
Diamond Coated Carbide Square End Mill for Aluminum Machining, 2-Flute/Regular Model
MISUMI
Demonstrates the tremendous durability and finishing precision in aluminum machining [C-Value]
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub Model
MISUMI
A multi-functional type that's capable of everything from thrusting to continuous high-efficiency machining of aluminum
Days to Ship: | 8 Days or more |
---|
Carbide Square End Mill for Aluminum Machining, 2-Flute/Extra Long Model
MISUMI
Achieves the standing-wall machining of aluminum in the first shot. Blade length is 5 times the blade diameter
Days to Ship: | 8 Days or more |
---|
XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model
MISUMI
Introducing a standard model with 45° spiral in the popular XAL Series (C-Value)
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model)
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for processing deep parts due to extra long blade length
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 4-Flute Uneven Lead Square End Mill
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Suppresses chattering with unequal lead and unequal flutes
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Stable machining is possible while maintaining finished surface accuracy
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model)
MISUMI
Model: Square
Number Of Flutes: 4
Processing Application: Thrust (Z-Feed)
Work Material: Titanium
For complete product overview and details on VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model) see the sections below:
Days to Ship: | 8 Days or more |
---|
VAC Series Carbide 4-Flute Square End Mill (Extra-Long Model)
MISUMI
[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for processing deep parts due to extra long blade length
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
The GS hard coating makes it ideal for ultra-high-speed machining of high-hardness materials.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Flute Diameter (D)(φ) |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Model |
Coating |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Processing Applications |
Flute Shape |
Helix Angle (θ) |
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | OSG | MISUMI | UNION TOOL | UNION TOOL | NS TOOL | GUHRING | 7 LEADERS | Nachi-Fujikoshi | OSG | OSG | NS TOOL | KYOWASEIKO | MISUMI | MISUMI | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | OSG | NS TOOL | UNION TOOL | NS TOOL | NS TOOL | S&K | ATOM | KYOWASEIKO | GUHRING | 7 LEADERS | 7 LEADERS | SANDVIK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi |
Product Series | DLC Coated Carbide Roughing End Mill for Aluminum Machining, 3-Flute/Regular Model | XAL Series Carbide Square End Mill, 4-Flute/3D Flute Length (Regular) Model | TSC Series Carbide Square End Mill, 4-Flute/4D Flute Length (Long) Model | WXL-Coated 4-Flute Long Neck Short Type (Deep Ribbed Type) WXL-LN-EMS | High Efficiency Unequal Lead End Mill, 4-Flute, Regular, RF100 Diver | Carbide 4-Flute Variable Split Variable Lead End Mill with Neck 38°/41° F612HX | CoroMill Plura HD, Carbide Solid End Mill (without Square Center-Cut, Hardness: 30 HRC or Less) | XAL Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Torsion/Short Model | XAL Series Carbide Square End Mill, 4-Flute/2D Flute Length (Short) Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Model | TSC Series Carbide Multi-functional Square End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model | TSC Series Carbide Roughing End Mill, Fine Pitch/Regular Model | Diamond Coated Carbide Square End Mill for Aluminum Machining, 2-Flute/Regular Model | Carbide Square End Mill for Aluminum Machining, 3-Flute/Stub Model | Carbide Square End Mill for Aluminum Machining, 2-Flute/Extra Long Model | XAL Coated Carbide Multi-Functional Square End Mill, 4-Flute, 45° Torsion/Regular Model | VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model) | VAC Series Carbide Uneven Lead End Mill for Difficult-to-Cut Materials (Regular Model) | VAC Series Carbide 4-Flute Square End Mill (Extra-Long Model) | ||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 27 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||
Flute Diameter (D)(φ) | 3 ~ 5 | 5 ~ 20 | 0.1 ~ 6 | 0.2 ~ 6 | 0.5 ~ 6 | 4 ~ 20 | 3 ~ 20 | 3 ~ 20 | 1 ~ 25 | 1.5 ~ 30 | 0.5 ~ 12 | 0.2 ~ 6 | 1 ~ 20 | 1 ~ 12 | 0.4 ~ 4 | 0.2 ~ 30 | 3 ~ 20 | 3 ~ 30 | 0.1 ~ 6 | 1 ~ 3 | 0.2 ~ 2 | 1 ~ 12 | 1.5 ~ 5.5 | 0.03 ~ 0.09 | 3 ~ 32 | 1 ~ 3 | 1 ~ 6 | 4 ~ 20 | 3 ~ 20 | 0.2 ~ 20 | - | 2 ~ 20 | 1 ~ 20 | 2 ~ 20 | 2 ~ 22 | 3 ~ 20 | 1 ~ 12 | 1 ~ 12 | 3 ~ 12 | 1 ~ 12 | 1 ~ 20 | 2 ~ 20 | 3 ~ 25 | 1.5 ~ 25 | 1 ~ 20 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | - | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / High-Hardness Steel – HRC65[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | General Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○/◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[◎] / Copper[○] / Graphite[○] / Resin[○] | Aluminum[◎] / Copper[○] / Graphite[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel – HRC60[◎] / High-Hardness Steel – HRC65[◎] |
Flute Length (ℓ)(mm) | 10 ~ 17 | 15 ~ 45 | 0.1 ~ 9 | 0.6 ~ 18 | 1 ~ 12 | - | 8 ~ 38 | 7.5 ~ 50 | 2.5 ~ 45 | 5 ~ 55 | 1 ~ 24 | 0.3 ~ 9 | 3 ~ 60 | 4 ~ 48 | 0.6 ~ 6 | 0.4 ~ 45 | 8 ~ 38 | 10 ~ 55 | 0.15 ~ 9 | 1.5 ~ 4.5 | 0.1 ~ 1 | 2 ~ 24 | 4.5 ~ 17 | 0.045 ~ 0.135 | 10 ~ 65 | 5 ~ 30 | 2 ~ 12 | 11 ~ 38 | 4 ~ 21 | 0.5 ~ 38 | - | 5 ~ 38 | 2 ~ 40 | 5 ~ 75 | 3.5 ~ 30 | 15 ~ 45 | 3 ~ 36 | 1.5 ~ 18 | 15 ~ 60 | 4 ~ 48 | 4 ~ 80 | 6 ~ 45 | 8 ~ 38 | 6 ~ 120 | 3 ~ 38 |
Number of Flutes(sheet) | 4 | 3 | 2 | 4 | 2 | 2 | 4 ~ 6 | 4 | 2 | 4 ~ 8 | 2 | 2 | 4 | 4 | 2 | 2 | 3 | 4 ~ 8 | 2 | 4 | 1 | 3 | 4 | 2 | 6 | 2 | 2 | - | 4 | 2 | 5 | 4 | 4 | 4 | 4 | 3 ~ 4 | 2 | 3 | 2 | 4 | 2 | 4 | 4 | 4 | 4 ~ 8 |
Model | Square | Roughing | Long Neck Square | Square | Square | Square | Highly-Helical | Square | Square | Square | Square | Square | Square | Square | Long Neck Square | Square | Square | Square | Long Neck Square | Long Neck Square | Square | Long Neck Square | Square | Square | Highly-Helical | Square | - | Square | Long Neck Square | Square | Square | Square | Square | Square | Square | Roughing | Square | Square | Square | Square | Square | Square | Square | Square | Square |
Coating | TiAlN | DLC | For High Hardness (Silicone-Based) | Diamond Coat | Non-Coated | - | - | For General Steel (AlCrN etc.) | Non-Coated | TiAlN | Non-Coated | Non-Coated | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | CrN | TiAlN | Non-Coated | TiAlN | TiAlN | For General Steel (AlCrN etc.) | Non-Coated | DLC | Non-Coated | Non-Coated | TiAlN | Non-Coated | TiAlN | - | - | - | - | For General Steel (AlCrN etc.) | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Diamond Coat | Non-Coated | Non-Coated | For General Steel (AlCrN etc.) | - | - | - | - | TiAlN |
Link Diameter (d)(mm) | 6 | 6 ~ 20 | 4 ~ 6 | 4 ~ 6 | 3 ~ 6 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 4 ~ 25 | 6 ~ 32 | 4 ~ 12 | 4 ~ 6 | 4 ~ 20 | 4 ~ 12 | 4 ~ 6 | 3 ~ 32 | 6 ~ 20 | 6 ~ 32 | 4 ~ 6 | 4 ~ 6 | 4 | 4 ~ 12 | 4 ~ 6 | 4 | 6 ~ 32 | 4 | 4 ~ 6 | 6 ~ 20 | 6 ~ 20 | 4 ~ 20 | 6 ~ 25 | 4 ~ 20 | 4 ~ 20 | 6 ~ 20 | 6 ~ 20 | 6 ~ 20 | 4 ~ 12 | 4 ~ 12 | 6 ~ 12 | 4 ~ 12 | 6 ~ 20 | 6 ~ 20 | 6 ~ 25 | 4 ~ 25 | 6 ~ 20 |
Overall Length (L)(mm) | 60 | 57 ~ 100 | 45 ~ 120 | 45 ~ 60 | 35 ~ 55 | 51 ~ 100 | 50 ~ 100 | 45 ~ 100 | 40 ~ 120 | 60 ~ 140 | 40 ~ 75 | 40 ~ 120 | 45 ~ 130 | 45 ~ 100 | 45 ~ 80 | 40 ~ 125 | 50 ~ 105 | 80 ~ 200 | 45 ~ 120 | 45 ~ 80 | 50 | 60 ~ 110 | 45 ~ 55 | 45 | 50 ~ 160 | 40 ~ 70 | 45 ~ 60 | 57 ~ 104 | 57 ~ 104 | 50 ~ 100 | 57 ~ 121 | 45 ~ 125 | 40 ~ 110 | 60 ~ 150 | 80 ~ 200 | 60 ~ 130 | 40 ~ 80 | 40 ~ 80 | 60 ~ 130 | 45 ~ 105 | 60 ~ 200 | 50 ~ 100 | 57 ~ 104 | 60 ~ 250 | 50 ~ 100 |
Length Under Neck (ℓ1)(mm) | - | 20 ~ 70 | 0.3 ~ 60 | - | - | - | - | - | - | - | - | - | - | 29 ~ 70 | 2 ~ 35 | - | - | - | 0.3 ~ 60 | 4 ~ 30 | 0.5 ~ 5 | 3 ~ 36 | - | - | - | - | - | 18 ~ 52 | 9 ~ 53 | - | - | - | - | 30 ~ 112 | 30 ~ 140 | 20 ~ 92 | - | 3 ~ 36 | - | - | - | - | - | - | - |
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove | - | Flat Surface / Side Surface / Groove / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Groove | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface | Side Surface / Groove / Thrust (Z-Feed) / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Countersunk | - | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Inclined Cutting | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Flat Surface / Side Surface / Groove / Inclined Cutting |
Flute Shape | With Lead | Ultra-Small R | With Lead | Sharp Corner | With Lead | - | With Lead | With Lead | Sharp Corner / With Lead | With Lead | With Lead | Sharp Corner | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner | Sharp Corner | With Lead | With Lead | Sharp Corner / With Lead | With Lead | Ultra-Small R | With Lead | With Lead | With Lead | With Lead | Sharp Corner | - | Ultra-Small R | With Lead | With Lead | - | With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Sharp Corner / With Lead | Ultra-Small R | Sharp Corner | With Lead | Sharp Corner | With Lead | - | - | - | - | With Lead |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Without Torsion | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Weak Helix (15 to 25°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | - | Standard Helix (30 to 40°) | Uneven Lead | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Standard Helix (30 to 40°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Weak Helix (15 to 25°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | Powerful Helix (45° to 60°) | - | - | - | - | Powerful Helix (45° to 60°) |
Loading...
[4-75/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy