(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number
Configured Part Number is shown.
AL-SEES3080-LS-R02
Blade diameter (D)(φ) | 8 | work material | Aluminum[◎] / Copper[○] |
---|---|---|---|
Blade length (ℓ)(mm) | 12 | Number of flutes(sheet) | 3 |
Type | Square | Coating | Non-Coated |
Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 100 |
Machining Application | Side / Groove | Blade tip shape | Micro R |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Processing Applications | Shoulder Milling, Grooving |
Show More | |||
Features | The chipping problem on the corner of the blade was solved by rounding it microscopically. The blade back end uses a rounded shape to prevent machining marks. | Specifications | Torsion Angle 45°/ Long shank, Slim shank, with corner radius 0.2 |
Show Less |
Blade diameter (D)(φ) | 8 | work material | Aluminum / Copper | Blade length (ℓ)(mm) | 12 |
---|---|---|---|---|---|
Number of flutes(sheet) | 3 | Type | Square | Coating | Non-Coated |
Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 100 | Machining Application | Side / Groove |
Blade tip shape | Micro R | Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Processing Applications | Shoulder Milling, Grooving |
Features | The chipping problem on the corner of the blade was solved by rounding it microscopically. The blade back end uses a rounded shape to prevent machining marks. | Specifications | Torsion Angle 45°/ Long shank, Slim shank, with corner radius 0.2 |
Please check the type/dimensions/specifications of the part AL-SEES3080-LS-R02 in the Solid End Mill for Aluminum Machining (Long Shank) (Slim Shank) (with Minute Corner Radius) AL-SEES3-LS-R02 Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy