(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For durability, choose the 4-blade type among the multi-functional machining series
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-HEM4S6-[18-42/1]-13 |
SN-TSC-HEM4S6.5-[19-46/1]-14 |
SN-TSC-HEM4S7-[21-51/1]-16 |
SN-TSC-HEM4S7.5-[21-51/1]-16 |
SN-TSC-HEM4S8-[24-51/1]-19 |
SN-TSC-HEM4S9-[24-50/1]-19 |
SN-TSC-HEM4S10-[27-50/1]-22 |
SN-TSC-HEM4S12-[31-70/1]-26 |
SN-TSC-HEM4S16-[37-68/1]-32 |
SN-TSC-HEM4S20-[43-72/1]-38 |
SN-TSC-HPEM4S6-[18-42/1]-13 |
SN-TSC-HPEM4S6.5-[19-46/1]-14 |
SN-TSC-HPEM4S7-[21-51/1]-16 |
SN-TSC-HPEM4S7.5-[21-51/1]-16 |
SN-TSC-HPEM4S8-[24-51/1]-19 |
SN-TSC-HPEM4S9-[24-50/1]-19 |
SN-TSC-HPEM4S10-[27-50/1]-22 |
SN-TSC-HPEM4S12-[31-70/1]-26 |
SN-TSC-HPEM4S16-[37-68/1]-32 |
SN-TSC-HPEM4S20-[43-67/1]-38 |
SNR-TSC-HEM4S6-[18-42/1]-[5-13/1] |
SNR-TSC-HEM4S6.5-[19-46/1]-[5-14/1] |
SNR-TSC-HEM4S7-[21-51/1]-[5-16/1] |
SNR-TSC-HEM4S7.5-[21-51/1]-[5-16/1] |
SNR-TSC-HEM4S8-[24-51/1]-[5-19/1] |
SNR-TSC-HEM4S9-[24-50/1]-[5-19/1] |
SNR-TSC-HEM4S10-[27-50/1]-[5-22/1] |
SNR-TSC-HEM4S12-[31-70/1]-[5-26/1] |
SNR-TSC-HEM4S16-[37-68/1]-[5-32/1] |
SNR-TSC-HEM4S20-[43-67/1]-[5-38/1] |
SNR-TSC-HPEM4S6-[18-42/1]-[5-13/1] |
SNR-TSC-HPEM4S7-[21-51/1]-[5-16/1] |
SNR-TSC-HPEM4S7.5-[21-51/1]-[5-16/1] |
SNR-TSC-HPEM4S8-[24-51/1]-[5-19/1] |
SNR-TSC-HPEM4S10-[27-50/1]-[5-22/1] |
SNR-TSC-HPEM4S12-[31-70/1]-[5-26/1] |
SNR-TSC-HPEM4S16-[37-68/1]-[5-32/1] |
SNR-TSC-HPEM4S20-[43-67/1]-[5-38/1] |
TSC-HEM4S1 |
TSC-HEM4S1.5 |
TSC-HEM4S1.8 |
TSC-HEM4S2 |
TSC-HEM4S2-4 |
TSC-HEM4S2.5 |
TSC-HEM4S2.8 |
TSC-HEM4S3 |
TSC-HEM4S3.5 |
TSC-HEM4S4 |
TSC-HEM4S4.5 |
TSC-HEM4S5 |
TSC-HEM4S5.5 |
TSC-HEM4S6 |
TSC-HEM4S6.5 |
TSC-HEM4S7 |
TSC-HEM4S7.5 |
TSC-HEM4S8 |
TSC-HEM4S9 |
TSC-HEM4S10 |
TSC-HEM4S12 |
TSC-HEM4S16 |
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||
TSC-HEM4S (Standard) TSC-HPEM4S (Sharp Edge) |
1 | — | 6 | 3 | 60 | 1 |
1.5 | — | 6 | 4.5 | 60 | 1 | |
1.8 | — | 6 | 5 | 60 | 1 | |
2 | — | 6 | 6 | 60 | 1 | |
2 | 4 | 4 | 6 | 60 | 1 | |
2.5 | — | 6 | 7.5 | 60 | 1 | |
2.8 | — | 6 | 8 | 60 | 1 | |
3 | — | 6 | 8 | 60 | 1 | |
3.5 | — | 6 | 10 | 60 | 1 | |
4 | — | 6 | 11 | 60 | 1 | |
4.5 | — | 6 | 13 | 60 | 1 | |
5 | — | 6 | 13 | 60 | 1 | |
5.5 | — | 6 | 13 | 60 | 1 | |
6 | — | 6 | 13 | 60 | 2 | |
6.5 | — | 8 | 14 | 70 | 1 | |
7 | — | 8 | 16 | 75 | 1 | |
7.5 | — | 8 | 16 | 75 | 1 | |
8 | — | 8 | 19 | 75 | 2 | |
9 | — | 10 | 19 | 80 | 1 | |
10 | — | 10 | 22 | 80 | 2 | |
12 | — | 12 | 26 | 100 | 2 | |
16 | — | 16 | 32 | 105 | 2 | |
20 | — | 20 | 38 | 110 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The unique tip pocket shape provides the same cutting depth as the 2-flute model.
● Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy