(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining (Long Shank) (Under Neck) AL-SEES3-LS Type

Solid End Mill for Aluminum Machining (Long Shank) (Under Neck) AL-SEES3-LS Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEES3070-LS-S6.8
AL-SEES3090-LS
AL-SEES3100-LS
AL-SEES3100-LS-S9.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
End Blade Shape
1 Piece(s)Available

8 Days or more

7106.8100Sharp Edges
1 Piece(s)Available

8 Days or more

9148120Shape R
1 Piece(s)Available

12 Days or more

10158130Shape R
1 Piece(s)Available

8 Days or more

10159.8130Sharp Edges
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
End Blade Shape

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Square
Coating Non-Coated Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Dimensions/φD1(mm) - Other Processing Applications Sharp Edge, Shoulder Milling, Grooving
Features Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. Curve at rear end of cutting edge prevents machining streaks. Specifications Torsion Angle 45°/ Long shank, Underneck

Additional Products in this Category

Tech Support