(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for the standing-wall finish of stainless steel
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-FMS-HEM3R3 |
TSC-FMS-HEM3R4 |
TSC-FMS-HEM3R5 |
TSC-FMS-HEM3R6 |
TSC-FMS-HEM3R8 |
TSC-FMS-HEM3R10 |
TSC-FMS-HEM3R12 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-FMS-HEM3R | 3 | 10.5 | 60 | 6 | 1 |
4 | 14 | 60 | 6 | 1 | |
5 | 17.5 | 60 | 6 | 1 | |
6 | 21 | 60 | 6 | 2 | |
8 | 26 | 80 | 8 | 2 | |
10 | 34 | 80 | 10 | 2 | |
12 | 38 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● An original MISUMI shape that is ideal for machining SUS304 work materials. For work materials with low thermal conductivity that are easily heated up, the proprietary blade shape suppresses the effects of heat on the blade tip, dramatically improving wear resistance and reducing the chances of melting and becoming stuck.
● The TS coating consisting of a nitride composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness.
● The flute length that is 3 to 3.5 times longer than the flute diameter is ideal for the one-shot finishing of vertical walls.
[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | C Surface |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy