(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4 High-Helix End Mill, 4-Flute, Non-Coated

SEE4 High-Helix End Mill, 4-Flute, Non-Coated
  • Volume Discount

An end mill with a high-torsion blade that reduces cutting resistance, which can be used for machining non-ferrous materials through to steel.

Part Number

Configured Part Number is shown.

Part Number
SEE4030
SEE4040
SEE4050
SEE4060
SEE4080
SEE4100
SEE4120
SEE4140
SEE4160
SEE4180
SEE4200
SEE4220
SEE4250
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

12 Days or more

615650
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

12 Days or more

12301275
1 Piece(s)Available

12 Days or more

14341290
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

184016105
1 Piece(s)Available

12 Days or more

204520105
1 Piece(s)Available

12 Days or more

224620120
1 Piece(s)Available

12 Days or more

255025120
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type High Helical
Coating Non-Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support