(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The blade length type of 1.5 times the outer diameter that's capable of high-speed high feed machining
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-HEM4B6-[14-42/1]-9 |
SN-TSC-HEM4B8-[17-51/1]-12 |
SN-TSC-HEM4B10-[20-50/1]-15 |
SN-TSC-HEM4B12-[23-68/1]-18 |
SN-TSC-HEM4B16-[29-74/1]-24 |
SNR-TSC-HEM4B6-[14-42/1]-[5-9/1] |
SNR-TSC-HEM4B8-[17-51/1]-[5-12/1] |
SNR-TSC-HEM4B10-[20-50/1]-[5-15/1] |
SNR-TSC-HEM4B12-[23-68/1]-[5-18/1] |
SNR-TSC-HEM4B16-[29-74/1]-[5-24/1] |
TSC-HEM4B1 |
TSC-HEM4B1.5 |
TSC-HEM4B2 |
TSC-HEM4B2.5 |
TSC-HEM4B3 |
TSC-HEM4B4 |
TSC-HEM4B5 |
TSC-HEM4B6 |
TSC-HEM4B8 |
TSC-HEM4B10 |
TSC-HEM4B12 |
TSC-HEM4B16 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-HEM4B | 1 | 1.5 | 60 | 6 | 1 |
1.5 | 2.25 | 60 | 6 | 1 | |
2 | 3 | 60 | 6 | 1 | |
2.5 | 3.8 | 60 | 6 | 1 | |
3 | 4.5 | 60 | 6 | 1 | |
4 | 6 | 60 | 6 | 1 | |
5 | 7.5 | 60 | 6 | 1 | |
6 | 9 | 60 | 6 | 2 | |
8 | 12 | 75 | 8 | 2 | |
10 | 15 | 80 | 10 | 2 | |
12 | 18 | 100 | 12 | 2 | |
16 | 24 | 110 | 16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The unique tip pocket shape provides the same cutting depth as the 2-flute model.
● This product uses a blade with a stub length 1.5 times greater than the blade diameter, suppressing vibration while machining bottom surfaces.
● Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | With Lead |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy