(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SAE3LD Long High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated

SAE3LD Long High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated
  • Volume Discount

Long high helical endmill for aluminum, 3-flute, pure DLC coating

Part Number

Configured Part Number is shown.

Part Number
SAE3LD030
SAE3LD040
SAE3LD050
SAE3LD060
SAE3LD080
SAE3LD100
SAE3LD120
SAE3LD160
SAE3LD200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
1 Piece(s)Available

12 Days or more

310670152.8
1 Piece(s)Available

12 Days or more

412670203.8
1 Piece(s)Available

12 Days or more

515680254.8
1 Piece(s)Available

12 Days or more

6156800305.8
1 Piece(s)Available

12 Days or more

820890367.8
1 Piece(s)Available

12 Days or more

102510100459.8
1 Piece(s)Available

12 Days or more

1230121105011.8
1 Piece(s)Available

12 Days or more

1636161406415.8
1 Piece(s)Available

12 Days or more

2045201508019.8

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type High Helical
Coating DLC Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support