(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAE3D High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated

SAE3D High-Helix End Mill for Aluminum, 3-Flute, Pure DLC-Coated
  • Volume Discount

The weld prevention effect of the pure DLC coating provides an astonishingly long service life.

Part Number

Configured Part Number is shown.

Part Number
SAE3D030
SAE3D040
SAE3D050
SAE3D060
SAE3D080
SAE3D100
SAE3D120
SAE3D160
SAE3D200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

10 Days or more

615650
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

10 Days or more

12301275
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

204520105
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type High Helical
Coating DLC Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support