(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4GH Ultra-Strong Mill, 4-Flute, OK Hard Coated

SEE4GH Ultra-Strong Mill, 4-Flute, OK Hard Coated
  • Volume Discount

End mill with a unique reinforced blade type that enables heavy duty cutting and high speed machining. The OK hard coating enables machining of high-hardness materials

Part Number

Configured Part Number is shown.

Part Number
SEE4GH030
SEE4GH090
SEE4GH100
SEE4GH110
SEE4GH120
SEE4GH140
SEE4GH150
SEE4GH160
SEE4GH180
SEE4GH200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

9251070
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

12 Days or more

11301275
1 Piece(s)Available

12 Days or more

12301275
1 Piece(s)Available

12 Days or more

14341690
1 Piece(s)Available

12 Days or more

15361690
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

184020105
1 Piece(s)Available

12 Days or more

204520105
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type High Helical
Coating OK-H (Hard) Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support