(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAE3L Long High-Helix End Mill for Aluminum, 3-Flute, Non-Coated

SAE3L Long High-Helix End Mill for Aluminum, 3-Flute, Non-Coated
  • Volume Discount

A long shank type, it also features neck relief, enabling deep engraving operation.

Part Number

Configured Part Number is shown.

Part Number
SAE3L030
SAE3L040
SAE3L050
SAE3L060
SAE3L080
SAE3L100
SAE3L120
SAE3L160
SAE3L200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
1 Piece(s)Available

12 Days or more

310670152.8
1 Piece(s)Available

12 Days or more

412670203.8
1 Piece(s)Available

12 Days or more

515680254.8
1 Piece(s)Available

12 Days or more

6156800305.8
1 Piece(s)Available

12 Days or more

820890367.8
1 Piece(s)Available

12 Days or more

102510100459.8
1 Piece(s)Available

12 Days or more

1230121105011.8
1 Piece(s)Available

12 Days or more

1636161406415.8
1 Piece(s)Available

12 Days or more

2045201508019.8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type High Helical
Coating Non-Coated Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support