(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4TLA Reverse High-Helix End Mill, 4-Flute, OK Coated

SEE4TLA Reverse High-Helix End Mill, 4-Flute, OK Coated
  • Volume Discount

The reverse step design eliminates shank interference when performing mold pocket processing.

Part Number

Configured Part Number is shown.

Part Number
SEE4TLA050
SEE4TLA070
SEE4TLA090
SEE4TLA110
SEE4TLA140
SEE4TLA180
SEE4TLA220
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

58470
1 Piece(s)Available

12 Days or more

712680
1 Piece(s)Available

12 Days or more

915890
1 Piece(s)Available

12 Days or more

111810100
1 Piece(s)Available

12 Days or more

142012110
1 Piece(s)Available

12 Days or more

182816140
1 Piece(s)Available

12 Days or more

223220150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type High Helical
Coating OK Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support