(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Part Number |
---|
AL-SEEM2030 |
AL-SEEM2040 |
AL-SEEM2050 |
AL-SEEM2060 |
AL-SEEM2070 |
AL-SEEM2080 |
AL-SEEM2090 |
AL-SEEM2100 |
AL-SEEM2110 |
AL-SEEM2120 |
AL-SEEM2140 |
AL-SEEM2160 |
AL-SEEM2180 |
AL-SEEM2200 |
Part Number |
---|
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Side / Groove | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Other Processing Applications | Shoulder Milling, Grooving | Features | Suppresses chattering and has larger cutting area. Has excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. |
Specifications | Torsion Angle 45°/ Medium blade length (3 Dc to 5 Dc) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy