(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Given the rounded edge on the blade rear end, it suppresses machining streaks
Part Number
Configured Part Number is shown.
Part Number |
---|
DLC-LS-ALHEM3B5 |
DLC-LS-ALHEM3B6 |
DLC-LS-ALHEM3B8 |
DLC-LS-ALHEM3B10 |
DLC-LS-ALHEM3B12 |
DLC-LS-ALHEM3B14 |
DLC-LS-ALHEM3B18 |
DLC-LS-ALHEM3B22 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
|
Outer Diameter D |
||||
DLC-LS-ALHEM3B | 5 | 9 | 80 | 4 |
6 | 9 | 80 | 4 | |
8 | 12 | 100 | 6 | |
10 | 15 | 130 | 8 | |
12 | 18 | 150 | 10 | |
14 | 21 | 160 | 12 | |
18 | 27 | 180 | 16 | |
22 | 33 | 200 | 20 |
For Cutting Conditions, Refer to >>Click here.
● The DLC coating has excellent wear resistance and deposition resistant properties that make it ideal for machining aluminum.
● It adopts a sharp cutting edge that prevents the built-up edge that is unique to aluminum.
● The corners of the blade tip are slightly rounded to prevent chipping when cutting.
● Shank relief makes it suitable also in cases where tool interference may be an issue.
● The rounded edge of the blade rear end suppresses machining streaks caused by the multi-stage machining of side surfaces.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | DLC | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Ultra-Small R |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy