(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 300 design application ideas
collected from dozens of industries!
Log in to download free CAD models.
Download CAD for the entire application example!
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Gripper that can reverse and rotate.
Product name | Cable Carriers -Slit- |
---|---|
Part number | SE08F-30-028-14 |
Organizes cables and protects them against wear and tear on moving objects.
■Cable Carriers - Slit (Type 08F)
Type | Material |
---|---|
Outer Radius Mount | Special Plastic (Operating Temperature: -30 - 100℃) Equivalent to Flammability Standard UL94-V2 |
Inner Radius Mount |
■Sizes and Overall Dimensions
Bending Radius | Number of Links | Mounting height | (Required Space Height) | (Arc + Allowance) | Link Pitch |
---|---|---|---|---|---|
28 | 1〜37 | 76 | 91 | 130 | 20 |
38 | 1〜38 | 96 | 111 | 160 | |
48 | 1〜40 | 116 | 131 | 190 |
■Sizes and Link Cross Section Dimensions
Inner height | Overall Height | Inner width | Overall Width | Number of Comb Teeth |
---|---|---|---|---|
14.6 | 19.3 | 16 | 24.2 | 2 |
20 | 28.2 | 2 | ||
30 | 38.2 | 3 | ||
40 | 48.2 | 4 | ||
50 | 58.2 | 5 |
Product name | Bearings with Housings - Direct Mount, Standard with Pilot, Retained |
---|---|
Part number | SBGCR6901ZZ |
Bearing and housing sold as a set.
■Bearings with Housings, Pilot, Retained
Flange Shape | Material | Surface Treatment | Material of the Included Retaining Ring | |
---|---|---|---|---|
Bearing | Holder | Holder | ||
Round ・ Square ・ Compact | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
Electroless Nickel Plating | 304 Stainless Steel | |||
2017 Aluminum Alloy | Clear Anodize | |||
Stainless Steel | ||||
304 Stainless Steel | − |
■Sizes and Dimensions
Seal | Bearing | Shaft Bore Dia. | Bearing O.D. | Bearing Width | Flange External Dimensions | Compact Flange Wrench Flats | Overall Thickness | Flange Thickness | Pilot Part Length | Pilot Dia. |
---|---|---|---|---|---|---|---|---|---|---|
Non-contact Rubber Seal ・ Contact Rubber Seal | 623 | φ3 | φ10 | 4 | 33 | 16 | 9 | 7 | 2 | φ14 |
624 | φ4 | φ13 | 5 | 35 | 18 | 10 | 8 | φ17 | ||
605 | φ5 | φ14 | 5 | 36 | 20 | 10 | 8 | φ18 | ||
625 | φ16 | 5 | 38 | 22 | 10 | 8 | φ20 | |||
606 | φ6 | φ17 | 6 | 39 | 23 | 11 | 9 | φ21 | ||
626 | φ19 | 6 | 41 | 25 | 11 | 9 | φ24 | |||
698 | φ8 | φ19 | 6 | 41 | 25 | 11 | 9 | φ24 | ||
608 | φ22 | 7 | 45 | 29 | 12 | 10 | φ27 | |||
628 | φ24 | 8 | 47 | 32 | 13 | 11 | φ30 | |||
6800 | φ10 | φ19 | 5 | 41 | 25 | 10 | 8 | φ24 | ||
6900 | φ22 | 6 | 45 | 29 | 11 | 9 | φ27 | |||
6000 | φ26 | 8 | 50 | 34 | 13 | 11 | φ32 | |||
6200 | φ30 | 9 | 54 | 38 | 14 | 12 | φ36 | |||
6801 | φ12 | φ21 | 5 | 44 | 29 | 10 | 8 | φ26 | ||
6901 | φ24 | 6 | 48 | 31 | 11 | 9 | φ30 | |||
6001 | φ28 | 8 | 52 | 36 | 13 | 11 | φ34 | |||
6201 | 32φ | 10 | 56 | 40 | 15 | 13 | φ38 | |||
6802 | φ15 | φ24 | 5 | 47 | 32 | 10 | 8 | φ30 | ||
6902 | φ28 | 7 | 57 | 37 | 12 | 10 | φ35 | |||
6002 | φ32 | 9 | 60 | 40 | 14 | 12 | φ38 | |||
6202 | φ35 | 11 | 64 | 44 | 17 | 15 | φ42 | |||
6903 | φ17 | φ30 | 7 | 60 | 38 | 12 | 10 | φ36 | ||
6003 | φ35 | 10 | 66 | 44 | 16 | 14 | φ42 | |||
6203 | φ40 | 12 | 72 | 50 | 18 | 16 | φ48 | |||
6804 | φ20 | φ32 | 7 | 60 | 40 | 12 | 10 | φ38 | ||
6904 | φ37 | 9 | 69 | 47 | 15 | 13 | φ45 | |||
6004 | φ42 | 12 | 77 | 54 | 18 | 16 | φ50 | |||
6204 | φ47 | 14 | 81 | 58 | 20 | 18 | φ54 | |||
6805 | φ25 | φ37 | 7 | 69 | 47 | 13 | 11 | φ45 | ||
6905 | φ42 | 9 | 77 | 54 | 15 | 13 | φ50 | |||
6005 | φ47 | 12 | 88 | 58 | 18 | 16 | φ54 | |||
6205 | φ52 | 15 | 94 | 64 | 22 | 20 | φ60 | |||
6806 | φ30 | φ42 | 7 | 77 | 54 | 13 | 11 | φ50 | ||
6906 | φ47 | 9 | 88 | 58 | 15 | 13 | φ54 | |||
6006 | φ55 | 13 | 96 | 66 | 20 | 18 | φ62 | |||
6206 | φ62 | 16 | 104 | 74 | 23 | 21 | φ70 | |||
6007 | φ35 | 14 | 21 | 19 | ||||||
6207 | φ72 | 17 | 126 | 88 | 26 | 23 | 3 | φ84 | ||
6008 | φ40 | φ68 | 15 | 114 | 82 | 23 | 21 | 2 | φ78 | |
6208 | φ80 | 18 | 134 | 96 | 27 | 24 | 3 | φ92 | ||
Double shielded | 6010 | φ50 | 16 | 25 | 22 | |||||
6210 | φ90 | 20 | 147 | 110 | 31 | 28 | φ106 |
■Accuracy Information of the Bearings with Housings, Pilot, Retained
Pilot Dia. Tolerance: g7
Concentricity of the Pilot and the Bearing Housing: 0.02 or less
Perpendicularity of the Flange Mounting Surface and the Bearing Housing: 0.01 or less
Product name | Shaft Collars - D Shaped - Compact Slit Type |
---|---|
Part number | PSDNJ15-8 |
Features | Utilization of Mounting Hole on Cut Side facilitates Sensor Bracket Mounting |
Mounting holes on side allow for easy installation of sensor brackets.
■Shaft Collar Clamp D Cut, Cut Surface Mount Hole, Compact
Material | Surface Treatment | Accessory |
---|---|---|
1045 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw 1 pcs. |
Electroless Nickel Plating | Hex Socket Head Cap Screw 1 pcs. (SUS) | |
304 Stainless Steel | − |
■Sizes and Dimensions
Shaft Bore Dia. | Overall Width (Thickness) | O.D. | Fastening Screw Dia. (Coarse) | Mounting Screw Dia. (Coarse) |
---|---|---|---|---|
φ10 | 8 | φ30 | M3 | M3 |
φ12 | ||||
φ15 | ||||
φ16 | ||||
φ20 | φ35 | |||
φ25 | 10 | φ42 | M4 | M4 |
φ30 | 12 | φ50 | M5 |
* Please see the product pages for dimension details.
Shaft Bore Dia. Tolerance: +0.05/+0.01
O.D. Tolerance: ±0.1
Overall Width Tolerance: ±0.1
The reverse pneumatic gripper uses a cam follower and groove to convert the linear motion of the guided cylinder into rotational motion.
A stepper motor and photo micro sensor at the origin enable the rotary motion of the three-claw pneumatic gripper.
断面図参照
Thank you for downloading the data.
Click the Good IDEA! button when you find interesting design tips.
This data is utilized in order to list more useful application examples in the future.
* The part in the frame is a sub-assembly unit.
Copyright © MISUMI Corporation All Rights Reserved.