(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000162 Grip and Rotate Feed Mechanism

Grip and feed motion with a single cylinder

Relevant category

Spring Anchors

Product name Spring Anchors - Wrench Flats, with Notch
Part number SAIPOK8-30
Features Posts for Tension Springs with Notched Hole which facilitates hooking of the tension springs.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for mounting the springs with swinging and tensile load

Back to page top

Available sizes

■Spring Anchors - Wrench Flats, with Notch

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Nut one pc (JIS Class 1)
SWCH Equivalent
304 Stainless Steel Nut one pc (JIS Class 1)
304 Stainless Steel

■Sizes and Dimensions

O.D. Overall Length Thread Section Length
(overall length - shown below)
Screw Dia.
(Coarse)
Spring Latch
Hole DIa.
Notched
Slot Width
15 20 25 30 40 50 60 70
φ4 - - - - 8.5 M4 φ1.5 1
φ5 - - - 9 M5 φ2
φ6 - - - 10 M6
φ8 - - 12 M8 φ3 1.5
φ10 - - - 15 M10 φ4 2
φ12 - - - - 17 M12 φ5 2.5

Back to page top

Links

Product name Links - Both Ends Female Notch
Part number LACG4-55-5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as an application for an economical completed product of the link mechanism parts

Back to page top

Available sizes

■Links - Both Ends Female Notch

Material 1018 Carbon Steel

■Sizes and Dimensions

Shaft Bore Dia.
(Equal Dia.)
Shaft Bore
Center Distance
Width Thickness
Inner dimensions Outer dimensions
5 6 9 12 16 19
φ3 40〜100 20 - - - 20
φ4
φ5 50〜100 25 - - 25
φ6
φ8 50〜120 28 - - 28
φ10
φ12 60〜120 32 - - - 32
φ13
φ14
φ15

* Please see the product pages for detailed dimensions.

Back to page top

Accuracy Info

■Accuracy of Links

Shaft Bore DIA. Tolerance: H7

Back to page top

Hinge Bases

Product name Hinge Bases - Standard / Miniature Type
Part number HGHAM6-W6-H20
Features Hinge Bases with the width (A dim.) shortened. They can be used in limited spaces.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for using as swinging parts of the cylinder

Back to page top

Available sizes

■Hinge Bases - Standard / Miniature Type

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating

■Sizes and Dimensions

Shaft Bore Dia. Shaft Bore Length Shaft Bore Height H Overall Length Overall Height Width
1 mm increments
φ3 3〜6 11〜20 22 H+4.5 9
φ4
φ5 4〜10 12〜25 25 H+6 12
φ6 5〜10
φ8 6〜15 16〜30 32 H+8 16
φ10 8〜15 16〜35
φ12 18〜35 H+9.5 19
φ13 12〜18 20〜35 38
φ14 23〜35 H+12.5 25
φ15
φ16
φ20 15〜25 27〜40 50 H+15 30
φ25 20〜25 28〜45 H+16 32

Back to page top

Accuracy Info

■Accuracy of Hinge Bases

Shaft Bore Dia. Tolerance:  H7

Back to page top

IDEA NOTE Simultaneous grip, rotate, and feed operation

A mechanism to grip the supplied workpiece, rotate it by 90 degrees and feed it can be accomplished by a single cylinder.

IDEA NOTE Adopting a urethane pad on the upper part of the clamp

Adoption of a urethane pad increases the friction force at clamping and absorbs variation in workpiece sizes.

  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Feeding the workpiece after rotating 90°.
  • Operation
    • On the output side of the cylinder, the clamped workpiece is unclamped at the first return stroke after the swing arm tumbles hitting the stopper surface and comes to a halt. At the cylinder return side, the arm rises up in an unclamped condition, hits the stopper surface and comes to a halt. When the cylinder moves again toward the output side, the workpiece is clamped at the beginning of the stroke.

Target workpiece

  • Shape: Small-size battery case
  • Size: W 22 x L 45 x H 10 mm
  • Weight: 0.03 kg

Design Specifications

Operating Conditions or Design Requirements

  • Grips the workpiece after receiving it.
  • Rotation: 90°
  • Work head drop: 100 mm

Required Performance

  • Locating accuracy: ± 1 mm

Selection Criteria for Main Components

  • Cylinder
    • Small-size, double-acting
  • Tension spring
    • Auxiliary part for initially performing the clamp motion/Retaining workpieces during revolution motion .
      Spring constant k = 0.22 N/mm
      Spring tensile length l = 11.7 mm
      Workpiece retaining force = k x l = 2.57 N

Design Evaluation

Verification of main components

  • Verify the cylinder thrust and spring load from the load moment.
  • Check the force to operate the arm.
    • Conditional values: Workpiece mass m = 0.03 kg
      Gravitational acceleration = 9.8 m/s²
      Cylinder diameter = 16 mm
      Supply pressure = 0.5 Mpa
      Mechanical efficiency = 80%

      Distance between the tension spring shaft and the rotary shaft at the chuck release: L1 = 10.5 mm
      Distance between the tension spring shaft and the rotary shaft after the workpiece is moved: L2 = 28.3 mm
      Distance between the tension spring shaft and the rotary shaft at the chuck release: L3 = 38.4 mm
      Distance between the cylinder shaft and the rotary shaft after the workpiece is moved: L4 = 17.3 mm

      Tension spring natural length L = 80 mm
      Initial tension of the tension spring: F1 = 3.73 N
      Length of the tension spring at the chuck release: L5 = 114 mm
      Length of the tension spring after revolution of the workpiece: L6 = 99 mm
      Spring constant k = 0.22 N/mm
      Tension of the tension spring at the chuck release: F2 = F1+ k x (L5-L) = 3.73 + 0.22 x (114 - 80) = 11.2 N
      Tension of the tension spring at the chuck release: F3 = F1+ k x (L6-L) = 3.73 + 0.22 x (99 - 80) = 7.9 N
      Cylinder thrust F4 = 101 N
      Cylinder thrust F5 = 75 N

      Moment ratio.
      In chuck operation/arm revolution.
      Moment generated by the cylinder thrust. From M1 = F4 x L3, M1 = 101x 38.4 = 3879 N・mm
      Moment generated by the spring. From M2 = F2 x L1, M2 = 11.2 x 10.5 = 117.6 N・mm

      When the arm is pulled up after revolution of the workpiece.
      Moment generated by the cylinder thrust. From M3=F5×L4, M3 = 75 x 17.3 = 1297.5 N・mm
      Moment generated by the spring. From M4 = F3 x L2, M4 = 7.9 x 28.3 = 223.6 N・mm

      From calculations shown above, we obtain M1≫M2 and M3≫M4, which shows that the arm drive operates without delay.

Other Design Consideration

  • Shape of the shoulder pad for locating the main revolution arm.
  • Link shape at the chuck part that fixes the grip release angle and grip close angle.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Post For Tension Spring SAIPOK8-30 1
2 Post For Tension Spring SAIPOK8-70 1
3 Links LACG4-55-5 1
4 Metal Washers WSRPM20-40-20 1
5 Sponge Sheet SGNWA-40-20-5 1
6 Precision Pivot Pins SCDG6-45 3
7 Precision Pivot Pins SCDG4-30 2
8 Precision Pivot Pins SCDG6-18 1
9 Knuckle Joint NJTWS1 1
10 Tension Springs BWY10-80 1
11 Hinge Bases HGHAM6-W6-H20 1
12 Countersunk Screws SFBJ6-12 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • TERMS AND CONDITIONS FOR USE OF CAD DATA
    Your access to the CAD data that MISUMI Corporation (hereinafter referred to as the Company) posts on this site (including 3D CAD data, intermediate 3D CAD data and 2D CAD data; hereinafter referred to as the Data) are of products manufactured and/or sold by the Company (hereinafter referred to as the Products) assumes that you have read and accepted these terms and conditions which govern your use of the Data. If you do not agree to these terms and conditions, you must stop using this website and the Data. You must not use the Data for any unlawful purpose or in any manner inconsistent with these terms and conditions.
    1. CAD Data
    The Data is prepared for assisting the Company's users in the CAD design process by providing dimensions and other Product information. In order to provide the best speed and stability working within this site, the Product drawings were simplified to reduce the size of the Data. For instance, some of the Products are shown without the oil groove shape, screws or spring shape. Also, please be aware that the tolerance, surface roughness and/or chamfer of the Data may vary from the actual Products.
    2. Disclaimer on Data
    While the Company has carefully prepared the Data, accuracy of the Data is not guaranteed and is subject to the variances as described above. The Company may also modify, add or delete the Data at any time without prior notice. The Company assumes no liability for any direct, indirect, consequential or special damages that you may claim resulted from your use of the Data or any changes to or deletions of the Data regardless of the reason. The Company provides no warranty as to the quality, accuracy, functionality, safety or reliability of the combination of Products and parts. Example applications and combinations of the Products are provided for illustrative purposes only.
    3. Copyright
    Copyrights to the content and the Data belong to the Company or the manufacturers of the Products. The said copyright is protected by the Copyright Act and international treaties. The use (including duplication, modification, uploading, posting, transmission, distribution, licensing, sales and publishing) of the Data except for the purpose to use the Data described above without prior approval of the Company is not allowed. The Data cannot be used for any purposes (including sales promotion) except for designing your machine. If you violate this provision or the laws or regulations, the Company may prohibit you from the use of the Data, the Company’s site and/or take legal action. So long as you comply with these terms and conditions, the Company grants to you a non-exclusive, non-transferable, revocable license to access and use the Data for the sole purpose of assisting you in designing machines that incorporate products.
    In case that the CAD data is found to have been to be used for any purpose other than mentioned above or against the related laws, MISUMI may take legal actions, including the one for blocking the involved user from using CAD data and from accessing to the MISUMI site.
    4. Disclaimer of Warranty
    ANY AND ALL CONTENT APPEARING ON THIS WEB SITE IS PROVIDED FOR INFORMATIONAL PURPOSES ONLY. THIS WEB SITE, ITS CONTENT AND ITS LINKS ARE PROVIDED ON AN "AS IS" AND "AS AVAILABLE" BASIS AND ARE USED ONLY AT YOUR SOLE RISK, TO THE FULLEST EXTENT PERMISSIBLE BY LAW. THE COMPANY DISCLAIMS ALL WARRANTIES, EXPRESS OR IMPLIED, OF ANY KIND, REGARDING THIS WEB SITE (INCLUDING ITS CONTENT, HARDWARE, SOFTWARE AND LINKS), INCLUDING AS TO FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, TITLE, NON INFRINGEMENT, RESULTS, ACCURACY, COMPLETENESS, ACCESSIBILITY, COMPATIBILITY, SECURITY AND FREEDOM FROM COMPUTER VIRUS. THE COMPANY WILL NOT BE LIABLE FOR ANY DAMAGES OR LOSSES, INCLUDING DIRECT, INDIRECT, CONSEQUENTIAL, SPECIAL, INCIDENTAL OR PUNITIVE DAMAGES AND/OR LOST PROFITS, IN CONNECTION WITH USE OF THE INTERNET, THIS WEB SITE, ITS CONTENT OR ITS LINKS
    Further, the Company will not be liable to you for any failure or delay by the Company to provide access to the Data or any of its obligations under these terms and conditions where such failure or delay is the direct or indirect result of any circumstances beyond the Company's reasonable control (and the Company's obligations will be suspended for the duration of such circumstances).
    5. Policy of Third Parties
    You may be required to separately agree to third party's policies if you use third party software to create or browse the Data or use a third party’s CAD data. In this case, the Company does not assume any responsibility for defects of such CAD data or the software of the third party or violation of their rights. Understand them before use.

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top