Clamp link
Product name | Clamp Links - For Rod End Bearing |
Part number | CLKB15-6-100 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Suitable as a rotation drive arm.
Back to page top
Risk info.
Slippage due to inadequate clamping force.
Back to page top
Available sizes
■Clamp link, for rod end bearing, Standard type
Material | Surface treatment |
1045 Carbon Steel | Black oxide |
Electroless nickel plating |
304 Stainless Steel | − |
6063 Aluminum Alloy | − |
■Sizes and Dimensions
Clamp bore DIa. (Lg. bore DIa.) | Joint bore DIa. | Hole pitch(L) | Thickness | Width |
(Sm. bore DIa.) | Configure in 1mm increments |
φ12 | φ5, 6, 8, 10, 12 | 20-150 | 12 | 18 |
φ14 | φ6, 8, 10, 12, 14 | 22 |
φ15 | φ6, 8, 10, 12, 14, 15 |
φ16 | φ8, 10, 12, 14, 15, 16 | 30-150 |
φ18 | φ8, 10, 12, 14, 15, 16, 18 | 25 |
■Overall length (L = Hole pitch)
Clamp bore DIa. | Joint bore DIa. |
φ5 | φ6 | φ8 | φ10 | φ12 | φ14 | φ15 | φ16 | φ18 |
φ12 | L+23 | L+24 | L+25 | L+27 | L+30 | | | | |
φ14 | | L+27 | L+28 | L+29 | L+31 | L+32 | | | |
φ15 | | L+27 | L+28 | L+30 | L+32 | L+34 | L+35 | | |
φ16 | | | L+30 | L+31 | L+33 | L+34 | L+35 | L+36 | |
φ18 | | | L+32 | L+33 | L+35 | L+36 | L+37 | L+38 | L+40 |
Back to page top
Accuracy Info
Clamp bore Dia. (Lg. bore Dia.) tolerance: H7
Joint bore Dia. (Sm. bore Dia.) tolerance: +0.2/0mm
Hole pitch tolerance: ±0.1mm
Back to page top
Rod end bearing
Product name | Rod End Bearings - Standard |
Part number | PHSCM8 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Component is suitable for Non-directional Load
Back to page top
Available sizes
■Rod end bearing, Threaded, short type
Thread type | Thread direction | Bearing type | Material |
Holder | Spherical inner ring | Bushing(Liner) |
Threaded, Tapped | Right hand thread, Left hand thread | Steel | 1035 Carbon Steel (Trivalent chromate) | 52100 Bearing Steel (58HRC-) | Special copper alloy |
Oil-free | Tetrafluoroethylene resin |
Stainless steel Oil-free | 303 Stainless Steel | 440C Stainless Steel (58HRC-) |
■Sizes and Dimensions
Thread type | Shaft bore DIa. | O.D. | Overall length | Thread DIa. x pitch | Thread length |
Steel | Oil-free | Stainless steel oil-free |
Tapped | φ5 | φ16 | 35 | M5×0.8 | 14 | 14 | 12.5 |
φ6 | φ18 | 39 | M6×1.0 | 13.5 |
φ8 | φ22 | 47 | M8×1.25 | 17 | 17 | 16 |
φ10 | φ26 | 56 | M10×1.5 | 21 | 21 | 19 |
M10×1.25 | − | − |
φ12 | φ30 | 65 | M12×1.75 | 24 | 24 | 24 |
Threaded | φ5 | φ16 | 41 | M5×0.8 | 20 | 20 | 6 |
φ6 | φ18 | 45 | M6×1.0 | 22 | 22 | 6.75 |
φ8 | φ22 | 53 | M8×1.25 | 25 | 25 | 9 |
φ10 | φ26 | 61 | M10×1.5 | 29 | 29 | 10.5 |
M10×1.25 | - | − |
φ12 | 30 | 69 | M12×1.75 | 33 | 33 | 12 |
* Oil-free version of shaft bore DIa. φ10, M10 x 1.25, stainless steel oil free are not available.
Back to page top
Accuracy Info
■Rod end bearing standard type accuracy info.
Bore dims tolerance: H7
Shaft fits:
App. condition | Shaft dims. tolerance |
Steel | Oil-free, Stainless steel oil-free |
Normal load | h7 | p6 |
Non-directional Load | p6 | p6 |
Clearance:
Direction | Steel | Oil-free, Stainless steel oil-free |
Radial | 0.035 or less | 0.045 or less |
Axial | 0.1 or less | 0.1 or less |
Back to page top
Performance info.
■Rod end bearing Standard type static load capacity
Thread type | Shaft bore DIa. | Screw DIa. X Pitch | Static load capacity radial Cs [kN] |
Steel | Oil-free | Stainless steel oil-free |
Tapped | φ5 | M5×0.8 | 5.59 | 3.92 | 0.98 |
φ6 | M6×1.0 | 6.86 | 5 | 1.44 |
φ8 | M8×1.25 | 9.8 | 7.45 | 2.69 |
φ10 | M10×1.5 | 13.2 | 9.41 | 4.16 |
M10×1.25 | − | − |
φ12 | M12×1.75 | 16.7 | 11 | 5.88 |
Threaded | φ5 | M5×0.8 | 3.43 | 3.43 | 0.98 |
φ6 | M6×1.0 | 4.9 | 4.9 | 1.44 |
φ8 | M8×1.25 | 6.86 | 6.86 | 2.69 |
φ10 | M10×1.5 | 10.8 | 9.41 | 4.16 |
M10×1.25 | − | − |
φ12 | M12×1.75 | 16.7 | 11 | 5.88 |
* Oil-free version of shaft bore DIa. φ10, M10 x 1.25, stainless steel oil free are not available.
Back to page top
IDEA NOTE Table position can be easily adjusted.
By using a clamp link, swing stroke and the table position can be synchronized easily.