(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Floating Joints - Mounting Flanges, Tapped, Cylinder Connector Sets
MISUMI
•Connection Type Work Piece Side: Thru-Hole
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Tapped
•Accessory: Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Mounting Flanges, Threaded, Cylinder Connectors Sets
MISUMI
•Connection Type Work Piece Side: Thru-Hole
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Threaded
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joint, Standard Type JA Series
SMC
This is a floating joint made by SMC.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· Centering is unnecessary.
· A high level of machining accuracy is unnecessary.
· Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Compact, Threaded
MISUMI
Floating Joints useable in limited spaces and compatible with the M3~M6 sized screws
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set
MISUMI
304 SS type is added as new. [3/31/2023]
Floating Joints which can be mounted easily just by hooking connector on holder.
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Compact, Circular, Tapped
MISUMI
Round type Floating Joint compatible with M3~M22.
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Connectors - Extra Short Threaded Stud Mount, Threaded
MISUMI
Floating joints that can be used where there is little distance between cylinders and moving objects.
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Connectors - Extra Short Type, Tapped
MISUMI
Floating joints that can be used where there is little distance between cylinders and moving objects.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
M3~M22 compatible Floating Joints with a wide variety of T dimension.
Days to Ship: | 13 Days or more |
---|
MISUMI
Floating Joints which can be installed on Tapped Cylinders.
Days to Ship: | 10 Days or more |
---|
Floating Connectors - Flange Mounting Type
MISUMI
Floating Joints with the flange mountable.
Days to Ship: | 8 Days or more |
---|
Floating Joints - Low Hardness / Low Hardness Thin
MISUMI
Low hardness type Floating Joints compatible with M3~M26.Please note: product type FJCFT (Low Hardness Thin) will be discontinued on February 26, 2021. The alternative type is FJCF (Low Hardness Standard).
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joint Backing Plates - Low Hardness Type
MISUMI
•Type: Backing Plates
For complete product overview and details on Floating Joint Backing Plates - Low Hardness Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Simple Flow Control, FK Series, Female Screw Type
CKD
•Type: Cylinder Connector
•Cylinder Connector Detail: Set
•Metallic Head: Flange Hardware
•Main Body Material: Steel (nickel plating)
•Stud Material: Steel (nickel plating)
Days to Ship: | 8 Days or more |
---|
Floating Joint, Light Weight Type For Light Load JC Series
SMC
[Features]
· Use of a lightweight aluminum case has reduced the weight by 30% (compared to JA40)
· Quality suitable for air cylinders
· Absorbs any misalignment between the workpiece and the cylinder
· Mounting is interchangeable with the current JA series
Days to Ship: | 3 Days or more |
---|
Holders - Side Mount, Flange/Bar Type
MISUMI
304 SS type is added as new.[3/31/2023]
Holders which can be combined with a Floating Joint - Quick Connection Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Connectors - Screw-In Type
MISUMI
This is Standard Type of Integrated Floating Joint.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Cover plates intended to avoid the driven part from being damaged.
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]
MISUMI
•Type: Floating Joints
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Tapped
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - T-Slot Type, Through, Threaded
MISUMI
Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.
Days to Ship: | 8 Days or more |
---|
Floating Joints - T-Slot Type, with Pilot, Tapped
MISUMI
Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.
Days to Ship: | 10 Days or more |
---|
Tip Connection Joints - Threaded
MISUMI
Joints intended to join a floating joint T-slots and a locating pin, etc.
Days to Ship: | 10 Days or more |
---|
Floating Connectors - Extra Short Threaded Stud Mount, Tapped
MISUMI
Floating joints that can be used where there is little distance between cylinders and moving objects.
Days to Ship: | Same day or more |
---|
Show Stock Products
CKD
•Type: Floating Joints
•Connection Type Work Piece Side: Threaded
•Allowable Angular Misalignment Dimension V (°): ±5
•Stud Material: Alloy steel (Trivalent chromate treated)
•Cylinder Used: Air Cylinder
Days to Ship: | 8 Days or more |
---|
Floating Joint, Heavy Load Type JAH Series
SMC
This is a floating joint made by SMC.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· Centering is unnecessary.
· A high level of machining accuracy is unnecessary.
· Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°
Days to Ship: | 3 Days or more |
---|
Floating Joint, For Compact Cylinders JB Series
SMC
This is a floating joint made by SMC.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· Centering is unnecessary.
· A high level of machining accuracy is unnecessary.
· Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joint, Stainless Steel Type JS Series
SMC
A stainless steel type floating joint that does not require centering.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· A high level of machining accuracy is unnecessary. Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°.
· Operating pressure: Pneumatic cylinder (1 MPa or less). Hydraulic cylinder (3.5 MPa or less).
· Mounting: Basic type.
Days to Ship: | Quote |
---|
Floating Joints - Separate Thread
MISUMI
Separate Type Floating Joints which can be installed on Tapped Cylinders.
Days to Ship: | 10 Days or more |
---|
Holders - Compact, T-Slot Type
MISUMI
Holders which can be combined with a Floating Joint - Quick Connection Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Low Hardness, Complete Sets (INCH)
MISUMI
•Holder Type: Side Mount
For complete product overview and details on Floating Joints - Low Hardness, Complete Sets, Inch Measurements see the sections below:
Days to Ship: | 5 Days or more |
---|
Floating Joints - T-Slot Type, with Pilot, Threaded
MISUMI
Floating Joints which take effect in maintenance on environments where setup change is frequently implemented.
Days to Ship: | 8 Days or more |
---|
Floating Connectors - Extra Short Foot Mount, Tapped
MISUMI
Floating joints that can be used where there is little distance between cylinders and moving objects.
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Connectors - Extra Short Type, Threaded
MISUMI
Floating joints that can be used where there is little distance between cylinders and moving objects.
Days to Ship: | 8 Days or more |
---|
Floating Connectors - Miniature
MISUMI
Floating Connectors compatible with the M3~M6 sized screws dedicated for small cylinders.
Days to Ship: | Same day |
---|
Show Stock Products
Floating Joints - Metal Plate Holders
MISUMI
Floating Joints useable in limited spaces and compatible with the M3~M6 sized screws
Days to Ship: | 9 Days or more |
---|
Floating Joints - Compact, Extension Rod, Tapped
MISUMI
M3~M22 compatible Floating Joints with a wide variety of T dimension.
Days to Ship: | 10 Days or more |
---|
Floating Joints - Compact, Extension Rod, Threaded
MISUMI
M3~M22 compatible Floating Joints with a wide variety of T dimension.
Days to Ship: | 10 Days or more |
---|
Floating Connectors - Bracket Mouning Type
MISUMI
Floating Joint installable vertically
Days to Ship: | Same day or more |
---|
Show Stock Products
Floating Joints - Separate Nut/Washer Type
MISUMI
Floating Joints which can be installed on Tapped Cylinders.
Days to Ship: | 10 Days or more |
---|
MISUMI
Holders which can be combined with a Floating Joint - Quick Connection Type
Days to Ship: | 10 Days or more |
---|
Floating Joints - Slide Type, Set / Connector / Mounting Flange
MISUMI
Floating Joints removable based on Sliding operation and excellent in maintainability.
Days to Ship: | 8 Days or more |
---|
Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange
MISUMI
M8~M22 compatible Floating Joints. Mounting on both sides is possible.
Days to Ship: | 8 Days or more |
---|
Floating Joints - Cylinder Connectors, Flange Type
MISUMI
M8~M22 Cylinder Connectors can be purchased separately.
Days to Ship: | 8 Days or more |
---|
Floating Join Backing Plates - Low Hardness, Inch Measurements
MISUMI
•Type: Backing Plates
•Type: For U-FJCF* types
Days to Ship: | 18 Days or more |
---|
Floating Joints - Mount Flange Set / Cylinder Connector
MISUMI
Floating Joints with the flat shape tip and with little clearance in the axial direction.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Cylinder Used |
Connection Type, Cylinder Side |
Connecting Thread Nominal M(mm) |
Connecting Thread Nominal p(mm) |
Connector Thread Size T(inch) |
Size Callout(inch) |
Flange Shape |
Cylinder Connector Detail |
Connection Type, Work Piece Side |
Holder Type |
Main Body Material |
Metallic Head |
Stud Material |
Allowable Misalignment U(mm) |
Allowable Angular Misalignment V(deg) |
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | CKD | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | CKD | SMC | SMC | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Floating Joints - Mounting Flanges, Tapped, Cylinder Connector Sets | Floating Joints - Mounting Flanges, Threaded, Cylinder Connectors Sets | Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set | Floating Connectors - Extra Short Threaded Stud Mount, Threaded | Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped] | Floating Connectors - Extra Short Threaded Stud Mount, Tapped | Floating Joints - Slide Type, Set / Connector / Mounting Flange | Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange | Floating Join Backing Plates - Low Hardness, Inch Measurements | ||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 13 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 3 Days or more |
Same day or more
Show Stock Products | Quote | 10 Days or more |
Same day or more
Show Stock Products | 5 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 9 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 18 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Type | Flanged Type / Cylinder Connector | Flanged Type / Cylinder Connector | Floating Joints | Floating Joints | Cylinder Connector | Floating Joints | Floating Joints | Flanged Type | Floating Joints | Floating Joints | Floating Joints / Flanged Type | Flanged Type | Backing Plates | Cylinder Connector | Floating Joints | Cylinder Connector | Floating Joints | Backing Plates | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Cylinder Connector | Flanged Type / Cylinder Connector | Floating Joints | Foot Mount | Flanged Type | Floating Joints | Cylinder Connector | Floating Joints | Floating Joints | Floating Joints | Floating Joints | Cylinder Connector | Floating Joints / Flanged Type | Flanged Type | Floating Joints | Backing Plates | Flanged Type / Cylinder Connector |
Cylinder Used | Air Cylinder | Air Cylinder | Air Cylinder / Hydraulic Cylinders | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | - | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | - | Air Cylinder | Air Cylinder | Air Cylinder | - | Air Cylinder | Air Cylinder | Hydraulic Cylinders | Air Cylinder | Air Cylinder / Hydraulic Cylinders | Air Cylinder | - | - | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | Air Cylinder | - | Air Cylinder | Air Cylinder | Air Cylinder | - | Air Cylinder |
Connection Type, Cylinder Side | Tapped | Threaded | Tapped | Threaded | Threaded / Tapped | Threaded / Tapped | Threaded | Tapped | Tapped | Thru-Hole | Tapped | Tapped | - | Tapped | Tapped | - | Tapped | - | Tapped | Threaded | Tapped | - | Tapped | Tapped | Tapped | Threaded | Tapped | Threaded | - | - | Threaded | Tapped | Threaded | Tapped | Tapped | Tapped | Threaded | Tapped | Tapped | - | Threaded / Tapped | Tapped | Tapped | - | Tapped |
Connecting Thread Nominal M(mm) | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 / M30 ~ M36 / M27 to M28 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 / M30 ~ M36 / M40 ~ M45 | M10 ~ M18 / M20 ~ M26 / M30 ~ M36 / M40 ~ M45 / M38 to M39 / M48 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | - | - | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 / M20 ~ M26 | M3 ~ M8 / M10 ~ M18 | M3 ~ M8 / M10 ~ M18 | - | M3 ~ M8 / M10 ~ M18 |
Connecting Thread Nominal p(mm) | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 2.5 or more | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | - | 1 to 1.75 | 1 to 1.75 | - | 0.5 to 0.8 ~ 1 to 1.75 | 1 to 1.75 ~ 2 to 2.5 | - | 1 to 1.75 | - | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 1 to 1.75 | - | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | 1 to 1.75 ~ 2.5 or more | 0.5 to 0.8 ~ 2.5 or more | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | - | - | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | 0.5 to 0.8 ~ 2 to 2.5 | 1 to 1.75 | 0.5 to 0.8 ~ 1 to 1.75 | - | 1 to 1.75 ~ 2 to 2.5 | 1 to 1.75 | 1 to 1.75 | - | 1 to 1.75 |
Connector Thread Size T(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.375 (3/8"-24) ~ 0.750 (3/4"-16) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Size Callout(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.38 ~ 0.75 | - |
Flange Shape | Round Shape / Oval Shape | Round Shape / Oval Shape | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Round Shape / Oval Shape | - | - | Round Shape / Oval Shape |
Cylinder Connector Detail | Set / Connector Only / Holder Only | Set / Connector Only | - | - | Set | - | - | - | - | - | - | Set | - | Set | - | Holder Only | - | - | - | - | - | - | - | - | - | - | - | - | Holder Only | Set / Connector Only / Holder Only | - | - | - | - | Set | - | - | - | - | Holder Only | Set / Connector Only / Holder Only | Set | - | - | Set / Connector Only |
Connection Type, Work Piece Side | Thru-Hole | Thru-Hole | Threaded / Thru-Hole | - | - | - | Threaded | Thru-Hole | - | - | Thru-Hole | Thru-Hole | - | - | Threaded | - | Threaded | - | - | - | - | - | Threaded | Threaded | Threaded / Thru-Hole | Tapped | Threaded | - | - | - | - | Thru-Hole | Thru-Hole | Threaded | Thru-Hole | - | - | Thru-Hole | - | - | Thru-Hole | Tapped | - | - | Thru-Hole |
Holder Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Side Mount | - | - | - | - | - | - | - | - | - | - | - | - | Top Mount | Side Mount | - | - | - | - | - | - | - | - | - | L Shaped | - | - | - | - | - |
Main Body Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Brass ~ Steel | - | Steel | - | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | - | Steel | Stainless Steel ~ Steel | - | Steel | Steel | - | Steel | - | - | - | - | - | Stainless Steel ~ Steel | Brass ~ Steel | Steel | Brass ~ Steel | Stainless Steel | - | - | Stainless Steel ~ Steel | - | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Steel | Stainless Steel ~ Steel | Steel | Steel | - | - | Steel | Stainless Steel ~ Steel | - | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Metallic Head | - | - | Not Provided / Flange Hardware / Foot Hardware | - | - | - | Not Provided | Flange Hardware | - | - | Flange Hardware | - | - | Flange Hardware | Not Provided | - | Not Provided | - | - | - | - | - | Not Provided | Not Provided | Not Provided / Flange Hardware / Foot Hardware | Not Provided | Not Provided | - | - | - | - | Foot Hardware | Flange Hardware | Not Provided | - | - | - | Foot Hardware | - | - | - | - | - | - | - |
Stud Material | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | - | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | - | Steel | Steel | Steel / Stainless Steel | Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | - | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | - | Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel |
Allowable Misalignment U(mm) | 0.5 ~ 2.5 | 0.5 ~ 2 | 0.5 ~ 3 | - | - | - | 0.5 | 0.5 ~ 1.5 | - | - | 0.5 ~ 1.5 | 0.5 ~ 1 | - | 0.3 ~ 0.7 | 0.5 ~ 1 | - | 0.5 ~ 1.5 | - | - | - | - | - | 0.5 ~ 1 | 0.5 ~ 4 | 1.25 ~ 3 | 0.5 ~ 3 | 0.5 ~ 0.75 | - | - | - | - | 0.5 ~ 1 | 0.5 ~ 1.5 | 0.5 | - | - | - | 0.5 ~ 1.5 | - | - | - | 0.5 ~ 2 | - | - | 0.5 ~ 2 |
Allowable Angular Misalignment V(deg) | - | - | ±5 | - | - | - | ±4 | ±3 / ±4 / ±5 | - | - | ±5 | - | - | - | ±5 | - | ±5 | - | - | - | - | - | ±4 / ±5 | ±5 | ±5 | ±5 | ±5 | - | - | - | - | ±4 | ±4 / ±5 | ±5 | - | - | - | ±5 | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy