(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holders - Side Mount, Flange/Bar Type

Holders - Side Mount, Flange/Bar Type:Related Image
[ ! ]For details of Salt-bath Nitriding, refer to Click here
・Materials
Flange TypeBar Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
T FixedT ConfigurableHeight h FixedHeight h Configurable
HLRAHLRAFHLRBHLRBH1045 Carbon SteelSalt-bath Nitriding500HV~
HLRASW-HLRBSW-304 Stainless SteelNitriding Treatment1000HV~
HLRASS-----
HLRAC---Hard Chrome Plating700HV~

Specifications

Part Number-T-h
HLRA8
HLRAF6
HLRBH10

-

3


-


14
■Flange Type
Part NumberTBD1AT1hWHaPdd1H1
TypeDT FixedT 1mm IncrementT FixedT
Configurable
T Fixed
HLRA
HLRASW
HLRASS
HLRAC

T Configurable
HLRAF
44-64.598T+h430104204.584.4
63~686.5123413524
73~8108143615626
863~10129171042187305.59.55.4
103~121411191154420832
1384~1217142313522410386.6116.5
165~1521182856301242
1812-23203117663414489148.6
216~1526233470361552
25158~2030273821684431962111710.5
272012~20322940277
■Bar Type
Part NumberhBD1TWH*aPd
TypeDHeight FixedHeight Configurable 1mm IncrementTolerance
Height h Fixed
HLRB
HLRBSW

Height h Configurable
HLRBH
4146~2064.540
-0.12
16244684.5
65~1986.5255
77~181081926610
8187~251296223378125.5
109~2414112534814
132512~30171480
-0.15
32451010206.6
1613~28211838471226
183019~342320120
-0.18
50561412349
2118~3326235715
254021~463027150
-0.22
657419154411
*For height h configurable type, H=a+h+ℓ.

Alterations

Holders - Side Mount, Flange/Bar Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLRA4
HLRA4-HC12
HLRA6
HLRA7
HLRA7-HC30
HLRA8
HLRA8-HC25
HLRA8-HC30
HLRA10
HLRA10-HC24
HLRA13
HLRA13-HC28
HLRA13-HC30
HLRA16
HLRA16-HC45
HLRA18
HLRA21
HLRA21-HC42
HLRA25
HLRA25-HC50
HLRA27
HLRAC6
HLRAC7
HLRAC8
HLRAC10
HLRAC13
HLRAC16
HLRAC18
HLRAC21
HLRAC25
HLRAF6-[3-6/1]
HLRAF7-[3-8/1]
HLRAF8-[3-10/1]
HLRAF10-[3-12/1]
HLRAF13-[4-12/1]
HLRAF16-[5-15/1]
HLRAF21-[6-15/1]
HLRAF25-[8-20/1]
HLRAF27-[12-20/1]
HLRASS7
HLRASS8
HLRASS10
HLRASS13
HLRASS16
HLRASW4
HLRASW6
HLRASW7
HLRASW8
HLRASW10
HLRASW13
HLRASW16
HLRASW18
HLRASW21
HLRASW25
HLRB4
HLRB6
HLRB7
HLRB8
HLRB10
HLRB13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Used Stud Material Type Adaptable Cylinder Rod Screw Diameter D
(φ)
Surface Treatment Slot Width T Mounting Height h
(mm)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable4Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable4Salt-bath Nitriding-
1 Piece(s)Available

Same day

Stock

10-[Steel] 1045 Carbon SteelT Selectable6Salt-bath Nitriding-
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable7Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable7Salt-bath Nitriding-
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable8Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable8Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable8Salt-bath Nitriding-
1 Piece(s)Available

Same day

Stock

10-[Steel] 1045 Carbon SteelT Selectable10Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable10Salt-bath Nitriding-
1 Piece(s)Available

Same day

Stock

10-[Steel] 1045 Carbon SteelT Selectable13Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable13Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable13Salt-bath Nitriding-
1 Piece(s)Available

Same day

Stock

10-[Steel] 1045 Carbon SteelT Selectable16Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable16Salt-bath Nitriding-
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable18Salt-bath Nitriding-
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable21Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable21Salt-bath Nitriding-
1 Piece(s)Available

Same day

Stock

10-[Steel] 1045 Carbon SteelT Selectable25Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon SteelT Selectable5Salt-bath Nitriding-
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelT Selectable27Salt-bath Nitriding-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable6Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable7Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable8Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable10Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable13Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable16Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable18Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable21Hard Chrome Plating-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable25Hard Chrome Plating-
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)6Salt-bath Nitriding3 ~ 6
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)7Salt-bath Nitriding3 ~ 8
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)8Salt-bath Nitriding3 ~ 10
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)10Salt-bath Nitriding3 ~ 12
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)13Salt-bath Nitriding4 ~ 12
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)16Salt-bath Nitriding5 ~ 15
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)21Salt-bath Nitriding6 ~ 15
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)25Salt-bath Nitriding8 ~ 20
1 Piece(s)

14 Days or more

10Air pressure cylinders[Steel] 1045 Carbon SteelT Configurable (1mm Increment)27Salt-bath Nitriding12 ~ 20
1 Piece(s)Available

8 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable7None-
1 Piece(s)Available

8 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable8None-
1 Piece(s)Available

8 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable10None-
1 Piece(s)Available

8 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable13None-
1 Piece(s)Available

8 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable16None-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable4Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable6Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable7Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable8Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable10Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable13Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable16Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable18Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable21Nitriding Treatment-
1 Piece(s)Available

15 Days or more

10Air pressure cylinders[Stainless Steel] 304 Stainless SteelT Selectable25Nitriding Treatment-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable4Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable6Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable7Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable8Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable10Salt-bath Nitriding-
1 Piece(s)Available

14 Days or more

10-[Steel] 1045 Carbon Steelh Selectable13Salt-bath Nitriding-

Loading...

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here
[ ! ]*Holes for HLRAF are straight holes, not counterbored.

Example

Holders - Side Mount, Flange/Bar Type:Related Image

FJR (>> Click here)
FJL (>> Click here)

 

Basic Information

Type Cylinder Connector Cylinder Connector Detail Single Body of Holder Holder Type Side Mount
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.