(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Backing Plates
For complete product overview and details on Floating Joint Backing Plates - Low Hardness Type see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
BPFJ | 1045 Carbon Steel Equivalent | 28~33HRC | Black Oxide |
BPFJM | Electroless Nickel Plating | ||
BPFJS | 304 Stainless Steel | - | - |
Part Number |
BPFJ10 |
Part Number | A | G | B | G1 | K | C | |
Type | No. | ||||||
BPFJ BPFJM BPFJS | 6 | 38 | 26 | 16 | - | 4.5 | 2 |
8 | 43 | 30 | 20 | 5.5 | |||
10 | 50 | 35 | 24 | 7 | 3 | ||
14 | 60 | 45 | 32 | 16 | |||
18 | 75 | 55 | 38 | 20 | 10 | ||
22 | 90 | 65 | 48 | 25 | 12 | 4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BPFJ6 |
BPFJ8 |
BPFJ10 |
BPFJ14 |
BPFJ18 |
BPFJ22 |
BPFJM6 |
BPFJM8 |
BPFJM10 |
BPFJM14 |
BPFJM18 |
BPFJM22 |
BPFJS6 |
BPFJS8 |
BPFJS10 |
BPFJS14 |
BPFJS18 |
BPFJS22 |
Part Number |
---|
Loading...
Type | Backing Plate | AWC Alteration (Flange Cut) | No |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy