(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set

Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set
  • Volume Discount

304 SS type is added as new. [3/31/2023]
Floating Joints which can be mounted easily just by hooking connector on holder.

  • METRIC
  • inCAD Components
Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set:Related Image
・Materials
TypeHolder Shape[ M ]Material[ S ]Surface Treatment[ H ]Hardness
TappedThreaded
FJRHAFJDHASide Mount
(HLRA)
1045 Carbon SteelSalt-bath Nitriding500HV~

Specifications

Part Number
FJRHA5-0.8
FJDHA10-1.5
■Tapped Type
Part NumberCylinder ConnectorHolder
TypeM-PitchTDLhBCD1AT1h1WHaPdd1H1Lu
FJRHA3-0.5465389.2 6.5128434135244.58.0 4.413
4-0.747631011.5 8148436156264.58.0 4.414
5-0.868731213.9 91710442187305.59.5 5.417
6-1.0610841416.2 111911544208325.59.5 5.419
8-1.25813941719.6 1423135522410386.611.0 6.522
10-1.258161142124.2 1828135563012426.611.0 6.524
14-1.512211342630.0 233417570361552914.0 8.630
18-1.515251553034.6 2738216844319621117.0 10.5 36
■Threaded Type
Part NumberCylinder ConnectorHolder
TypeM-PitchTDLhFBCRD1AT1h1WHaPdd1H1Lu
FJDHA3-0.544438666.9 1.0 4.598430104204.58.0 4.412
4-0.7445311966.9 1.0 4.598430104204.58.0 4.413
5-0.84653131189.2 1.0 6.5128434135244.58.0 4.413
6-1.0476319171011.5 1.5 8148436156264.58.0 4.414
8-1.256108420181416.2 1.5 111911544208325.59.5 5.419
10-1.58139424211719.6 2.0 1423135522410386.611.0 6.522

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJDHA3-0.5
FJDHA4-0.7
FJDHA5-0.8
FJDHA6-1.0
FJDHA8-1.25
FJDHA10-1.5
FJRHA3-0.5
FJRHA4-0.7
FJRHA5-0.8
FJRHA6-1.0
FJRHA8-1.25
FJRHA10-1.25
FJRHA14-1.5
FJRHA18-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
1 Piece(s)Available

8 Days or more

10Male thread[M3 ~ M8] M3[0.5 to 0.8] 0.5
1 Piece(s)Available

8 Days or more

10Male thread[M3 ~ M8] M4[0.5 to 0.8] 0.7
1 Piece(s)Available

Same day

Stock

10Male thread[M3 ~ M8] M5[0.5 to 0.8] 0.8
1 Piece(s)Available

8 Days or more

10Male thread[M3 ~ M8] M6[1 to 1.75] 1.0
1 Piece(s)Available

Same day

Stock

10Male thread[M3 ~ M8] M8[1 to 1.75] 1.25
1 Piece(s)Available

8 Days or more

10Male thread[M10 ~ M18] M10[1 to 1.75] 1.5
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M3[0.5 to 0.8] 0.5
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M4[0.5 to 0.8] 0.7
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M5[0.5 to 0.8] 0.8
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M6[1 to 1.75] 1.0
1 Piece(s)Available

Same day

Stock

10Female Thread[M3 ~ M8] M8[1 to 1.75] 1.25
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M10[1 to 1.75] 1.25
1 Piece(s)Available

Same day

Stock

10Female Thread[M10 ~ M18] M14[1 to 1.75] 1.5
1 Piece(s)Available

Same day

Stock

10Female Thread[M10 ~ M18] M18[1 to 1.75] 1.5

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of "Salt-bath Nitriding", see Click here.
 

Basic Information

Type Cylinder Connector Cylinder Used Air pressure cylinders Cylinder Connector Detail Set
Main Body Material 1045 Carbon Steel AWC Alteration (Flange Cut) No Surface Treatment Salt-bath Nitriding

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.