(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Metal Plate Holders

Floating Joints - Metal Plate Holders
  • Volume Discount
  • Lead Time Reduction

Floating Joints useable in limited spaces and compatible with the M3~M6 sized screws

  • METRIC
  • inCAD Components
Floating Joints - Metal Plate Holders:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Floating JointsHolder
FJSC1045 Carbon SteelLow Carbon Steel EquivalentSalt-bath Nitriding500HV~

Specifications

Part Number
FJSC4-0.7
Part NumberThDB(C)Included Holder
TypeM-PitchTBD1WHahPdMaximum Applied Tensile / Compression Force (N)
ToleranceTolerance
FJSC3-0.52.3+0.3
+0.25
2689.22.3±0.1986.51625514684.519
4-0.771011.5108192661054
5-0.83.2+0.35
+0.3
381213.93.2±0.2312922337188125.5123
6-1.0101416.214112534814123
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJSC3-0.5
FJSC4-0.7
FJSC5-0.8
FJSC6-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Maximum Applied Tensile / Compression Force
(kN)
1 Piece(s)Available

9 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.50.019
1 Piece(s)Available

9 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.70.054
1 Piece(s)Available

9 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.80.123
1 Piece(s)Available

9 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.00.123

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here.

Example

Floating Joints - Metal Plate Holders:Related Image
Cylinders (>> Click here)
 

Basic Information

Type Cylinder Connector Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Cylinder Connector Detail Set Connection Type, Work Piece Side Hole Main Body Material Low Carbon Steel
Stud Material 1045 Carbon Steel AWC Alteration (Flange Cut) No Surface Treatment Salt-bath Nitriding

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.