(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Mounting Flanges, Threaded, Cylinder Connectors Sets

Floating Joints - Mounting Flanges, Threaded, Cylinder Connectors Sets
  • Volume Discount

304 SS and 440C SS equivalent (unhardened) materials are added.[6/30/2023]
•Connection Type Work Piece Side: Thru-Hole
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Threaded

  • inCAD Components

440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.
Floating Joints - Mounting Flanges, Threaded Cylinder Connectors and Sets:Related Image
・Materials
ShapeType[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SetConnector onlyFlange onlyFlangeConnector
StandardSeparateCompactF FixedF ConfigurableStandardSeparateCompact
StandardFJMAFJMBFJMCFJCNFFJCNRFJA-HFJB-HFJC-H1045 Carbon Steel or Equivalent40HRC~Floating Joints - Mounting Flanges, Threaded Cylinder Connectors and Sets:Related Image Section from 45 HRC
Induction Hardened
Black Oxide
FJMASFJMBSFJMCSFJCNFSFJCNRSFJAS-HFJBS-HFJCS-H440C Stainless Steel or Equivalent45HRC~-
Space SavingFJUMAFJUMBFJUMCFJUNF-FJUA-HFJUB-HFJUC-H1045 Carbon Steel or Equivalent40HRC~Black Oxide
FJUMAS-FJUMCSFJUNFS-FJUAS-HFJUBS-HFJUCS-H440C Stainless Steel or Equivalent45HRC~-

Specifications

• Connector only F Configurable
Part Number-F
FJCNR10-15
• Other Than Above
Part Number
FJMA10
FJB-H14
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Compact Standard
FJMC FJMCS
Compact Space Saving
FJUMC FJUMCS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361010581014848
440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchFLDHTWL1SRMxPitchFLDHTWL1SR
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Compact Standard
FJMC FJMCS
Compact Space Saving
FJUMC FJUMCS
33x0.55141217510640---------
44x0.76141217510640---------
55x0.871614196128505x0.810141216510350
66x1.0101614196128506x1.013141216510350
88x1.251220162381410608x1.2515151622513460
1010x1.515202027817106010x1.518151622513460
1212x1.751625253410221210012x1.75221622305.5194100
1616x2.01830324312271510016x2.0302028368214100
2020x2.52555405215321820020x2.53225324210265200
2222x2.52855405215321820022x2.53525324210265200
440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberFCompliance with Standard
TypeMFixedConfigurable (1mm Increment)FJCNFFJCNFSFJCNRFJCNRS
F Fixed
FJCNF
FJCNFS


F Configurable
FJCNR
FJCNRS
355~8
465~10
575~12
6106~18
81210~25
101510~25
121612~36
161815~40
202520~60
2228---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H


Separate
FJB-H
FJBS-H


Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
16
20
22

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUNFFJUNFS
FJUNF
FJUNFS
5
6
8
10
12
16
20
22

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H


Separate
FJUB-H
FJUBS-H


Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
16
20
22

Alterations

Floating Joints - Mounting Flanges, Threaded Cylinder Connectors and Sets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCNF3-5
FJCNF4-6
FJCNF5-7
FJCNF6-10
FJCNF8-12
FJCNF10-15
FJCNF12-16
FJCNF16-18
FJCNF20-25
FJCNF22-28
FJCNFS3-5
FJCNFS4-6
FJCNFS5-7
FJCNFS6-10
FJCNFS8-12
FJCNFS10-15
FJCNFS12-16
FJCNFS16-18
FJCNFS20-25
FJCNFS22-28
FJCNR3-[5-8/1]
FJCNR4-[5-10/1]
FJCNR5-[5-12/1]
FJCNR6-[6-18/1]
FJCNR8-[10-25/1]
FJCNR10-[10-25/1]
FJCNR12-[12-36/1]
FJCNR16-[15-40/1]
FJCNR20-[20-60/1]
FJCNRS3-[5-8/1]
FJCNRS4-[5-10/1]
FJCNRS5-[5-12/1]
FJCNRS6-[6-18/1]
FJCNRS8-[10-25/1]
FJCNRS10-[10-25/1]
FJCNRS12-[12-36/1]
FJCNRS16-[15-40/1]
FJCNRS20-[20-60/1]
FJMA3
FJMA3-AWC
FJMA4
FJMA4-AWC
FJMA5
FJMA5-AWC
FJMA6
FJMA6-AWC
FJMA8
FJMA8-AWC
FJMA10
FJMA10-AWC
FJMA12
FJMA12-AWC
FJMA16
FJMA16-AWC
FJMA20
FJMA20-AWC
FJMA22
FJMAS3
FJMAS3-AWC
FJMAS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Mount Flanges Cylinder Connector Detail Connection Type, Work Piece Side Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
Length L Thread Length F
(mm)
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M3[0.5 to 0.8] 0.5-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M4[0.5 to 0.8] 0.7-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

Same day

Stock

10Cylinder Connector[M3 ~ M8] M5[0.5 to 0.8] 0.8-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M6[1 to 1.75] 1.0-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.5-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M12[1 to 1.75] 1.75-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M16[2 to 2.5] 2.0-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M20 ~ M26] M20[2 to 2.5] 2.5-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector-[2 to 2.5] 2.5-Connector Only--[Steel] 1045 Carbon Steel--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M3[0.5 to 0.8] 0.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M4[0.5 to 0.8] 0.7-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M5[0.5 to 0.8] 0.8-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M6[1 to 1.75] 1.0-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M12[1 to 1.75] 1.75-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M10 ~ M18] M16[2 to 2.5] 2.0-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector[M20 ~ M26] M20[2 to 2.5] 2.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)Available

8 Days or more

10Cylinder Connector-[2 to 2.5] 2.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent--
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M3[0.5 to 0.8] 0.5-Connector Only--[Steel] 1045 Carbon Steel-5 ~ 8
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M4[0.5 to 0.8] 0.7-Connector Only--[Steel] 1045 Carbon Steel-5 ~ 10
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M5[0.5 to 0.8] 0.8-Connector Only--[Steel] 1045 Carbon Steel-5 ~ 12
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M6[1 to 1.75] 1.0-Connector Only--[Steel] 1045 Carbon Steel-6 ~ 18
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Steel] 1045 Carbon Steel-10 ~ 25
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.5-Connector Only--[Steel] 1045 Carbon Steel-10 ~ 25
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M12[1 to 1.75] 1.75-Connector Only--[Steel] 1045 Carbon Steel-12 ~ 36
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M16[2 to 2.5] 2.0-Connector Only--[Steel] 1045 Carbon Steel-15 ~ 40
1 Piece(s)

10 Days or more

10Cylinder Connector[M20 ~ M26] M20[2 to 2.5] 2.5-Connector Only--[Steel] 1045 Carbon Steel-20 ~ 60
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M3[0.5 to 0.8] 0.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-5 ~ 8
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M4[0.5 to 0.8] 0.7-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-5 ~ 10
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M5[0.5 to 0.8] 0.8-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-5 ~ 12
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M6[1 to 1.75] 1.0-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-6 ~ 18
1 Piece(s)

10 Days or more

10Cylinder Connector[M3 ~ M8] M8[1 to 1.75] 1.25-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-10 ~ 25
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M10[1 to 1.75] 1.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-10 ~ 25
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M12[1 to 1.75] 1.75-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-12 ~ 36
1 Piece(s)

10 Days or more

10Cylinder Connector[M10 ~ M18] M16[2 to 2.5] 2.0-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-15 ~ 40
1 Piece(s)

10 Days or more

10Cylinder Connector[M20 ~ M26] M20[2 to 2.5] 2.5-Connector Only--[Stainless Steel] 440 Stainless Steel or Equivalent-20 ~ 60
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M3[0.5 to 0.8] 0.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M3[0.5 to 0.8] 0.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M4[0.5 to 0.8] 0.7[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M4[0.5 to 0.8] 0.7[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M5[0.5 to 0.8] 0.8[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M5[0.5 to 0.8] 0.8[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M6[1 to 1.75] 1.0[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M6[1 to 1.75] 1.0[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

5 Days

10Flange Type[M10 ~ M18] M10[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M10 ~ M18] M10[1 to 1.75] 1.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M12[1 to 1.75] 1.75[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1-
1 Piece(s)Available

10 Days or more

10Flange Type[M10 ~ M18] M12[1 to 1.75] 1.75[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1-
1 Piece(s)Available

8 Days or more

10Flange Type[M10 ~ M18] M16[2 to 2.5] 2.0[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M10 ~ M18] M16[2 to 2.5] 2.0[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M20 ~ M26] M20[2 to 2.5] 2.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2-
1 Piece(s)Available

10 Days or more

10Flange Type[M20 ~ M26] M20[2 to 2.5] 2.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2-
1 Piece(s)Available

8 Days or more

10Flange Type-[2 to 2.5] 2.5[Round Shape] Standard TypeSetHole[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M3[0.5 to 0.8] 0.5[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5-
1 Piece(s)Available

10 Days or more

10Flange Type[M3 ~ M8] M3[0.5 to 0.8] 0.5[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5-
1 Piece(s)Available

8 Days or more

10Flange Type[M3 ~ M8] M4[0.5 to 0.8] 0.7[Round Shape] Standard TypeSetHole[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5-

Loading...

More Information

Floating Joints - Mounting Flanges, Threaded Cylinder Connectors and Sets:Related Image

Example

Floating Joints - Mounting Flanges, Threaded Cylinder Connectors and Sets:Related Image
 

Basic Information

Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Tech Support