(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Floating Joints - Separate Nut/Washer Type

Floating Joints - Separate Nut/Washer Type
  • Lead Time Reduction

Floating Joints which can be installed on Tapped Cylinders.

  • METRIC
  • inCAD Components
Floating Joints - Separate Nut/Washer Type:Related Image
・Materials
TypeComponents[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJT① ②1045 Carbon SteelSalt-bath Nitriding500HV~
FJTSW① ②304 Stainless SteelNitriding Treatment1000HV~
FJN① ③1045 Carbon SteelSalt-bath Nitriding500HV~
FJNSW① ③304 Stainless SteelNitriding Treatment1000HV~

Specifications

Part Number-T-L
FJT6-1.0
FJBR6
FJBRL10
-
-
-
10
8
12


-


14
Part NumberThDB(C)tt1D1d
TypeM-Pitch
FJT
FJTSW
FJN
FJNSW
3-0.5234563689.23393.2
4-0.723456871011.5114.3
5-0.83456891081213.94135.3
6-1.034568910124101416.24156.4
8-1.0456891012131516131719.65188.4
8-1.25
10-1.254568910121315161920162124.262210.5
10-1.5
12-1.25568910121315161920182326.62413
12-1.5
14-1.55689101213151619202126302715
18-1.589101213151619205253034.653119
22-1.51215206273236.93523
[ ! ]When T=2, only FJT and FJN are available.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJN3-0.5-[2,​3,​4,​5,​6]
FJN4-0.7-[2,​3,​4,​5,​6,​8]
FJN5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJN6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]
FJN8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJN8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJN10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJN22-1.5-[12,​15,​20]
FJNSW3-0.5-[3,​4,​5,​6]
FJNSW4-0.7-[3,​4,​5,​6,​8]
FJNSW5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJNSW6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]
FJNSW8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJNSW8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJNSW10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJNSW10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJNSW12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJNSW12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJNSW14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJNSW18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT3-0.5-[2,​3,​4,​5,​6]
FJT4-0.7-[2,​3,​4,​5,​6,​8]
FJT5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJT6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]
FJT8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJT8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJT10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJT18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW3-0.5-[3,​4,​5,​6]
FJTSW4-0.7-[3,​4,​5,​6,​8]
FJTSW5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJTSW6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]
FJTSW8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJTSW8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]
FJTSW10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]
FJTSW18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material Surface Treatment Slot Width T
(mm)
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding2 ~ 6
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding2 ~ 8
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 10
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 12
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 16
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 16
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding8 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding12 ~ 20
1 Piece(s)

13 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel-3 ~ 6
1 Piece(s)

13 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel-3 ~ 8
1 Piece(s)

13 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel-3 ~ 10
1 Piece(s)

13 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel-3 ~ 12
1 Piece(s)

13 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel-4 ~ 16
1 Piece(s)

13 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-4 ~ 16
1 Piece(s)

13 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-4 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-4 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-8 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding2 ~ 6
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding2 ~ 8
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 10
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding3 ~ 12
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 16
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 16
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding4 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding5 ~ 20
1 Piece(s)

10 Days or more

10--[Steel] 1045 Carbon SteelSalt-bath Nitriding8 ~ 20
1 Piece(s)

13 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel-3 ~ 6
1 Piece(s)

13 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel-3 ~ 8
1 Piece(s)

13 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel-3 ~ 10
1 Piece(s)

13 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel-3 ~ 12
1 Piece(s)

13 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel-4 ~ 16
1 Piece(s)

13 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-4 ~ 16
1 Piece(s)

13 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-4 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-4 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-5 ~ 20
1 Piece(s)

13 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-8 ~ 20

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.